This product has been discontinued

PBG11101 - UltraLight Breadboard, 12" x 12" x 0.98", 1/4"-20 Taps 
Zoom
PBG11101
UltraLight Breadboard, 12in x 12in x 0.98in, 1/4in-20 Taps

Part Number:PBG11101 -Ask a technical question Ask a technical question.
Package Weight:15.40 lbs / Each
Discontinued:Jun 19, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates