This product has been discontinued

NL-1.8-730-02 - Highly Nonlinear PCF, 730 nm ZDW, 1.8 µm Core 
Zoom
NL-1.8-730-02
Highly Nonlinear PCF, 730 nm ZDW, 1.8 µm Core

Part Number:NL-1.8-730-02 -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Discontinued:Mar 24, 2014

Drawings and Documents:
MFG SpecMFG Spec Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Exempt
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates