This product has been discontinued

MSFHP - High-Permeability Magnetic Shielding Foil, 1 m x 102 mm x 0.152 mm 
Zoom
MSFHP
High-Permeability Magnetic Shielding Foil, 1 m x 102 mm x 0.152 mm

Part Number:MSFHP -Ask a technical question Ask a technical question.
Package Weight:0.29 lbs / Each
Discontinued:Jan 25, 2022

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates