This product has been superseded by part number M780L3-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M780L2-C4 - IR (780 nm) Collimated LED for Zeiss Axioskop, 1000 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M780L2-C4 product. Click here to leave us your feedback. |
This product has been superseded by part number M780L3-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M780L2-C4 - IR (780 nm) Collimated LED for Zeiss Axioskop, 1000 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M780L2-C4 product. Click here to leave us your feedback. |