This product has been superseded by part number M617L3-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M617L2-C1 - Red Orange (617nm) Collim. LED for Olympus BX & IX, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M617L2-C1 product. Click here to leave us your feedback. |
This product has been superseded by part number M617L3-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M617L2-C1 - Red Orange (617nm) Collim. LED for Olympus BX & IX, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M617L2-C1 product. Click here to leave us your feedback. |