This product has been superseded by part number M590L4-C5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M590L3-C5 - 590 nm, 70 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M590L3-C5 product. Click here to leave us your feedback. |
This product has been superseded by part number M590L4-C5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M590L3-C5 - 590 nm, 70 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M590L3-C5 product. Click here to leave us your feedback. |