This product has been superseded by part number M590L4-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M590L2-C4 - Amber (590 nm) Collimated LED for Zeiss Axioskop, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M590L2-C4 product. Click here to leave us your feedback. |
This product has been superseded by part number M590L4-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M590L2-C4 - Amber (590 nm) Collimated LED for Zeiss Axioskop, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M590L2-C4 product. Click here to leave us your feedback. |