This product has been superseded by part number M530L4-C5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M530L3-C5 - 530 nm, 150 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M530L3-C5 product. Click here to leave us your feedback. |
This product has been superseded by part number M530L4-C5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M530L3-C5 - 530 nm, 150 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M530L3-C5 product. Click here to leave us your feedback. |