This product has been superseded by part number M530L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M530L3-C2 - 530 nm, 130 mW (Typ.) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M530L3-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M530L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M530L3-C2 - 530 nm, 130 mW (Typ.) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M530L3-C2 product. Click here to leave us your feedback. |