This product has been superseded by part number M470L4-C2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M470L2-C2 - Blue (470 nm) Collimated LED for Leica DMI, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M470L2-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M470L4-C2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M470L2-C2 - Blue (470 nm) Collimated LED for Leica DMI, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M470L2-C2 product. Click here to leave us your feedback. |