This product has been superseded by part number M455L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M455L3-C2 - 455 nm, 360 mW (Typ.) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M455L3-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M455L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M455L3-C2 - 455 nm, 360 mW (Typ.) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M455L3-C2 product. Click here to leave us your feedback. |