This product has been superseded by part number M455L4-C2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M455L2-C2 - Royal Blue (455 nm) Collimated LED for Leica DMI, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M455L2-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M455L4-C2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M455L2-C2 - Royal Blue (455 nm) Collimated LED for Leica DMI, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M455L2-C2 product. Click here to leave us your feedback. |