LSB02-C - Ø1" N-BK7 Bi-Convex Lens Kit, AR Coating: 1050-1620 nm, 14 pc 
LSB02-C - Ø1in N-BK7 Bi-Convex Lens Kit, AR Coating: 1050-1620 nm, 14 pc
Zoom
LSB02-C
Ø1in N-BK7 Bi-Convex Lens Kit, AR Coating: 1050-1620 nm, 14 pc

Part Number:LSB02-C -Ask a technical question Ask a technical question.
Package Weight:2.19 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$929.17
Add To Cart:
Qty :  
Release Date:Oct 17, 2000
There are no support documents available for this product LSB02-C.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates