LPCP58 - Laser Curtain Panel, 1.45 m x 2.44 m (W x L) 
LPCP58 - Laser Curtain Panel, 1.45 m x 2.44 m (W x L)
Zoom
LPCP58
Laser Curtain Panel, 1.45 m x 2.44 m (W x L)

Part Number:LPCP58 -Ask a technical question Ask a technical question.
Package Weight:29.76 lbs / Each
Available:Today
RoHS:N/A
Price:$1,389.78
Add To Cart:
Qty :  
Release Date:Oct 4, 2016

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
SDS Sheets:
MSDSMSDS Copy to clipboard Share Document by Email 
For Emergency Use Only:
If the phone number on the safety sheet is not local to your area.
Get Phone Number
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates