This product has been superseded by part number LLG05-4H

LLG0538-4 - Liquid Light Guide Ø5 mm Core, 340 - 800 nm, 4' (1.2 m) Length 
Zoom
LLG0538-4
Liquid Light Guide Ø5 mm Core, 340 - 800 nm, 4' (1.2 m) Length

Part Number:LLG0538-4 -Ask a technical question Ask a technical question.
Package Weight:1.01 lbs / Each
Discontinued:Jul 26, 2018

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates