LFEPS - Acrylic Panel Kit for Short Side of LFE1220 Frames, 1.2 m x 1.1 m Panel 
LFEPS - Acrylic Panel Kit for Short Side of LFE1220 Frames, 1.2 m x 1.1 m Panel
Zoom
LFEPS
Acrylic Panel Kit for Short Side of LFE1220 Frames, 1.2 m x 1.1 m Panel

Part Number:LFEPS -Ask a technical question Ask a technical question.
Package Weight:26.46 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$625.24
Add To Cart:
Qty :  
Release Date:Jun 2, 2022

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates