LED850LW - 850 nm LED with a Flat Window, 140 mW, TO-39 
LED850LW - 850 nm LED with a Flat Window, 140 mW, TO-39
Zoom
LED850LW
850 nm LED with a Flat Window, 140 mW, TO-39

Part Number:LED850LW -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$27.81
Add To Cart:
Qty :  
Release Date:Sep 28, 2018

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Hexahydromethylphthalic Anhydride
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates