This product has been discontinued

LED661W - LED with a Window, 670 nm, 0.45 mW 
Zoom
LED661W
LED with a Window, 670 nm, 0.45 mW

Part Number:LED661W -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Discontinued:Nov 5, 2010

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Non-Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates