This product has been discontinued

LED661L - LED with a Glass Lens, 655 nm, 1.7 mW, TO-18 
Zoom
LED661L
LED with a Glass Lens, 655 nm, 1.7 mW, TO-18

Part Number:LED661L -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Discontinued:Apr 21, 2011

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Non-Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates