This product has been discontinued

LED380L - LED with a Glass Lens, 380 nm, 8. 1mW, TO-46 
Zoom
LED380L
LED with a Glass Lens, 380 nm, 8. 1mW, TO-46

Part Number:LED380L -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Discontinued:Mar 1, 2012

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates