This product has been discontinued

KPZNFL5 - NanoFlex™ 5 mm Travel Stage & KPZ101 Piezo Driver, Imperial 
Zoom
KPZNFL5
NanoFlex™ 5 mm Travel Stage & KPZ101 Piezo Driver, Imperial

Part Number:KPZNFL5 -Ask a technical question Ask a technical question.
Package Weight:2.25 lbs / Each
Discontinued:Feb 27, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
APT ManualOperating Manual Copy to clipboard Share Document by Email
Kinesis ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Component-specific warranties apply. The use, fit, or function of the assembled products is not covered by the limited warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates