This product has been discontinued

ITC5052 - Laser Diode Current/TEC Controller ±500mA / 1.5A 
Zoom
ITC5052
Laser Diode Current/TEC Controller ±500mA / 1.5A

Part Number:ITC5052 -Ask a technical question Ask a technical question.
Package Weight:2.32 lbs / Each
Discontinued:Jul 9, 2019

Drawings and Documents:
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadITC5052 Software Download
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates