This product has been superseded by part number PM630-HP

HB600 - Design Wavelength: 633 and 688 nm, PM Fiber, 3.2 µm MFD 
Zoom
HB600
Design Wavelength: 633 and 688 nm, PM Fiber, 3.2 µm MFD

Part Number:HB600 -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Discontinued:Sep 23, 2011

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates