This product has been discontinued

HB1250G - PM Fiber, Design Wavelength: 1300 nm, 6.6 µm MFD 
Zoom
HB1250G
PM Fiber, Design Wavelength: 1300 nm, 6.6 µm MFD

Part Number:HB1250G -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Discontinued:Mar 11, 2009

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates