Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

FPL1054T - 1625 nm, 250 mW Pulsed, Ø5.6 mm, E Pin Code 
FPL1054T - 1625 nm, 250 mW Pulsed, Ø5.6 mm, E Pin Code
Zoom
FPL1054T
1625 nm, 250 mW Pulsed, Ø5.6 mm, E Pin Code

Part Number:FPL1054T -Ask a technical question Ask a technical question.
Package Weight:0.09 lbs / Each
Available:Today
RoHS:RoHS Exempt
Exempt - Exempt
Price:$425.28
Add To Cart:
Qty :  
Release Date:Feb 16, 2010

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image