Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

ESD2436 - 24" x 36" (609.9 mm × 914.4 mm) Adhesive Mat, 30 Sheets 
ESD2436 - 24in x 36in (609.9 mm × 914.4 mm) Adhesive Mat, 30 Sheets
Zoom
ESD2436
24in x 36in (609.9 mm × 914.4 mm) Adhesive Mat, 30 Sheets

Part Number:ESD2436 -Ask a technical question Ask a technical question.
Package Weight:3.39 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$57.63
Add To Cart:
Qty :  
Release Date:Jun 8, 2012

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image