This product has been discontinued

ER60-40/140DC - Erbium Doped Fiber, 40um Core Diamter, 4.6dB/m @1530nm 
Zoom
ER60-40/140DC
Erbium Doped Fiber, 40um Core Diamter, 4.6dB/m @1530nm

Part Number:ER60-40/140DC -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Discontinued:Jun 22, 2011

Drawings and Documents:
MFG SpecMFG Spec Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates