This product has been discontinued

ECL5000D - Tunable Laser Module for TXP, 1519nm -1630nm 
Zoom
ECL5000D
Tunable Laser Module for TXP, 1519nm -1630nm

Part Number:ECL5000D -Ask a technical question Ask a technical question.
Package Weight:4.41 lbs / Each
Discontinued:Sep 27, 2018

Drawings and Documents:
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0,1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates