This product has been superseded by part number CS25SSN1P

CS25SSN1 - 1/4"-20 X 0.57" Brass Coarse Adjustment Bushing 
CS25SSN1 - 1/4in-20 X 0.57in Brass Coarse Adjustment Bushing
Zoom
CS25SSN1
1/4in-20 X 0.57in Brass Coarse Adjustment Bushing

Part Number:CS25SSN1 -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price: Request
Release Date:Dec 6, 2006
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates