CS25SS100 - 1/4"-20 X 1" Coarse Adjustment Screw 
CS25SS100 - 1/4in-20 X 1in Coarse Adjustment Screw
Zoom
CS25SS100
1/4in-20 X 1in Coarse Adjustment Screw

Part Number:CS25SS100 -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Request
Release Date:Dec 6, 2006
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates