This product has been superseded by part number CPS670F

CPS198 - Adjustable Focus Laser Module, 670 nm, 4.5 mW, Elliptical Beam, Ø11 mm Housing 
Zoom
CPS198
Adjustable Focus Laser Module, 670 nm, 4.5 mW, Elliptical Beam, Ø11 mm Housing

Part Number:CPS198 -Ask a technical question Ask a technical question.
Package Weight:0.07 lbs / Each
Discontinued:May 19, 2015

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates