This product has been superseded by part number C6WR

C6W - 30 mm Cage Cube, Ø6 mm Through Holes 
C6W - 30 mm Cage Cube, Ø6 mm Through Holes
Zoom
C6W
30 mm Cage Cube, Ø6 mm Through Holes

 

Part Number:C6W -Ask a technical question Ask a technical question.
Package Weight:0.18 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Request
Release Date:Jun 7, 2000
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates