Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

C1517 - Ø2" (50.8 mm) Kinematic Mirror Mount for Ø1.5" Posts, Imperial Handle 
C1517 - Ø2in (50.8 mm) Kinematic Mirror Mount for Ø1.5in Posts, Imperial Handle
Zoom
C1517
Ø2in (50.8 mm) Kinematic Mirror Mount for Ø1.5in Posts, Imperial Handle

Part Number:C1517 -Ask a technical question Ask a technical question.
Package Weight:0.79 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$205.60
Add To Cart:
Qty :  
Release Date:Jan 29, 2016

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image