PDA SoftwareThe PDA Software is designed for use with the PDA36AU Detector. It functions like a virtual two-channel oscilloscope, with live, record, and playback modes to display, save, and playback saved data from the detector and an analog input signal to the detector in the time domain. The software has many typical features common to oscilloscopes, such as zooming and center selection of time and voltage for both channels, horizontal and vertical cursors, persistence and smoothing display options, adjustable time, voltage, and trigger acquisition settings, signal statistics, and data and screen exporting. The gain setting of the device is controlled within the software, with eight settings from 0 dB to 70 dB, in 10 dB steps. - Software: Software with graphical user interface for operating Thorlabs' PDA36AU Switchable Gain Si USB DAQ Detector
PDA Software | | |
---|
Description | This is the latest installer for the PDA software to control the PDA36AU detector.
The software manual file can be downloaded here. |  | Version | 1.0.0 | Filesize | 54.4 MB | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | - USB 2.0 or Higher Port, Type-A
- Windows® 10 or 11 (64-Bit)
- Windows SDK 10.0 or Higher
- .NET Framework 4.6.2 or Higher
| |