Software for the DC40 and DC22 LED Drivers

The Software for Thorlabs' DC22 and DC40 LED Drivers includes a GUI which enables remote control of up to 10 DC22 and DC40 LED Drivers in parallel. This software allows for the drivers to be completely controlled through the GUI or in tandem with manual adjustment using the physical inputs on the device. While using the GUI Software, the set current and current limit can be precisely saved for later applications. The GUI Software also enables the DC40 driver to control LEDs without Thorlabs' EEPROM technology.

  1. Software: Standard software package with graphical user interface (GUI).
  2. Firmware: The internal program that controls the instrument.
  3. Archive: Previous version of the software.
Software  
DescriptionSoftware package with downloadable GUI for remote operation of the DC22 and DC40 LED Drivers.
Version1.1.1
Filesize22.1 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System Requirements
  • CPU: 1 GHz (Min)
  • RAM: 5012 MB (Min)
  • Graphics: 1280 x 768 Pixel Resolution (Min)
  • Hard Disk: 200 MB Min (64-Bit)
  • USB 2.0 Port
  • Windows® 10 (32-Bit, 64-Bit) or 11

DC22 Firmware

DC22 Firmware  
DescriptionThe latest firmware version for the DC22 LED Driver. For installation instructions consult the user manual. 
Version2.7.3
Filesize420 KB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

DC40 Firmware

DC40 Firmware  
DescriptionThe latest firmware version for the DC40 LED Driver. For installation instructions consult the user manual. 
Version1.9.2
Filesize440 KB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Software Version 1.0.0  
DescriptionSoftware package for remote operation of the DC40 LED Driver. Software V1.0.0 is only compatible with the DC40 LED Driver.
Version1.0.0
Filesize14.7 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System Requirements
  • CPU: 1 GHz (Min)
  • RAM: 5012 MB (Min)
  • Graphics: 1280 x 768 Pixel Resolution (Min)
  • Hard Disk: 200 MB Min (64-Bit)
  • USB 2.0 Port
  • Windows® 10 (32-Bit, 64-Bit) or 11