Software GUI for SLS701 Laser-Pumped Phosphor Light Source

The SLS701 software GUI’s controls duplicate most front panel functions, including intensity adjustment, turning the light source on/off, toggling between open-loop and closed-loop operation, and activating/deactivating the ports on the back panel. The software GUI and front panel controls are enabled at the same time. Both constantly read the light source's status and update their displayed information accordingly (e.g. any adjustments made to the light source using the front panel is registered by and used to update the status of the GUI).

  1. Software: The GUI for Computer Control of SLS701 Light Source
  2. Firmware: The latest version of the firmware.
  3. Utilities: Firmware upgrade tool which is necessary for updating the firmware.
32-Bit Installer  
DescriptionSoftware GUI for Remote Control of SLS701 Light Source
Version1.1.1
Filesize9 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

License
System Requirements
  • Windows® 7 SP1 (32- or 64-Bit)
    with KB3020369 and KB3125574;
    Windows 10 (32- or 64-Bit);
    Windows 11 (64-Bit)
  • USB 2.0 Port
  • Processor: 1 GHz or Higher
  • 2 GB RAM
  • Hard Drive Space (Min): 25 MB
Firmware  
DescriptionThis is the latest version of the SLS701 Laser-Pumped Phosphor Light Source firmware. 
Version1.01
Filesize79.6 KB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Change Log
AdditionalThe firmware upgrade tool is required to update the SLS701 firmware. Please see the Utilities tab to download.
Firmware Upgrade Tool  
DescriptionTool used to upgrade the firmware of the SLS701 light source. This tool is necessary to apply firmware updates to the SLS701 light source. 
Version1.2.0
Filesize124 KB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.