Software for the CSL1 Neon Spectral Lamp

The CSL Software package is a graphical user interface (GUI) that allows for remote operation of the CSL1 Neon Spectral Lamp. In this software, the user can power the lamp on and off, turn off the status LED to reduce background light, set the lamp to immediately turn on upon connection to power via the USB port, and monitor the lamp operation time. The NIST spectrum displayed in the GUI, which is saved on the CSL1 EEPROM, can be exported as a .csv file.

  1. Software: Software package with a graphical user interface for operating the CSL1 Neon Spectral Lamp.
  2. Archive: Previous software versions.
CSL Software  
DescriptionSoftware Installation Package for the CSL1 Spectral Lamp, including a GUI, drivers, and LabVIEWTM/C++/Python SDK for third-party development support.
Version1.0.1
Filesize15.7 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsThis software was verified with the following platforms:
- Windows® 7 SP1 updated with KB3020369 and KB3125574 (32-bit and 64-bit Operating Systems)
- Windows® 10 64-bit Operating System
- Windows® 11 64-bit Operating System
Additional SoftwareMicrosoft .Net Framework 4.6.2 Full Profile or higher version is required. The install program will check and download it from the internet if necessary.
CSL Software V1.0.0  
DescriptionSoftware Installation Package for the CSL1 Spectral Lamp.
Version1.0.0
Filesize15.9 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
Additional Software• Windows® 8.1 or 10 (32 Bit, 64 Bit)
• 1 GHz Processor
• 512 MB RAM
• 200 MB (Min) of Available Disk Space
• 1280 x 768 (Min) Graphics Card Resolution
• Free USB 2.0 Port