Mobile Photonics Lab - Europe


Mobile Photonics Lab - Europe


Please Wait
November 7

New Scientist Live

10 AM - 5 PM
November 6

New Scientist Live

10 AM - 5 PM
October 23

Imperial College London

6 PM - 9 PM
November 6

New Scientist Live

9:30 AM - 3 PM

Our mobile labs are about more than reaching destinations; they raise awareness and provide access to the equipment and people needed to generate advancement within the photonics community.

Want to learn more about our related initiatives?

Mobile Lab
Sustainability
Sustainability

Mobile Photonics Lab - Europe

Thorlabs envisions a world where photonics is accessible for all. To achieve this, we are actively developing new educational initiatives worldwide providing awareness, access, and advancement within the photonics community.

In September 2023, we debuted the Mobile Photonics Lab Experience at our Headquarters in Newton, NJ, which continues its journey across the U.S. throughout 2024. This mobile lab visits schools and community events, providing immersive, hands-on photonics learning experiences.

Meanwhile, our efforts are extending internationally as we adapt this model to serve students in Europe. The introduction of a mobile lab on three eco-friendly wheels aligns with our commitment to sustainability, ensuring minimal environmental impact as we continue to share photonics education. In Europe, where space is often limited on university campuses, our mobile lab's compact design is well-suited. This mobile lab is easily maneuverable and akin to a friendly arrival on a bike, carrying the equipment and people needed to facilitate learning experiences.

For its next trip, the Mobile Photonics Lab is headed to London to attend the New Scientist Live festival before traveling to University College London (UCL) for a private event. After being displayed at UCL for a few days, the Mobile Lab will cycle to Imperial College London for more demonstrations at their Festival of Lights celebration.

Route

New Scientist Live → 
University College London →
Imperial College London

Mileage Tracker

14 / 20 km


Click to Enlarge
Figure 1.1  The compact design of the Mobile Photonics Lab bike makes it easily maneuverable for tight campus roads and paths.
Click to Enlarge
Figure 1.2  This mobile lab visits schools and community events across Europe, providing immersive, hands-on photonics learning experiences!
Click to Enlarge
Figure 1.3  The “Make Music with Light” experience uses a piano to make sound visible via lasers then converts it into music on the speaker!
Click to Enlarge
Figure 1.4  The bike is powered and staffed by Thorlabs team members from around Europe.

Past Events

Trip #4: Deutsches Museum, Munich, Germany

The fourth trip of the Mobile Photonics Lab consisted of a ride from Thorlabs GmbH to Deutsches Museum in Munich, Germany to participate in 100 Years of Deutsches Museum, an event celebrating a century of one of the world’s largest science and technology museums. Members of the Mobile Lab team led demonstrations on making music with light and color mixing.

Route

Thorlabs GmbH → Deutsches Museum

Mileage Tracker

26 km



November 7

Deutsches Museum

9 AM - 5 PM
November 6

Deutsches Museum

10 AM - 8 PM

Trip #3: Göteborg, Sweden

The Mobile Photonics Lab's third trip saw it visit Göteborg, Sweden. The bike embarked from the Thorlabs Sweden office and traveled to the Optics & Photonics in Sweden tradeshow at Lindholmen Science Park, where it exhibited for two days. Afterwards, the team traveled to the University of Gothenburg for a demonstration before visiting the Chalmers University of Technology.

Route

Lindholmen Science Park
→ University of Gothenburg → Chalmers University of Technology

Mileage Tracker

17 km



November 7

Lindholmen
Science Park

9 AM - 3 PM
November 6

Lindholmen
Science Park

9 AM - 3 PM
November 27

Chalmers University of Technology

10 AM - 3 PM
November 12

University of
Gothenburg

10 AM - 3 PM

Trip #2: Ely, United Kingdom

The Mobile Photonics Lab's second trip saw it travel to the UK to tour Ely and Cambridge, just in time for Cambridge University's Freshers Week. This trip was intended to mirror our inaugural journey, covering approximately 66 km. Throughout the week, the team cycled from our office in Ely, visiting Cambridge University and The Trinity Centre, and concluded the tour at Witchford Village College, where they spoke to students about the concept of 'energy.'

Route

Thorlabs Ely → University of Cambridge → The Trinity Centre → 
Witchford Village College

Mileage Tracker

66 km



October 8

University of
Cambridge

10 AM - 4 PM
October 7

Thorlabs Ely

9 AM - 1 PM
October 11

Witchford Village
College

10 AM - 3 PM
October 9

The Trinity Centre

1 PM - 4 PM

Trip #1: Munich, Germany

In May 2024, we embarked on our first route, covering a total distance of 77 km across four transfers! This journey marks a significant milestone as we deepen our engagement with European communities, empowering them with the tools and knowledge necessary to embrace photonics.

Route

Thorlabs GmbH → Garching →
München → Martinsried

Mileage Tracker

77 km



May 14

Mensa Campus
Garching

11 AM - 3 PM
May 13

Thorlabs GmbH

11 AM - 1 PM
May 16

LMU Mensa
Martinsried

11 AM - 3 PM
May 15

Mensa Hochschule München

11 AM - 3 PM

Posted Comments:
Christoph Lienau  (posted 2024-05-21 18:52:30.07)
Dear Thorlabs colleagues- what do we need to do to get the Thorlabs Bike to Oldenburg? All the best Christoph
jjadvani  (posted 2024-05-22 03:36:49.0)
Dear Christoph, Thank you very much for your feedback! We will arrange our travel and keep you informed of our plans.
Donn Silberman  (posted 2024-05-08 15:35:49.767)
You guys are AMAZING !!! Loved the Mobile Photonics Lab !! And now this Bicycle version look crazy good. Please send more photos of how this will be used in the "Wild". Maybe I can make something like this for Southern California. An Old Friend of Thorlabs -
fmortaheb  (posted 2024-05-13 04:38:08.0)
Thank you very much for your feedback! we'll keep you posted about our journey.