Fused Silica Vials for Spectroscopy


  • Fused Silica Vial with 1.5 mL or 5 mL Sample Capacity
  • Low Background Signal when Used in Raman Applications
  • Screw-On Cap with PTFE Septum to Prevent Sample Contamination

VFS1512

1.5 mL, Ø12 mm

VFS5021

5 mL, Ø20.5 mm

Related Items


Please Wait

Click for Details

Mechanical Drawings

The VFS1512 and VFS5021 Fused Silica Vials can hold 1.5 mL or 5 mL, respectively, of a liquid sample. The fused silica composition of the vials makes them suitable for Raman spectroscopy applications, where the low background signal of fused silica improves measurement sensitivity. The broad UV to NIR transmission window of fused silica makes these vials suitable for a range of other spectroscopy applications.

Both vials include a cap that screws onto the threaded top of the vial base. A PTFE septum attached to the cap protects the sample from environmental contamination when the cap is fully screwed on.

Both of these vials are included in our RASPA1 Sample Accessory Kit for RASP Series Spectrometers and can be used with the container holder from the RASPA1 as shown in the image to the right. These vials can be purchased as replacement parts for the RAPSA1 kit or on their own for use in custom Raman setups.


Posted Comments:
Baptiste Nicolet  (posted 2024-02-22 16:06:30.293)
Hello, I am looking for vials for an application where the roundness and the concentricity of the vial are particularly important (The vial would be integrated in an optical setup). Would this product provide sufficient accuracy for this application ? What are the tolerances on the fabrication of this vial ? Thank you, Baptiste
hchow  (posted 2024-02-23 11:15:19.0)
Dear Mr. Nicolet, thank you for your enquiry. I will personally reach out to you to provide you the answers you are looking for. Thank you.
Back to Top

Fused Silica Vials for Spectroscopy

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
VFS1512 Support Documentation
VFS15121.5 mL Vial, Ø12 mm, Fused Silica
$51.00
Today
VFS5021 Support Documentation
VFS50215 mL Vial, Ø20.5 mm, Fused Silica
$56.10
3 weeks