Digital Indicator


  • 1/2" (12.7 mm) Measurement Range
  • Measurements Made in Imperial or Metric Units
  • SPC Data Output

DGM05

1/2" (12.7 mm)
Digital Indicator
(Includes Barrel Adapter)

Ø3/8" to Ø1/2" Barrel Adapter

Application Idea

DGM05 Indicator being Used to Inspect the Translation Range of Thorlabs' MT1A 1/2" Translation Stage

 

Related Items


Please Wait

Mounting Kit Options

Digital Indicator
Click to Enlarge
Click Links to Order this as a Kit:
View Imperial Product List
Item #QtyDescription
Digital Indicator
DGM051Digital Indicator, 1/2" (12.7 mm) Range
Mounting Hardware
BA2R1Magnetic Mounting Base, 2" x 3" x 3/8"
RA901Right-Angle Clamp for Ø1/2" Posts, 3/16" Hex
TR21Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 2"
View Metric Product List
Item #QtyDescription
Digital Indicator
DGM051Digital Indicator, 1/2" (12.7 mm) Range
Mounting Hardware
BA2R/M1Magnetic Mounting Base, 50 mm x 75 mm x 10 mm
TR50/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 50 mm
RA90/M1Right-Angle Clamp for Ø1/2" Posts, 5 mm Hex
Digital Indicator
Click to Enlarge
Click Links to Order this as a Kit:
View Imperial Product List
Item #QtyDescription
Digital Indicator
DGM051Digital Indicator, 1/2" (12.7 mm) Range
Mounting Hardware
MB1751Heavy-Duty Switchable Magnetic Base, 1/4"-20 Mounting Stud
SWC2Rotating Clamp for Ø1/2" Posts, 360° Continuously Adjustable, 3/16" Hex
TR42Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
View Metric Product List
Item #QtyDescription
Digital Indicator
DGM051Digital Indicator, 1/2" (12.7 mm) Range
Mounting Hardware
MB175/M1Heavy-Duty Switchable Magnetic Base, M6 Mounting Stud
SWC/M2Rotating Clamp for Ø1/2" Posts, 360° Continuously Adjustable, 5 mm Hex
TR100/M2Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 100 mm

Features

  • 1/2" (12.7 mm) Measurement Range
  • Converts from Imperial to Metric with the Push of a Button
  • Ø3/8" Mounting Barrel (RBA1 Ø3/8" to Ø1/2" Barrel Adapter Included)
  • SPC Output for CPU Connection (SPC Cable Not Included)

The DGM05 Digital Indicator is an inspection tool commonly used to check the position of a stage or the flatness of a breadboard or optical table. It has a 1/2" (12.7 mm) measurement range with an easy-to-read LCD screen. In addition to this LCD screen, the front face includes buttons that switch between imperial and metric scales, reset the origin, switch the count direction with respect to the spindle, or power the unit on or off. Connection to a computer is possible via the top-located SPC output, however, the required SPC cable is not included.

Each unit has a Ø3/8" mounting barrel and includes an RBA1 Ø3/8" to Ø1/2" Barrel Adapter for increased mounting options. Two mounting options, ideal for measuring translations in horizontal or vertical orientations, are shown in Figures 1.1 and 1.2, respectively. These can be purchased by clicking on the View Imperial Product List or View Metric Product List links.

Table 2.1  Specifications
Measurement Range 1/2" (12.7 mm)
Resolution 1 µm (0.00005”)
Accuracya <2 µm (0.0001")
Hysteresisa <2 µm (0.0001")
Repeatabilitya <2 µm (0.0001")
Mounting Barrel Ø3/8" (9.5 mm)
Measuring Force ≤1.5 N
Battery Life ~18,000 Hours, Continuous Use
Contact Point Carbide-Tipped
  • During Normal Operation at 20 °C, Excluding Quantizing Error

Posted Comments:
No Comments Posted

Digital Indicator

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
DGM05 Support Documentation
DGM05Digital Indicator, 1/2" (12.7 mm) Range
$370.79
Today