
RoHS
Certification
In accordance with the RoHS Directive 2011/65/EU (recast EU 2015/863) on the restriction of the use of certain hazardous substances in electrical and electronic equipment, Thorlabs hereby declares that the product listed below is exempt from the requirements from the Directive because their intended application is excluded pursuant to Annex III or Annex IV of the Directive.
Item Number | Item Description | Exemption |
---|---|---|
WDM8-L-38C-20-NM | PRO8000 DWDM source, 189.725 THz/1580.14 nm, 20mW, | Exempt - Annex III - 6(a) |
WDM8-L-38C-20-NM | PRO8000 DWDM source, 189.725 THz/1580.14 nm, 20mW, | Exempt - Annex III - 6(c) |
WDM8-L-38C-20-NM | PRO8000 DWDM source, 189.725 THz/1580.14 nm, 20mW, | Exempt - Annex III - 7(a) |
WDM8-L-38C-20-NM | PRO8000 DWDM source, 189.725 THz/1580.14 nm, 20mW, | Exempt - Annex III - 7(c)-I |
The information provided here is based on information supplied to us by our vendors and is accurate to the best of our knowledge at the present time.
Items must be handled, stored, transported, and disposed of in accordance with applicable laws, rules, and regulations.
Signed

Danielle Strong
Vice President of Global Supply Chain
Date of Authorization
August 12, 2025
43 Sparta Ave, Newton, New Jersey 07860 Americas
Sales: 1-973-300-3000 www.thorlabs.com