
REACH
Certification
In accordance with the REACH regulations (EC) No 1907/2006, Thorlabs hereby declares that the product listed below contains a substance on the candidate list of Substances of Very High Concern (SVHC) in a concentration above 0.1% (W/W).
Item Number | Item Description | Name of SVHC(s) |
---|---|---|
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% Lead |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% Diboron Trioxide |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% Benzene-1,2,4-Tricarboxylic Acid 1,2 Anhydride (Trimellitic Anhydride)(TMA) |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% 2-methylimidazole |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% Octamethylcyclotetrasiloxane |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% 1,3,5-tris(oxiranylmethyl)-1,3,5-triazine-2,4,6(1H,3H,5H)-trione |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% Lead Titanium Trioxide |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% Lead Titanium Zirconium Oxide |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% Boric Acid |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% Hexahydromethylphthalic Anhydride |
GAN311C1 | Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 1.5 to 80 kHz | SVHC > 0.1% 4,4'-isopropylidenediphenol(BPA) |
The information provided here is based on information supplied to us by our vendors and is accurate to the best of our knowledge at the present time.
Items must be handled, stored, transported, and disposed of in accordance with applicable laws, rules, and regulations.
Signed

Danielle Strong
Vice President of Global Supply Chain
Date of Authorization
May 14, 2025
43 Sparta Ave, Newton, New Jersey 07860 Americas
Sales: 1-973-300-3000 www.thorlabs.com