Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

13 New Products in the Scientific Cameras Family!«« View All New Products
«« View ByCategory
Thorlabs' Scientific-Grade Cameras are specifically designed for microscopy and other demanding applications. The Zelux™ CMOS cameras have small footprints and provide cost-effective solutions for general-purpose imaging applications. The Quantalux® monochrome sCMOS camera is a fast frame rate imager that combines high dynamic range with extremely low read noise for low light applications. Kiralux™ cameras have CMOS sensors with high quantum efficiency in the same compact housing and are offered in monochrome, color, NIR-enhanced and polarization-sensitive versions. Our polarization-sensitive CMOS camera is ideal for materials inspection, flaw detection, and other advanced techniques using polarization. Our scientific CCD cameras are available with a variety of features, including versions optimized for operation at UV, visible, or NIR wavelengths; fast-frame-rate cameras; TE-cooled or non-cooled housings; and versions with the sensor face plate removed. An intuitive software package, API and SDK for developers, and third-party software support provide options for custom system control and image acquisition.
Kiralux™ 1.3 MP Compact Scientific Cameras (View Product Family)
3 New Products!
CS135MUN
Kiralux™ 1.3 Megapixel NIR-Enhanced CMOS Camera, USB 3.0 Interface
CS135MUN- Kiralux™ 1.3 Megapixel NIR-Enhanced CMOS Camera, USB 3.0 Interface RELEASED: March 27, 2020
CS135MU
Kiralux™ 1.3 Megapixel Monochrome CMOS Camera, USB 3.0 Interface
CS135MU- Kiralux™ 1.3 Megapixel Monochrome CMOS Camera, USB 3.0 Interface RELEASED: March 27, 2020
CS135CU
Kiralux™ 1.3 Megapixel Color CMOS Camera, USB 3.0 Interface
CS135CU- Kiralux™ 1.3 Megapixel Color CMOS Camera, USB 3.0 Interface RELEASED: March 27, 2020
Optional Accessories for Zelux™ 1.6 MP CMOS Cameras (View Product Family)
1 New Product!
SM1A10Z
Adapter with External SM1 Threads and Internal C-Mount Threads, 9.1 mm Spacer
SM1A10Z- Adapter with External SM1 Threads and Internal C-Mount Threads, 9.1 mm Spacer RELEASED: March 13, 2020
Zelux™ 1.6 MP Monochrome and Color CMOS Compact Scientific Digital Cameras (View Product Family)
8 New Products!
CS165MU1/M
Zelux™ 1.6 MP Monochrome CMOS Camera, M6 Taps, External Trigger
CS165MU1/M- Zelux™ 1.6 MP Monochrome CMOS Camera, M6 Taps, External Trigger RELEASED: March 13, 2020
CS165MU/M
Zelux™ 1.6 MP Monochrome CMOS Camera, M6 Taps
CS165MU/M- Zelux™ 1.6 MP Monochrome CMOS Camera, M6 Taps RELEASED: March 13, 2020
CS165CU1/M
Zelux™ 1.6 MP Color CMOS Camera, M6 Taps, External Trigger
CS165CU1/M- Zelux™ 1.6 MP Color CMOS Camera, M6 Taps, External Trigger RELEASED: March 13, 2020
CS165CU/M
Zelux™ 1.6 MP Color CMOS Camera, M6 Taps
CS165CU/M- Zelux™ 1.6 MP Color CMOS Camera, M6 Taps RELEASED: March 13, 2020
CS165MU1
Zelux™ 1.6 MP Monochrome CMOS Camera, 1/4"-20 Taps, External Trigger
CS165MU1- Zelux™ 1.6 MP Monochrome CMOS Camera, 1/4"-20 Taps, External Trigger RELEASED: March 13, 2020
CS165CU1
Zelux™ 1.6 MP Color CMOS Camera, 1/4"-20 Taps, External Trigger
CS165CU1- Zelux™ 1.6 MP Color CMOS Camera, 1/4"-20 Taps, External Trigger RELEASED: March 13, 2020
CS165MU
Zelux™ 1.6 MP Monochrome CMOS Camera, 1/4"-20 Taps
CS165MU- Zelux™ 1.6 MP Monochrome CMOS Camera, 1/4"-20 Taps RELEASED: March 13, 2020
CS165CU
Zelux™ 1.6 MP Color CMOS Camera, 1/4"-20 Taps
CS165CU- Zelux™ 1.6 MP Color CMOS Camera, 1/4"-20 Taps RELEASED: March 13, 2020
Thorlabs Excitation Water Dipping Objective for Light Sheet Microscopy (View Product Family)
1 New Product!
TL20X-MPL
20X Thorlabs Water Dipping Excitation Objective, 0.60 NA, 5.5 mm WD
TL20X-MPL- 20X Thorlabs Water Dipping Excitation Objective, 0.60 NA, 5.5 mm WD RELEASED: January 22, 2020