Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

24 New Products in the Optogenetics Family!«« View All New Products
«« View ByCategory
Thorlabs offers a line of optogenetics equipment that allows for in vivo optical stimulation for neuroscience research. We currently offer a large selection of optogenetics supplies, including implantable fiber optic cannulae with ceramic or stainless steel Ø1.25 or Ø2.5 mm ferrules, available both cleaved and scissor-cut. We offer lightweight multimode patch cables with an optional rotary joint. They have ferrule ends for mating to our cannulae using an interconnect or ceramic mating sleeve. A separate 1x1 rotary joint that accepts FC/PC multimode patch cables is also available. Cannula holders and implant guides provide additional stability and accuracy when implanting cannulae. Our optogenetics kits provide all the necessary components for an optogenetics experiment including LED, patch cable, cannulae, and accessories. Customers can add, remove, or replace parts in these kits to customize the purchase for their needs. We also offer couplers/splitters, a 1x2 rotary joint splitter, fiber-coupled LED light sources, and a 473 nm fiber-coupled laser.
Ø400 µm Core, Aluminum-Coated Multimode Fiber (View Product Family)
2 New Products!
AFM400L
0.22 NA, Ø400 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated
AFM400L- 0.22 NA, Ø400 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
AFM400H
0.22 NA, Ø400 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated
AFM400H- 0.22 NA, Ø400 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
Ø200 µm Core, Aluminum-Coated Multimode Fiber (View Product Family)
2 New Products!
AFM200L
0.22 NA, Ø200 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated
AFM200L- 0.22 NA, Ø200 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
AFM200H
0.22 NA, Ø200 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated
AFM200H- 0.22 NA, Ø200 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
Ø100 µm Core, Aluminum-Coated Multimode Fiber (View Product Family)
2 New Products!
AFM100L
0.22 NA, Ø100 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated
AFM100L- 0.22 NA, Ø100 µm Core Multimode Fiber, Low-OH for 400 - 2400 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
AFM100H
0.22 NA, Ø100 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated
AFM100H- 0.22 NA, Ø100 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated RELEASED: February 24, 2020 - Customer Inspired Product!
Ø200 µm Core, 0.50 NA 1x2 Multimode Couplers (View Product Family)
4 New Products!
TH200SS1A
1x2 Multimode Coupler, High OH, Ø200 µm Core, 0.50 NA, 50:50 Split, SMA905 to Ø2.5 mm Ferrules
TH200SS1A- 1x2 Multimode Coupler, High OH, Ø200 µm Core, 0.50 NA, 50:50 Split, SMA905 to Ø2.5 mm Ferrules RELEASED: February 20, 2020
TH200SL1A
1x2 Multimode Coupler, High OH, Ø200 µm Core, 0.50 NA, 50:50 Split, SMA905 to Ø1.25 mm Ferrules
TH200SL1A- 1x2 Multimode Coupler, High OH, Ø200 µm Core, 0.50 NA, 50:50 Split, SMA905 to Ø1.25 mm Ferrules RELEASED: February 20, 2020
TH200FS1A
1x2 Multimode Coupler, High OH, Ø200 µm Core, 0.50 NA, 50:50 Split, FC/PC to Ø2.5 mm Ferrules
TH200FS1A- 1x2 Multimode Coupler, High OH, Ø200 µm Core, 0.50 NA, 50:50 Split, FC/PC to Ø2.5 mm Ferrules RELEASED: February 20, 2020
TH200FL1A
1x2 Multimode Coupler, High OH, Ø200 µm Core, 0.50 NA, 50:50 Split, FC/PC to Ø1.25 mm Ferrules
TH200FL1A- 1x2 Multimode Coupler, High OH, Ø200 µm Core, 0.50 NA, 50:50 Split, FC/PC to Ø1.25 mm Ferrules RELEASED: February 20, 2020
Multimode Patch Cables with Lensed Tips (View Product Family)
2 New Products!
LFM1S-1
Ø50 µm, 0.20 NA, Lensed Tip to SMA Fiber Patch Cable, Ø25 µm Spot Size, 30 µm WD, 1 m
LFM1S-1- Ø50 µm, 0.20 NA, Lensed Tip to SMA Fiber Patch Cable, Ø25 µm Spot Size, 30 µm WD, 1 m RELEASED: January 17, 2020 - Customer Inspired Product!
LFM1F-1
Ø50 µm, 0.20 NA, Lensed Tip to FC/PC Fiber Patch Cable, Ø25 µm Spot Size, 30 µm WD, 1 m
LFM1F-1- Ø50 µm, 0.20 NA, Lensed Tip to FC/PC Fiber Patch Cable, Ø25 µm Spot Size, 30 µm WD, 1 m RELEASED: January 17, 2020 - Customer Inspired Product!
Ø1.25 mm (LC), Stainless Steel Cannulae (View Product Family)
4 New Products!
CFML15L20
Fiber Optic Cannula, Ø1.25 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=20 mm
CFML15L20- Fiber Optic Cannula, Ø1.25 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=20 mm RELEASED: January 16, 2020 - Customer Inspired Product!
CFML15L10
Fiber Optic Cannula, Ø1.25 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=10 mm
CFML15L10- Fiber Optic Cannula, Ø1.25 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=10 mm RELEASED: January 16, 2020 - Customer Inspired Product!
CFML15L05
Fiber Optic Cannula, Ø1.25 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=5 mm
CFML15L05- Fiber Optic Cannula, Ø1.25 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=5 mm RELEASED: January 16, 2020 - Customer Inspired Product!
CFML15L02
Fiber Optic Cannula, Ø1.25 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=2 mm
CFML15L02- Fiber Optic Cannula, Ø1.25 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=2 mm RELEASED: January 16, 2020 - Customer Inspired Product!
Ø1.25 mm (LC), 6.4 mm or 10.5 mm Ceramic Cannulae (View Product Family)
4 New Products!
CFMLC15L20
Fiber Optic Cannula, Ø1.25 x 6.4 mm Ceramic Ferrule, Ø400 µm Core, 0.50 NA, L=20 mm
CFMLC15L20- Fiber Optic Cannula, Ø1.25 x 6.4 mm Ceramic Ferrule, Ø400 µm Core, 0.50 NA, L=20 mm RELEASED: January 16, 2020
CFMLC15L10
Fiber Optic Cannula, Ø1.25 x 6.4 mm Ceramic Ferrule, Ø400 µm Core, 0.50 NA, L=10 mm
CFMLC15L10- Fiber Optic Cannula, Ø1.25 x 6.4 mm Ceramic Ferrule, Ø400 µm Core, 0.50 NA, L=10 mm RELEASED: January 16, 2020
CFMLC15L05
Fiber Optic Cannula, Ø1.25 x 6.4 mm Ceramic Ferrule, Ø400 µm Core, 0.50 NA, L=5 mm
CFMLC15L05- Fiber Optic Cannula, Ø1.25 x 6.4 mm Ceramic Ferrule, Ø400 µm Core, 0.50 NA, L=5 mm RELEASED: January 16, 2020
CFMLC15L02
Fiber Optic Cannula, Ø1.25 x 6.4 mm Ceramic Ferrule, Ø400 µm Core, 0.50 NA, L=2 mm
CFMLC15L02- Fiber Optic Cannula, Ø1.25 x 6.4 mm Ceramic Ferrule, Ø400 µm Core, 0.50 NA, L=2 mm RELEASED: January 16, 2020
Ø2.5 mm (FC), Stainless Steel Cannulae (View Product Family)
4 New Products!
CFM15L20
Fiber Optic Cannula, Ø2.5 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=20 mm
CFM15L20- Fiber Optic Cannula, Ø2.5 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=20 mm RELEASED: January 16, 2020 - Customer Inspired Product!
CFM15L10
Fiber Optic Cannula, Ø2.5 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=10 mm
CFM15L10- Fiber Optic Cannula, Ø2.5 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=10 mm RELEASED: January 16, 2020 - Customer Inspired Product!
CFM15L05
Fiber Optic Cannula, Ø2.5 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=5 mm
CFM15L05- Fiber Optic Cannula, Ø2.5 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=5 mm RELEASED: January 16, 2020 - Customer Inspired Product!
CFM15L02
Fiber Optic Cannula, Ø2.5 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=2 mm
CFM15L02- Fiber Optic Cannula, Ø2.5 mm SS Ferrule, Ø400 µm Core, 0.50 NA, L=2 mm RELEASED: January 16, 2020 - Customer Inspired Product!