Page  55 56 57 58 59 60 61 62 63 64
Part NumberProduct Description
LDC1300BLaser Diode Controller for Butterfly Packages
LDC1300DLaser Diode Controller for DIL (Dual In-Line) Packages
LDC20002 A Laser Diode Controller, -100/120 VAC
LDC2000-EC2 A Laser Diode Controller, -230 VAC
LDC200CVBenchtop LD Current Controller, ±20 mA
LDC200VLaser Diode Current Controller, ±20 mA, for VCSELs
LDC201CUBenchtop LD Current Controller, ±100 mA
LDC201UBenchtop Laser Diode Current Controller, ±100 mA, ultra low noise
LDC202Benchtop Laser Diode Current Controller, ±200 mA
LDC202BBenchtop Laser Diode Current Controller ±200 mA HV
LDC202CBenchtop LD Current Controller, ±200 mA HV
LDC205Benchtop Laser Diode Current Controller, ±500 mA, 110-120VAC
LDC205BBenchtop Laser Diode Current Controller ±500 mA HV
LDC205CBenchtop LD Current Controller, ±500 mA HV
LDC210Benchtop Laser Diode Current Controller, ±1 A
LDC210BBenchtop Laser Diode Current Controller, ±1 A HV
LDC210CBenchtop LD Current Controller, ±1 A HV
LDC220Benchtop Laser Diode Current Controller, ±2 A
LDC220CBenchtop LD Current Controller, ±2 A
LDC240CBenchtop LD Current Controller, ±4 A
LDC2500BTapered Amplifier Current and TEC Controller, 2.5 A, 14-Pin Butterfly Package
LDC340Benchtop Dual Current Range Laser Diode Controller, ±1A / ±4A
LDC340-IEEEBenchtop Dual Current Range Laser Diode Controller, ±1A / ±4A, IEEE 488.2
LDC400Large-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat Cleaves
LDC4005Benchtop Laser Diode Controller, 5 A / 12 V
LDC400ALarge-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat and Angled Cleaves
LDC401Large-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat Cleaves
LDC401ALarge-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat and Angled Cleaves
LDC4020Benchtop Laser Diode Controller, 20 A / 11 V
LDC450BLarge-Diameter Fiber Cleaver, Portable, Ø200 µm to Ø800 µm Cladding, Flat Cleaves
LDC500Laser Controller, 500 mA, 110-120 VAC
LDC500-ECLaser Controller, 500 mA, 220-240 VAC
LDC8001PRO8000 Laser Diode Current Control Module, ±100 mA, 1 Slot Wide
LDC8002PRO8000 Laser Diode Current Control Module, ±200 mA, 1 Slot Wide
LDC8005PRO8000 Laser Diode Current Control Module, ±500 mA, 1 Slot Wide
LDC8010PRO8000 Laser Diode Current Control Module, ±1 A, 1 Slot Wide
LDC8020PRO8000 Laser Diode Current Control Module, ±2 A, 1 Slot Wide
LDC8040PRO8000 Laser Diode Current Control Module, ±4 A, 1 Slot Wide
LDC8080PRO8000 Laser Diode Current Control Module, ±8 A, 2 Slots Wide
LDCASAdjustable Stop for LDC401(A) Fiber Cleavers
LDCCKDigital Microscope for LDC Series Fiber Cleavers
LDCCMDigital Microscope and Tablet Mount for LDC401 and LDC401A Fiber Cleavers
LDCM1Passive Thermal Mount for One-Tab C-Mount Diode Lasers
LDCM1/MPassive Thermal Mount for One-Tab C-Mount Diode Lasers, Metric
LDH3-P130 mm Cage Plate Collimation Mount for TO-3 Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses
LDH3-P1/M30 mm Cage Plate Collimation Mount for TO-3 Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap
LDH56-P230 mm Cage Plate Collimation Mount for Ø5.6 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses
LDH56-P2/M30 mm Cage Plate Collimation Mount for Ø5.6 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap
LDH9-P19 mm and 5.6 mm Laser Collimation Kit Package (Optics & Diodes Sold Separately)
LDH9-P1/M9 mm and 5.6 mm Laser Collimation Package (Optics & Diodes Sold Separately)
LDH9-P230 mm Cage Plate Collimation Mount for Ø9 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses
LDH9-P2/M30 mm Cage Plate Collimation Mount for Ø9 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap
LDM1550Compact Laser Diode Module with Shutter, 1550 nm, 4.5 mW
LDM21TE-Cooled Mount for Ø5.6 and Ø9.0 mm Laser Diodes with A/B/C/D/E/H Pin Codes, 8-32 Taps
LDM21/MTE-Cooled Mount for Ø5.6 and Ø9.0 mm Laser Diodes with A/B/C/D/E/H Pin Codes, M4 x 0.7 Taps
LDM38TE-Cooled Mount for Ø3.8 mm Laser Diodes with G Pin Code, 1/4"-20 Taps
LDM38/MTE-Cooled Mount for Ø3.8 mm Laser Diodes with G Pin Code, M6 Taps
LDM405Compact Laser Diode Module with Shutter, 405 nm, 4.0 mW
LDM56TE-Cooled Mount for Ø5.6 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, 1/4"-20 Taps
LDM56/MTE-Cooled Mount for Ø5.6 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, M6 Taps
LDM56DJDPSS Laser Mounting Flange for LDM56(/M) Laser Diode Mount
LDM56FTE-Cooled Mount for Ø5.6 mm Laser Diodes with F or G Pin Codes, 1/4"-20 Taps
LDM56F/MTE-Cooled Mount for Ø5.6 mm Laser Diodes with F or G Pin Codes, M6 Taps
LDM635Compact Laser Diode Module with Shutter, 635 nm, 4.0 mW
LDM670Compact Laser Diode Module with Shutter, 670 nm, 5.5 mW
LDM785Compact Laser Diode Module with Shutter, 785 nm, 20 mW
LDM850Compact Laser Diode Module with Shutter, 850 nm, 20 mW
LDM90TE-Cooled Mount for Ø9.0 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, 1/4"-20 Taps
LDM90/MTE-Cooled Mount for Ø9.0 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, M6 Taps
LDM9LPLD/TEC Mount for Thorlabs Fiber-Pigtailed Laser Diodes
LDM9TLaser Diode Mount with Integrated Temperature Controller
LDM9T/MLaser Diode Mount with Integrated Temperature Controller, Metric
LDMC20Thermoelectrically Cooled Mount for C-Mount Lasers, 1/4"-20 Taps
LDMC20/MThermoelectrically Cooled Mount for C-Mount Lasers, M6 Taps
LDMXYXY Flexure Adapter for LDM Series Laser Diode Mounts
LDPOLLyot Depolarizer: Uncoated, 350 nm - 2600 nm
LDPOL-ALyot Depolarizer: AR Coating: 350 nm - 600 nm
LDPOL-BLyot Depolarizer: AR Coating: 600 nm - 900 nm
LDPOL-CLyot Depolarizer: AR Coating: 1250 nm - 1620 nm
LDS15 VDC Regulated Power Supply, 2.5 mm Phono Plug
LDS1212±12 VDC Regulated Linear Power Supply, 6 W, 115/230 VAC
LDS12B±12 VDC Regulated Linear Power Supply, 6 W, 100/120/230 VAC
LDS29V DC Power Supply
LDS55 VDC Regulated Power Supply, 2.5 mm Phono Plug, 120 VAC
LDS5-EC5 VDC Regulated Power Supply, 2.5 mm Phono Plug, 230 VAC
LDS99 VDC Regulated Power Supply, 2.5 mm Phono Plug, 120 VAC
LDS9-EC9 VDC Regulated Power Supply, 2.5 mm Phono Plug, 230 VAC
LE1015Ø2" N-BK7 Positive Meniscus Lens, f = 200 mm, Uncoated
LE1015-AØ2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 350 - 700 nm
LE1015-BØ2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 650 - 1050 nm
LE1015-CØ2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 1050 - 1700 nm
LE1076Ø2" N-BK7 Positive Meniscus Lens, f = 100 mm, Uncoated
LE1076-AØ2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 350 - 700 nm
LE1076-BØ2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 650 - 1050 nm
LE1076-CØ2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 1050 - 1700 nm
LE1104Ø1" N-BK7 Positive Meniscus Lens, f = 150 mm, Uncoated
LE1104-AØ1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 350 - 700 nm
LE1104-BØ1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 650 - 1050 nm
LE1104-CØ1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 1050 - 1700 nm
LE1153BK7 Positive Meniscus Lens
LE1153-ABK7 Positive Meniscus Lens
LE1153-BBK7 Positive Meniscus Lens
LE1153-CBK7 Positive Meniscus Lens
LE1156Ø1" N-BK7 Positive Meniscus Lens, f = 125 mm, Uncoated
LE1156-AØ1" N-BK7 Positive Meniscus Lens, f = 125 mm, ARC: 350 - 700 nm
LE1156-BØ1" N-BK7 Positive Meniscus Lens, f = 125 mm, ARC: 650 - 1050 nm
LE1156-CØ1" N-BK7 Positive Meniscus Lens, f = 125 mm, ARC: 1050 - 1700 nm
LE1157BK7 Positive Meniscus Lens
LE1157-ABK7 Positive Meniscus Lens
LE1157-BBK7 Positive Meniscus Lens
LE1157-CBK7 Positive Meniscus Lens
LE1202Ø1" N-BK7 Positive Meniscus Lens, f = 200 mm, Uncoated
LE1202-AØ1" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 350 - 700 nm
LE1202-BØ1" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 650 - 1050 nm
LE1202-CØ1" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 1050 - 1700 nm
LE1234Ø1" N-BK7 Positive Meniscus Lens, f = 100 mm, Uncoated
LE1234-AØ1" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 350 - 700 nm
LE1234-BØ1" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 650 - 1050 nm
LE1234-CØ1" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 1050 - 1700 nm
LE1261BK7 Positive Meniscus Lens
LE1261-ABK7 Positive Meniscus Lens
LE1261-BBK7 Positive Meniscus Lens
LE1261-CBK7 Positive Meniscus Lens
LE1359BK7 Positive Meniscus Lens
LE1359-ABK7 Positive Meniscus Lens
LE1359-BBK7 Positive Meniscus Lens
LE1359-CBK7 Positive Meniscus Lens
LE1418Ø2" N-BK7 Positive Meniscus Lens, f = 150 mm, Uncoated
LE1418-AØ2" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 350 - 700 nm
LE1418-BØ2" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 650 - 1050 nm
LE1418-CØ2" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 1050 - 1700 nm
LE1458BK7 Positive Meniscus Lens
LE1458-ABK7 Positive Meniscus Lens
LE1458-BBK7 Positive Meniscus Lens
LE1458-CBK7 Positive Meniscus Lens
LE1527BK7 Positive Meniscus Lens
LE1527-ABK7 Positive Meniscus Lens
LE1527-BBK7 Positive Meniscus Lens
LE1527-CBK7 Positive Meniscus Lens
LE1613Ø2" N-BK7 Positive Meniscus Lens, f = 250 mm, Uncoated
LE1613-AØ2" N-BK7 Positive Meniscus Lens, f = 250 mm, ARC: 350 - 700 nm
LE1613-BØ2" N-BK7 Positive Meniscus Lens, f = 250 mm, ARC: 650 - 1050 nm
LE1613-CØ2" N-BK7 Positive Meniscus Lens, f = 250 mm, ARC: 1050 - 1700 nm
LE1834BK7 Positive Meniscus Lens
LE1834-ABK7 Positive Meniscus Lens
LE1834-BBK7 Positive Meniscus Lens
LE1834-CBK7 Positive Meniscus Lens
LE1872BK7 Positive Meniscus Lens
LE1872-ABK7 Positive Meniscus Lens
LE1872-BBK7 Positive Meniscus Lens
LE1872-CBK7 Positive Meniscus Lens
LE1929Ø1" N-BK7 Positive Meniscus Lens, f = 300 mm, Uncoated
LE1929-AØ1" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 350 - 700 nm
LE1929-BØ1" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 650 - 1050 nm
LE1929-CØ1" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 1050 - 1700 nm
LE1985Ø2" N-BK7 Positive Meniscus Lens, f = 300 mm, Uncoated
LE1985-AØ2" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 350 - 700 nm
LE1985-BØ2" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 650 - 1050 nm
LE1985-CØ2" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 1050 - 1700 nm
LE4125Ø2" UV Fused Silica, + Meniscus Lens, f = 150.0 mm, Uncoated
LE4125-UVf = 150.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4150Ø2" UV Fused Silica, + Meniscus Lens, f = 500.0 mm, Uncoated
LE4150-UVf = 500.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4173Ø1" UV Fused Silica, Positive Meniscus Lens, f = 100.0 mm, Uncoated
LE4173-UVf = 100.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4197Ø1" UV Fused Silica, Positive Meniscus Lens, f = 150.0 mm, Uncoated
LE4197-UVf = 150.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4329Ø1" UV Fused Silica, Positive Meniscus Lens, f = 300.0 mm, Uncoated
LE4329-UVf = 300.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4412Ø2" UV Fused Silica, + Meniscus Lens, f = 100.0 mm, Uncoated
LE4412-UVf = 100.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4467Ø1" UV Fused Silica, Positive Meniscus Lens, f = 200.0 mm, Uncoated
LE4467-UVf = 200.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4484Ø1" UV Fused Silica, Positive Meniscus Lens, f = 500.0 mm, Uncoated
LE4484-UVf = 500.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4560Ø2" UV Fused Silica, + Meniscus Lens, f = 200.0 mm, Uncoated
LE4560-UVf = 200.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4822Ø2" UV Fused Silica, + Meniscus Lens, f = 1000.0 mm, Uncoated
LE4822-UVf = 1000.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4950Ø1" UV Fused Silica, Positive Meniscus Lens, f = 1000.0 mm, Uncoated
LE4950-UVf = 1000.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE4984Ø2" UV Fused Silica, + Meniscus Lens, f = 300.0 mm, Uncoated
LE4984-UVf = 300.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm
LE5183Ø1" CaF2 Positive Meniscus Lens, f = 40.0 mm, Uncoated
LE5183-EØ1" CaF2 Positive Meniscus Lens, f = 40.0 mm, AR-Coated: 2 - 5 µm
LE5183-E1Ø1" CaF₂ Positive Meniscus Lens, f = 40.0 mm, AR-Coated: 2 - 5 μm
LE5234Ø1/2" CaF2 Positive Meniscus Lens, f = 80.0 mm, Uncoated
LE5234-EØ1/2" CaF2 Positive Meniscus Lens, f = 80.0 mm, AR-Coated: 2 - 5 µm
LE5234-E1Ø1/2" CaF₂ Positive Meniscus Lens, f = 80.0 mm, AR-Coated: 2 - 5 μm
LE5243Ø1/2" CaF2 Positive Meniscus Lens, f = 50.0 mm, Uncoated
LE5243-EØ1/2" CaF2 Positive Meniscus Lens, f = 50.0 mm, AR-Coated: 2 - 5 µm
LE5243-E1Ø1/2" CaF₂ Positive Meniscus Lens, f = 50.0 mm, AR-Coated: 2 - 5 μm
LE5382Ø1" CaF2 Positive Meniscus Lens, f = 150.0 mm, Uncoated
LE5382-EØ1" CaF2 Positive Meniscus Lens, f = 150.0 mm, AR-Coated: 2 - 5 µm
LE5382-E1Ø1" CaF₂ Positive Meniscus Lens, f = 150.0 mm, AR-Coated: 2 - 5 μm
LE5414Ø1" CaF2 Positive Meniscus Lens, f = 200.0 mm, Uncoated
LE5414-EØ1" CaF2 Positive Meniscus Lens, f = 200.0 mm, AR-Coated: 2 - 5 µm
LE5414-E1Ø1" CaF₂ Positive Meniscus Lens, f = 200.0 mm, AR-Coated: 2 - 5 μm
LE5656Ø1" CaF2 Positive Meniscus Lens, f = 750.0 mm, Uncoated
LE5656-EØ1" CaF2 Positive Meniscus Lens, f = 750.0 mm, AR-Coated: 2 - 5 µm
LE5656-E1Ø1" CaF₂ Positive Meniscus Lens, f = 750.0 mm, AR-Coated: 2 - 5 μm
LE5714Ø1" CaF2 Positive Meniscus Lens, f = 1000.0 mm, Uncoated
LE5714-EØ1" CaF2 Positive Meniscus Lens, f = 1000.0 mm, AR-Coated: 2 - 5 µm
LE5714-E1Ø1" CaF₂ Positive Meniscus Lens, f = 1000.0 mm, AR-Coated: 2 - 5 μm
LE5801Ø1" CaF2 Positive Meniscus Lens, f = 50.0 mm, Uncoated
LE5801-EØ1" CaF2 Positive Meniscus Lens, f = 50.0 mm, AR-Coated: 2 - 5 µm
LE5801-E1Ø1" CaF₂ Positive Meniscus Lens, f = 50.0 mm, AR-Coated: 2 - 5 μm
LE5802Ø1" CaF2 Positive Meniscus Lens, f = 75.0 mm, Uncoated
LE5802-EØ1" CaF2 Positive Meniscus Lens, f = 75.0 mm, AR-Coated: 2 - 5 µm
LE5802-E1Ø1" CaF₂ Positive Meniscus Lens, f = 75.0 mm, AR-Coated: 2 - 5 μm
LE5803Ø1" CaF2 Positive Meniscus Lens, f = 100.0 mm, Uncoated
LE5803-EØ1" CaF2 Positive Meniscus Lens, f = 100.0 mm, AR-Coated: 2 - 5 µm
LE5803-E1Ø1" CaF₂ Positive Meniscus Lens, f = 100.0 mm, AR-Coated: 2 - 5 μm
LE5838Ø1/2" CaF2 Positive Meniscus Lens, f = 20.0 mm, Uncoated
LE5838-EØ1/2" CaF2 Positive Meniscus Lens, f = 20.0 mm, AR-Coated: 2 - 5 µm
LE5838-E1Ø1/2" CaF₂ Positive Meniscus Lens, f = 20.0 mm, AR-Coated: 2 - 5 μm
LE5990Ø1" CaF2 Positive Meniscus Lens, f = 500.0 mm, Uncoated
LE5990-EØ1" CaF2 Positive Meniscus Lens, f = 500.0 mm, AR-Coated: 2 - 5 µm
LE5990-E1Ø1" CaF₂ Positive Meniscus Lens, f = 500.0 mm, AR-Coated: 2 - 5 μm
LE7031-E3Ø1" ZnSe Positive Meniscus Lens, f = 100.0 mm, ARC: 7-12 µm
LE7031-FØ1" ZnSe Positive Meniscus Lens, f = 100.0 mm, ARC: 8-12 µm
LE7117-E3Ø1" ZnSe Positive Meniscus Lens, f = 750.0 mm, ARC: 7-12 µm
LE7117-FØ1" ZnSe Positive Meniscus Lens, f = 750.0 mm, ARC: 8-12 µm
LE7185-E3Ø1" ZnSe Positive Meniscus Lens, f = 25.4 mm, ARC: 7-12 µm
LE7185-FØ1" ZnSe Positive Meniscus Lens, f = 25.4 mm, ARC: 8-12 µm
LE7199-E3Ø1" ZnSe Positive Meniscus Lens, f = 1000.0 mm, ARC: 7-12 µm
LE7199-FØ1" ZnSe Positive Meniscus Lens, f = 1000.0 mm, ARC: 8-12 µm
LE7246-E3Ø1/2" ZnSe Positive Meniscus Lens, f = 15.0 mm, ARC: 7-12 µm
LE7246-FØ1/2" ZnSe Positive Meniscus Lens, f = 15.0 mm, ARC: 8-12 µm
LE7276-E3Ø1/2" ZnSe Positive Meniscus Lens, f = 20.0 mm, ARC: 7-12 µm
LE7276-FØ1/2" ZnSe Positive Meniscus Lens, f = 20.0 mm, ARC: 8-12 µm
LE7495-E3Ø1" ZnSe Positive Meniscus Lens, f = 500.0 mm, ARC: 7-12 µm
LE7495-FØ1" ZnSe Positive Meniscus Lens, f = 500.0 mm, ARC: 8-12 µm
LE7667-E3Ø1" ZnSe Positive Meniscus Lens, f = 150.0 mm, ARC: 7-12 µm
LE7667-FØ1" ZnSe Positive Meniscus Lens, f = 150.0 mm, ARC: 8-12 µm
LE7898-E3Ø1" ZnSe Positive Meniscus Lens, f = 200.0 mm, ARC: 7-12 µm
LE7898-FØ1" ZnSe Positive Meniscus Lens, f = 200.0 mm, ARC: 8-12 µm
LE7963-E3Ø1/2" ZnSe Positive Meniscus Lens, f = 40.0 mm, ARC: 7-12 µm
LE7963-FØ1/2" ZnSe Positive Meniscus Lens, f = 40.0 mm, ARC: 8-12 µm
LE7981-E3Ø1" ZnSe Positive Meniscus Lens, f = 50.0 mm, ARC: 7-12 µm
LE7981-FØ1" ZnSe Positive Meniscus Lens, f = 50.0 mm, ARC: 8-12 µm
LE7996-E3Ø1" ZnSe Positive Meniscus Lens, f = 75.0 mm, ARC: 7-12 µm
LE7996-FØ1" ZnSe Positive Meniscus Lens, f = 75.0 mm, ARC: 8-12 µm
LED-200LED UV Curing System
LED1050E1050 nm Epoxy-Encased LED, 2.5 mW, T-1 3/4
LED1050L1050 nm LED with a Glass Lens, 4 mW, TO-18
LED1050L21050 nm LED with a Glass Lens, 8 mW, TO-46
LED1070E1070 nm Epoxy-Encased LED, 7.5 mW, T-1 3/4
LED1070L1070 nm LED with a Glass Lens, 4 mW, TO-18
LED1085L1085 nm LED with a Glass Lens, 5 mW, TO-18

Page  55 56 57 58 59 60 61 62 63 64