Cage System Mounts for Dovetail Rails


  • Mount 16 mm, 30 mm, or 60 mm Cage Systems onto Dovetail Optical Rails
  • Optical Axis Height of 30.0 mm (1.18") or 50.0 mm (1.97")
  • Cage Plate Adapter or Snap-On Cage Support Options

RCA5

SM05-Threaded
16 mm Cage Plate

RCA7

SM1-Threaded
30 mm Cage Plate

RCA12

60 mm Cage
Snap-On Support

Application Idea

30 mm Cage System Mounted on a
Dovetail Rail Using an RCA8 Support

Related Items


Please Wait
RLA Dovetail Rail Accessories
Dovetail Rails Dovetail Rail Carriers Dovetail Rail Carrier Positioners Dovetail Rail Mounting Dovetail Rails
Rails Rail Carriers Rail Carrier
Positioners
Mounting Cage Mounting

Features

  • Mount Cage System Segments onto Construction Rails Along a Common Optical Axis
  • Available for 16 mm, 30 mm, and 60 mm Cage Systems
  • Cage Plate Adapter and Snap-On Options Available
    • Cage Plates Feature SM05, SM1, or SM2 Internal Thread
    • Snap-On Cage Supports for Quick and Secure Mounting
  • Optical Axis Height of 30.0 mm (1.18") or 50.0 mm (1.97") Above Rail Surface

The cage plate and support brackets offered below mount 16 mm, 30 mm, or 60 mm cage systems to our dovetail optical rails. The cage plates and support brackets each align a mounted cage system at a common 30.0 mm (1.18") or 50.0 mm (1.97") optical axis height, measured from the top surface of the rail. The dovetail clamp design allows for easy removal or addition of cage systems segments as required by the application. For additional information on our cage systems, please refer to the Cage Overview tab.

Cage System Overview

The Cage Assembly System provides a convenient way to construct large optomechanical systems with an established line of precision-machined building blocks designed for high flexibility and accurate alignment.

16 mm, 30 mm, and 60 mm Cage System Standards

Thorlabs offers three standards defined by the center-to-center spacing of the cage assembly rods (see Figure 14A). The 16 mm cage, 30 mm cage, and 60 mm cage standards are designed to accommodate Ø1/2", Ø1", and Ø2" optics, respectively. Specialized cage plates that allow smaller optics to be directly inserted into our larger cage systems are also available.

Standard Threads

The flexibility of our Cage Assembly System stems from well-defined mounting and thread standards designed to directly interface with a wide range of specialized products. The three most prevalent thread standards are our SM05 Series (0.535"-40 thread), SM1 Series (1.035"-40 thread), and SM2 Series (2.035"-40 thread), all of which were defined to house the industry's most common optic sizes. Essential building blocks, such as our popular lens tubes, directly interface to these standards.


Figure 14A  An example of the standard cage plate measurements determining cage system compatibility.
Standard Cage System Measurements
Cage System 16 mm 30 mm 60 mm
Thread Series SM05 SM1 SM2
Rod to Rod Spacing 16 mm (0.63") 30 mm (1.18") 60 mm (2.36")
Total Length 25 mm (0.98") 41 mm (1.60") 71.1 mm (2.80")
Cage Components
Cage Rods 16 mm These rods are used to connect cage plates, optic mounts, and other components in the cage system. The SR Series Cage Rods are compatible with our 16 mm cage systems, while the 30 mm and 60 mm cage systems use ER Series Cage Rods.
30 mm
60 mm
Cage Plates 16 mm These serve as the basic building blocks for a cage system. They may have SM-threaded central bores, smooth bores sized for industry standard optics or to accommodate the outer profile of our SM Series Lens Tubes, or specialized bores for other components such as our FiberPorts.
30 mm
60 mm
Optic Mounts 16 mm Thorlabs offers fixed, kinematic, rotation, and translation mounts specifically designed for our Cage Systems.
30 mm
60 mm
Cage Cubes 16 mm These cubes are useful for housing larger optical components, such as prisms or mirrors, or optics that need to sit at an angle to the beam path, such as beamsplitters. Our cage cubes are available empty or with pre-mounted optics.
30 mm
60 mm
Replacement Setscrews Replacement setscrews are offered for our 16 mm (SS4B013, SS4B025, and SS4B038) and 30 mm (SS4MS5 and SS4MS4) cage systems products.
Post and Breadboard Mounts and Adapters Mounting options for cage systems can be found on our Cage System Construction pages. Cage Systems can be mounted either parallel or perpendicular to the table surface.
Size Adapters Cage System Size Adapters can be used to integrate components from different cage system and threading standards.
Specialized Components Thorlabs also produces specialized cage components, such as Filter Wheels, a HeNe Laser Mount, and a FiberPort Cage Plate Adapter, allowing a wide range of our products to be integrated into cage-mounted optical systems. Explore our Cage Systems Visual Navigation Guide to see the full range of Thorlabs' cage components.

Posted Comments:
No Comments Posted

16 mm Cage Mounts for Dovetail Rails

Cage to Rail Adapters
Click for Details
Figure G1.1  Adapters Mount Cage Systems at 30 mm Optical Axis Above the Dovetail Optical Rail
  • Mount a 16 mm Cage System on a Dovetail Optical Rail
  • Optical Axis Height: 30.0 mm (1.18") Above Rail Surface
  • RCA5: Cage Plate with Bores for Ø4.0 mm SR Rods
  • RCA6: Snap-On Cage Support for Quick and Secure Mounting
  • Easily Positioned Along the Rail Prior to Lockdown Using Dovetail Clamp

The RCA5 Cage Plate and RCA6 Mounting Bracket are used to construct a 16 mm Cage System along a Dovetail Optical Rail. The dovetail clamp on the bottom of each mount allows for insertion anywhere along the rail and is secured by tightening a 5/64" (2.0 mm) hex clamp locking screw.

The RCA5 adapter integrates an internally SM05 (0.535"-40) threaded cage plate for 16 mm cage systems. Four through holes with 0.05" (1.3 mm) hex locking setscrews accept Ø4.0 mm cage rods (not included). The RCA6 mounting bracket has two flexure clamps that allow segments of a 16 mm cage system to be dropped in and easily secured by tightening two 5/64" (2.0 mm) setscrews. A 16 mm cage system mounted using the RCA5 and RCA6 will have an optical axis height 30.0 mm (1.18") above the top surface of the rail.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RCA5 Support Documentation
RCA5Customer Inspired! SM05-Threaded 16 mm Cage Plate for Dovetail Rails, 0.35" Thick, 30 mm Optical Axis Height
$108.89
Today
RCA6 Support Documentation
RCA6Customer Inspired! Snap-On 16 mm Cage Mounting Bracket for Dovetail Rails, 30 mm Optical Axis Height
$108.89
Today

30 mm Cage Mounts for Dovetail Rails


Click to Enlarge
View Imperial Product List
Item #QtyDescription
RLA06001Dovetail Optical Rail, 6", Imperial
RCA81Snap-On 30 mm Cage Mounting Bracket for Dovetail Rails, 30 mm Optical Axis Height
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
CP02F1SM1-Threaded 30 mm Flexure Cage Plate, 0.35" Thick, 2 Retaining Rings, Imperial
View Metric Product List
Item #QtyDescription
RLA150/M1Dovetail Optical Rail, 150 mm, Metric
RCA81Snap-On 30 mm Cage Mounting Bracket for Dovetail Rails, 30 mm Optical Axis Height
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
CP02F/M1SM1-Threaded 30 mm Flexure Cage Plate, 0.35" Thick, 2 Retaining Rings, Metric
Figure G2.2  30 mm Cage System Mounted on a Dovetail Optical Rail Using the RCA8 Mounting Bracket
Cage to Rail Adapters
Click for Details
Figure G2.1  Adapters Mount Cage Systems at 30 mm or 50 mm Optical Axis Above the Dovetail Optical Rail
  • Mount a 30 mm Cage System on a Dovetail Optical Rail
  • Optical Axis Height of 30.0 mm (1.18") or 50.0 mm (1.97") Above Rail Surface
  • RCA7 and RCA9: Cage Plates with Bores for Ø6.0 mm ER Rods
  • RCA8 and RCA10: Snap-On Cage Supports for Quick and Secure Mounting
  • Easily Positioned Along the Rail Prior to Lockdown Using Dovetail Clamp

The RCA7 and RCA9 Cage Plates and RCA8 and RCA10 Mounting Brackets are used to construct a 30 mm Cage System along a Dovetail Optical Rail. The dovetail clamp on the bottom of each mount allows for insertion anywhere along the rail and is secured by tightening a 5/64" (2.0 mm) hex clamp locking screw.

The RCA7 and RCA9 adapters integrate an internally SM1 (1.035"-40) threaded cage plate for 30 mm cage systems. Four through holes with 5/64" (2.0 mm) hex locking setscrews accept Ø6.0 mm cage rods (not included). The RCA8 and RCA10 mounting brackets have two flexure clamps that allow segments of a 30 mm cage system to be dropped in and easily secured by tightening two 5/64" (2.0 mm) setscrews. A 30 mm cage system will have an optical axis height 30.0 mm (1.18") above the top surface of the rail when mounted using the RCA7 and RCA8 or 50.0 mm (1.97") above the rail when mounted using the RCA9 and RCA10.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RCA7 Support Documentation
RCA7Customer Inspired! SM1-Threaded 30 mm Cage Plate for Dovetail Rails, 0.35" Thick, 30 mm Optical Axis Height
$102.84
Today
RCA8 Support Documentation
RCA8Customer Inspired! Snap-On 30 mm Cage Mounting Bracket for Dovetail Rails, 30 mm Optical Axis Height
$102.84
Today
RCA9 Support Documentation
RCA9Customer Inspired! SM1-Threaded 30 mm Cage Plate for Dovetail Rails, 0.35" Thick, 50 mm Optical Axis Height
$108.89
Today
RCA10 Support Documentation
RCA10Snap-On 30 mm Cage Mounting Bracket for Dovetail Rails, 50 mm Optical Axis Height
$108.89
Today

60 mm Cage Mounts for Dovetail Rails


Click to Enlarge
View Imperial Product List
Item #QtyDescription
RLA06001Dovetail Optical Rail, 6", Imperial
RCA121Snap-On 60 mm Cage Mounting Bracket for Dovetail Rails, 50 mm Optical Axis Height
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
LCP34260 mm Cage Plate, SM2 Threads, 0.5" Thick, 8-32 Tap (Two SM2RR Retaining Rings Included)
View Metric Product List
Item #QtyDescription
RLA150/M1Dovetail Optical Rail, 150 mm, Metric
RCA121Snap-On 60 mm Cage Mounting Bracket for Dovetail Rails, 50 mm Optical Axis Height
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
LCP34/M260 mm Cage Plate, SM2 Threads, 0.5" Thick, M4 Tap (Two SM2RR Retaining Rings Included)
Figure G3.2  60 mm Cage System Mounted on a Dovetail Optical Rail Using RCA12 Mounting Bracket
Cage to Rail Adapters
Click for Details
Figure G3.1  Adapters Mount Cage Systems at 50 mm Optical Axis Above the Dovetail Optical Rail
  • Mount a 60 mm Cage System on a Dovetail Optical Rail
  • Optical Axis Height: 50.0 mm (1.97") Above Rail Surface
  • RCA11: Cage Plate with Bores for Ø6.0 mm ER Rods
  • RCA12: Snap-On Cage Support for Quick and Secure Mounting
  • Easily Positioned Along the Rail Prior to Lockdown Using Dovetail Clamp

The RCA11 Cage Plate and RCA12 Mounting Bracket are used to construct a 60 mm Cage System along a Dovetail Optical Rail. The dovetail clamp on the bottom of each mount allows for insertion anywhere along the rail and is secured by tightening a 5/64" (2.0 mm) hex clamp locking screw.

The RCA11 adapter features an internally SM2 (2.035"-40) threaded cage plate for 60 mm cage systems. Four through holes with 5/64" (2.0 mm) hex locking setscrews accept Ø6.0 mm cage rods (not included). The RCA12 mounting bracket has two flexure clamps that allow segments of a 60 mm cage system to be dropped in and easily secured by tightening two 5/64" (2.0 mm) setscrews. A 60 mm cage system mounted using the RCA11 and RCA12 will have an optical axis height 50.0 mm (1.97") above the top surface of the rail.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RCA11 Support Documentation
RCA11Customer Inspired! SM2-Threaded 60 mm Cage Plate for Dovetail Rails, 0.35" Thick, 50 mm Optical Axis Height
$121.00
Today
RCA12 Support Documentation
RCA12Customer Inspired! Snap-On 60 mm Cage Mounting Bracket for Dovetail Rails, 50 mm Optical Axis Height
$121.00
Today