Atria® Series SS-OCT Systems


Atria® Series SS-OCT Systems


Please Wait

Exploring the Options?

Demo Rooms Button

We can provide tailored recommendations and partner with you to obtain images of your samples, demonstrating the impact of the OCT base unit and probe optics on image quality. Demos of our OCT systems can be arranged at our Sterling, VA (USA); Shanghai, China; Tokyo, Japan; and Lübeck, Germany facilities. See the OCT Demo Rooms tab.

In the Budgetary Phase?

System prices vary based on the exact components. Through our conversations, we can ensure your system quote is tailored to your requirements.

OEM or Custom Projects?

Click here to learn about our OEM capabilities.

Thorlabs OCT Group
OCT Applications Team Based in
Lübeck, Germany

We're Happy to Assist!

Contact Us Button
Application Articles

Features

  • Configurable OCT Systems Optimized for Ultra-Long-Range Imaging with High Resolution
    • 11 µm Axial Resolution in Air
  • Two Base Unit Options with 1060 nm Center Wavelength
    • 60 kHz A-Scan Rate with 20 mm Imaging Depth in Air, 102 dB Sensitivity
    • 200 kHz A-Scan Rate with 6 mm Imaging Depth in Air, 97 dB Sensitivity
  • Includes Computer and ThorImage®OCT Software Package (See the Software Tab)
  • Build-Your-Own and Preconfigured Systems Available
  • See the Brochures Tab for More Information on Thorlabs' OCT Systems

Choose Components to Build or Customize Your OCT System

  • Choose from 60 kHz or 200 kHz A-Scan Rate Base Units
  • Standard and User-Customizable Beam Scanning Systems Available
  • Scan Lens Kits to Optimize Lateral Resolution and Focal Length for Your Application
  • Ring- and Immersion-Style Sample Z-Spacers for Air or Liquid Imaging Applications
  • Scanner Stand and Translation Stage Accessories
  • Contact Our OCT Team to Request a Quote and Discuss Building a System

Thorlabs' Atria® Series 1060 nm OCT Imaging Systems provide the flexibility required for ultra-long-range imaging applications with high resolution. The MEMS-VCSEL source used in these swept-source OCT (SS-OCT) systems produces light with a much longer coherence length than broadband sources, enabling stronger backscattered signals at longer imaging depths. This advantage makes SS-OCT systems particularly apt for clinical applications, such as cardiovascular or opthalmological imaging. The Atria® Series SS-OCT is specifically designed to provide the high imaging depths required for aqueous applications, such as imaging contact lenses in water.

Optical Coherence Tomography (OCT) is a noninvasive optical imaging technique that produces real-time, 2D cross-sectional and 3D volumetric images of a sample. This technique provides structural information about the sample based on light backscattered from different layers of material within that sample, producing images with micron-level resolution and millimeters of imaging depth. OCT imaging can be considered as an optical analog to ultrasound imaging that achieves higher resolution at the cost of decreased penetration depth. In addition to high resolution, the non-contact, noninvasive nature of OCT makes it well suited for imaging samples such as biological tissue, small animals, and industrial materials. Each of Thorlabs' OCT systems includes a computer with ThorImageOCT 64-bit software installed. The software displays and processes 2D and 3D OCT data in real time.

Atria Series OCT Systems can be selected from our complete, preconfigured offerings or can be custom-configured for optimal performance in your specific application. When the popular latter option is taken, a complete system is created by combining the individual components described below. We invite you to contact us to assist in identifying the best options for your application. Each Atria OCT system includes, at a minimum, a base unit, a beam scanning system, and a scan lens kit. Scanner options include a robust standard scanner and a user-customizable scanner. A selection of scan lens kits provides the flexibility to tailor imaging resolution or working distance. Optional accessories, also available below, can be used to further customize your OCT system to meet the requirements of your application.

The components available below can also be used to upgrade your existing Thorlabs OCT system with additional features. While most systems are upgradable, we recommend contacting the OCT Team to determine the optimal solution for your system and intended application.

OCT Systems Comparison
OCT Webinar
Customization Options

Click on the Image Below or in the Table to the Right for Details on Customization Options

Atria Base Unit1 Atria Base Unit2 OCT Sample Stage OCT Stand1 OCT Stand2 OCT Stand3 OCT Stand4 Scanner1 Scanner2 Lens Border1 Border2
Atria Customization Options
OCT Base Unit (Computer Included)
Scanning System
Scan Lens Kit
Sample Z-Spacer (Not Shown)
Adjustable Scanner Stand
Translation Stage
Preconfigured Systems
(Z-Spacer Not Included)

Atria® Controls

Several hardware adjustments for the Atria SS-OCT systems can be made using the included ThorImage®OCT software package.

CC6000 Handle
Atria Reference Stage Control
CC6000 Handle
Click to Enlarge

Atria Acquisition Parameters

Acquisition Parameters

To achieve optimal imaging results, users can adjust the intensity of the reference light as well as the sensor gain using the software (see image to the near right). This ensures the full dynamic range of the system can be used with a wide variety of sample materials. Additionally, the Atria line of OCT systems contains two motorized polarization adjusters, which can be controlled from the software to reduce image artifacts by matching the polarization state of sample and reference light.

Reference Arm Path Length

Atria OCT base units contain a motorized reference stage, which allows fast and precise control of the path length in the reference arm of the interferometer directly from the ThorImageOCT software (see image to the far right).

 

ThorImageOCT Documentation
ThorImageOCT Software Manual
Third-Party Software License Agreements

ThorImage®OCT Software Index

 

OCT Scan Control Screen Shot
Click to Enlarge

Rendered Volume of a Zebrafish with Modifiable Clipping Plane

ThorImageOCT Software

  • Interactive Scan Position Control through Video Display for Common Line Scans or Freeform Pattern Scans
  • Advanced Dataset Management
  • Access to Raw Spectra, Processsed Data, and All Calibration Files Necessary for User-Designed Processing Routines
  • High-Speed Volume Rendering of 3D Data
  • Doppler and Speckle Variance Imaging
  • Versatile Scan and Acquisition Control, such as Averaging or Adjustable Scan Speeds

ThorImageOCT is a high-performance data acquisition software that is included with all Thorlabs OCT systems. This 64-bit Windows-based software acquires and displays OCT data, as well as includes scan control and processing options. Additionally, NI LabVIEW and C-based Software Development Kits (SDKs) are available, which contain a complete set of libraries for measurement control, data acquisition, and processing, as well as for storage and display of OCT images. The SDKs provide the means for developing highly specialized OCT imaging software for every individual application.

OCT Scan Control Screen Shot
Click to Enlarge

Various acquisition parameters can be adjusted in ThorImageOCT.

Scan Control

ThorImageOCT provides numerous scan and acquisition controls. The camera integrated in the scanner of our OCT systems provides live video images in the application software. Defining the scan line for 2D imaging or the scan area for 3D imaging is accomplished through the easy-to-use "Draw and Scan" feature by clicking on the video image.

High Speed OCT Software Draw and Scan Line
Click to Enlarge

The Sample Monitor can be used to define the scan pattern using the "Draw and Scan" feature.

Arbitrary forms defined by the Draw & Scan feature or loaded .txt files can be scanned. The scan pattern can also be adjusted by specifying suitable parameters in the controls of the software, as shown to the right.

High Speed OCT Software Draw and Scan Circle
Click to Enlarge

A predefined circle scan pattern can be loaded and scanned in the software. The size can be changed with the Zoom feature.
High Speed OCT Software Draw and Scan Triangle
Click to Enlarge

A predefined triangle scan pattern can be loaded and scanned in the software. The size can be changed with the Zoom feature.

Additionally, one can further set processing parameters, averaging parameters, and the speed and sensitivity of the device using device presets. By using a high-speed preset, video-like frame rates in 2D and fast volume rendering in 3D are possible, whereas high-sensitivity acquisition is enabled by choosing a preset with a lower acquisition speed.

 

Despeckle Filter
Click to Enlarge

Despeckle Filter Applied to an OCT Image of a Human Tooth
Despeckle Filter
Click to Enlarge

OCT Image of a Human Tooth

Processing Options

ThorImageOCT provides features specifically designed to improve the quality of OCT images. The data can be modified during acquisition using processing parameters, such as image field correction and undersampling filters, or afterwards with filters. As shown to the right, the despeckle filter can be applied to an image to reduce speckle noise without blurring details of the imaged structure.

If additional processing functions are desired, ThorImageOCT can also integrate user-defined post-processing algorithms; see the Third Party Applications section for more details.

 

Marker Tool
Click to Enlarge

The marker tool can be used to measure layer thickness.

Data Analysis

ThorImageOCT includes several tools for convenient data analysis. The integrated marker tool serves to measures distances, as well as the structure size. Additionally, this tool can be used to display intensity profile of the OCT data across a line. For precise distance and thickness measurements, the refractive index of the material under investigation can be set.

 

ThorImage OCT Dataset Management Panel
Click to Enlarge

The Dataset Management Window of ThorImageOCT

Dataset Management

ThorImageOCT provides advanced dataset management capabilities, which allow several datasets to be opened simultaneously. Datasets are uniquely defined using an identifier consisting of a study (or test series) name and an experiment number. Grouping of datasets can be achieved by using the same study name. The "Captured Datasets" list shows an overview of all open datasets, including the dataset identifier, the acquisition mode, and preview pictures of the still video image and the OCT data.

Datasets can be exported in various image formats, such as PNG, BMP, JPEG, PDF, or TIFF. The set can also be exported in complete data formats suited for post-processing purposes, such as RAW/SRM, FITS, VTK, VFF, and 32-bit floating-point TIFF.

The OCT file format native to ThorImageOCT allows OCT data, sample monitor data, and all relevant metadata to be stored in a single file. ThorImageOCT can also be installed and run on computers without OCT devices in order to view and export OCT data. The user has full access to the raw and processed data from the device, including additional data used for processing, e.g. offset errors.

 

ThorImage OCT Third Party Applications Panel
Export buttons are accessible in the Action Toolbar of ThorImageOCT.

Third-Party Applications

If both ImageJ and ThorImageOCT are installed on the computer, opening acquired OCT data in ImageJ is one mouse click away. This enables a smooth workflow when requiring the advanced image processing functionality provided by ImageJ. Clicking the Explorer button will open the folder and select the file in Windows Explorer where the currently active dataset is stored.

Marker Tool
Click to Enlarge

After smoothing the data in ImageJ, the marker tool in ThorImageOCT can be used to measure layer thickness.
Despeckle Filter
Click to Enlarge

A filter for smoothing lateral directions is applied to the image in ImageJ.
Despeckle Filter
Click to Enlarge

OCT data of a plastic multilayered film with speckle.

Acquired OCT datasets can also be exported and modified in a third-party program, and then reimported back into the ThorImageOCT software. This functionality allows for fast and customized modifications of OCT images, while still using the dataset management of the ThorImageOCT software. As shown in the example to the right, OCT data (left) can be exported to ImageJ and a smoothing filter applied in the lateral direction (center). Using the "External Program" button allows the modified data to be reimported into ThorImageOCT for further analysis. For example, the peak detection tool can be used to measure the layer thicknesses (right).

 

Imaging Modes

Different OCT imaging modes can be selected using the mode selector. If the ThorImageOCT software finds a compatible system connected and switched on, all operational modes will be selectable. If no OCT device is present, only the data viewing mode for viewing and OCT data export will be available.

OCT Software 1D Mode M-scan
Click to Enlarge

Several A-Scans at a Single Point Over Time (M-Scan)
OCT Software 1D Mode
Click to Enlarge

Spectral and Depth Information for a Single Point (A-Scan)

1D Mode

In this mode, single-point measurements can be made that provide spectral and depth information, as well as the ability to observe time-related sample behavior with an M-scan.

 

OCT Software 2D Mode
Click to Enlarge

ThorImageOCT Window in the 2D Mode

2D Mode

In the 2D imaging mode, the probe beam scans in one direction, acquiring cross-sectional OCT images which are then displayed in real time. Line averaging before or after the Fast Fourier Transform (FFT) is available, as well as B-Scan averaging. For long term measurements, a time series function, which has an adjustable time interval between two acquisitions, is included. Image display parameters, such as color mapping, can be controlled in this mode. We have also implemented an option for automatic calculation of the optimum contrast and brightness of the displayed OCT images.

 

3D Mode

In the 3D imaging mode, the OCT probe beam scans sequentially across the sample to collect a series of 2D cross-sectional images which are then processed to build a 3D image.

To accommodate long term measurements, a time series function that takes a series of 3D measurements is available. The number of volumes to be acquired and the time interval between scans are adjustable.

In the ThorImageOCT software, 3D volume datasets can be viewed as orthogonal cross-sectional planes (see below) and volume renderings.

The Sectional View features cross-sectional images in all three orthogonal planes, independent of the orientation in which the data was acquired. The view can be rotated as well as zoomed in and out.

The Rendering View provides a volumetric rendering of the acquired volume dataset. This view enables quick 3D visualization of the sample being imaged. Planes of any orientation can be clipped to expose structures within the volume. The 3D image can be zoomed in and out as well as rotated. Furthermore, the coloring and dynamic range settings can be adjusted.

Utilizing the full potential of our high-performance software in combination with our high-speed OCT systems, we have included a Fast Volume Rendering Mode in the ThorImageOCT software, which serves as a preview for high-resolution 3D acquisitions. In this mode, high-speed volume renderings can be displayed in real-time, providing rapid visualization of samples in three dimensions.

OCT 3D Imaging Screen Shot
Click to Enlarge

Rendering View in ThorImageOCT
OCT 3D Imaging Screen Shot
Click to Enlarge

Sectional View in ThorImageOCT

 

OCT Doppler Imaging Screen Shot
Click to Enlarge

Doppler dataset showing the velocity of a rotated plastic stick with opposite flow directions.

Doppler Mode

Doppler OCT imaging comes standard with all OCT systems. In the Doppler mode, phase shifts between adjacent A-scans are averaged to calculate the Doppler frequency shift induced by particle motion or flow. The number of lateral and axial pixels can be modified to change velocity sensitivity and resolution during phase shift calculation. The Doppler images are displayed in the main window with a color map indicating forward- or backward-directed flow, relative to the OCT beam.

 

OCT Speckle Variance Imaging Screen Shot
Click to Enlarge

Speckle variance measurement showing blood vessels of a mouse brain.

Speckle Variance Mode

The speckle variance imaging mode is an acquisition mode which uses the variance of speckle noise to calculate angiographic images. It can be used to visualize three dimensional vessel trees without requiring significant blood flow and without requiring a specific acquisition speed window. The speckle variance data can be overlaid on top of intensity pictures providing morphological information. Different color maps can be used to display the multimodal pictures.

 

Externally-Triggered Acquisition

ThorImageOCT and the SDK APIs provide the ability to externally trigger the acquisition of A-Scans. This enables the user to synchronize measurements from different modalities (e.g. vibrometry and synchronized positioning) with an OCT measurement. Synchronization is greatly simplified with all current CameraLink-based Thorlabs OCT systems (a TTL level trigger signal source required). External triggering is available for all imaging modes and can be toggled in the settings dialog in ThorImageOCT.

Thorlabs' current generation of Ganymede (Item # GANxxx) and Telesto (Item #s TELxx1 & TELxx1PS) SD-OCT Systems include an external B-Scan trigger for synchronization with other experiments.

 

Analog Data
Click to Enlarge

Analog Data Visualization in the 2D Display

Analog Input for Synchronization with Other Modalities

Thorlabs' current generation of Ganymede (Item # GANxxx) and Telesto (Item #s TELxx1 & TELxx1PS) SD-OCT Systems include two analog input channels, which can be used to combine imaging modalities. The analog signal from another data source (i.e., fluorescence signal) is sampled and displayed simultaneously with the OCT signal.

 

Software Development Kits

For maximum flexibility, customized solutions can be implemented in ThorImageOCT using software development kits (SDKs). Experienced software developers can use these in a multitude of programming environments to tailor the use of Thorlabs OCT systems to their specific application. SDKs are available in:

  • ANSI C with C++ Demo Programs
  • LabVIEW® Including Demo Programs and Advanced Sample Code

 

OCT Software Probe Calibration
Click to Enlarge

Probe Calibration Window in ThorImageOCT

Probe Calibration

Changing to a different scan lens kit will generally require a different probe configuration in order to adapt to changes in the optical parameters of the system. When an additional scan lens is purchased for your Thorlabs OCT scanner system, ThorImageOCT enables you to easily create a fitting configuration for your new scan lens by using the calibration sample shipped with the lens and an intuitive step-by-step calibration process (shown to the right).

 

Video Showing Screencast of ThorImageOCT Rendering Capabilities

In this video, OCT images of a finger are acquired and manipulated in the 3D volume and cross section modes.

For information on the availability of ThorImageOCT version 5.5, please contact our OCT Support Team.

Figure1: VCSEL Schematic
Click to Enlarge

Figure 1: Praevium's MEMS-Tunable VCSEL is an innovative design that offers high-speed and broadband emission with long coherence length. This is an ideal combination for an OCT swept laser source.



Figure2: MEMS-VCSEL Wafer Photo
Click to Enlarge

Figure 2: MEMS-tunable VCSELs can be densely packed on a single wafer to increase the potential yield. The inset shows a single MEMS-tunable VCSEL device after fabrication. The overall size of the MEMS-tunable VCSEL is approximately 600 µm x 600 µm square.

VCSEL Overview
Vertical Cavity Surface Emitting Lasers (VCSELs) are semiconductor-based devices that emit light perpendicular to the chip surface, as shown in Figure 1. VCSELs were originally developed as low-cost, low-power alternatives to edge-emitting diodes, mainly for high-volume datacom applications. Quickly thereafter, the advantages of VCSELs became evident, leading them to being preferred light sources over edge-emitters in many applications. Compared to edge-emitting sources, VCSELs offer superior output beam quality and single mode operation.

MEMS-tunable VCSELs utilize microelectromechanical mirror systems (MEMS) to vary the cavity length of the laser, thereby tuning the output wavelength. MEMS-tunable VCSELs have existed for several years; however, the limited tuning range and output power of these devices have precluded them from being used in OCT applications. Praevium Research, in cooperation with Thorlabs and MIT, has since developed a MEMS-tunable VSCEL design that overcomes these previous limitations.

In order for a MEMS-tunable VCSEL to be successful for applications in OCT, it needs to meet certain standards:

  • Rapid Sweep Speed
  • Broad Tuning Range
  • Long Coherence Length
  • High Laser Output Power

Rapid Sweep Speed
Applications using OCT demand high-speed imaging without sacrificing imaging quality. Fast imaging rates allow better time resolution, dense collection of 3D datasets, and decreased laser exposure times to the sample.

Currently, there exist a few swept-source lasers that offer high-speed scanning. Fourier domain mode-locked lasers, for example, achieve extremely high imaging speeds but require the use of very long fiber optic delays in the laser cavity and can only operate in wavelength ranges where the fiber loss is low. Of the commercially available high-speed swept lasers, many operate with multiple longitudinal modes or have long cavity lengths, which limit coherence length or tuning speed, respectively.

The low mass of the MEMS-tuning mirror in a MEMS-based tunable VCSEL and the short cavity length both contribute to its high-speed operation. The short cavity length also places only one mode in the gain spectrum, enabling single-mode continuous operation. We have recently measured greater than 500 kHz sweep rates using a MEMS-tunable VCSEL prototype, without using optical multiplexing to increase the sweep speed.

Broad Tuning Range
High-resolution imaging depends on the overall tuning bandwidth of the swept-source laser. Praevium boasts the broadest bandwidth MEMS-tunable VCSEL that has ever been developed. A unique design incorporating broadband, fully oxidized mirrors, as well as wideband gain regions and thin active regions, has currently resulted in greater than 100 nm of continuous mode-hop-free tuning, centered around 1300 nm. For details, please see Figure 3.

Figure 3: Spectral Tuning
Click to Enlarge

Figure 3: MEMS-tunable VCSELs are capable of tuning over 100 nm. Here we show single-mode operation over a 110 nm spectral tuning range centered at 1300 nm.

Figure 4: Spectrum
Click to Enlarge

Figure 4: Spectrum of MEMS-tunable VCSEL operating at 200 kHz, with a center wavelength around 1310 nm, and post amplification using a BOA.

Long Coherence Length
A significant limitation to most OCT systems is the depth of view (maximum imaging depth range). Especially in clinical applications, where sample thickness, patient motion, and sample location cannot be controlled, a long depth of view is advantageous. A long coherence length alone, however, is not enough. Image sensitivity needs to be virtually unaffected throughout the entire depth. Due to the micron-scale cavity length of the VCSEL and single mode, mode-hop-free operation, we have measured coherence lengths of greater than 100 mm from our MEMS-tunable VCSEL with nearly no signal degradation. Currently limited by detector bandwidth, we are confident that the MEMS-tunable VCSEL is able to achieve even longer imaging depths than have been measured to date. This remarkable depth of view will not only benefit the medical imaging community but also open doors to other applications such as large objective surface profiling, fast frequency domain reflectometry, and fast spectroscopic measurements with high spectral resolution.

High Output Power
Increased imaging speed often comes at the cost of decreased output power and/or optical power on the sample. One advantage of edge-emitting light sources over VCSELs is that they can emit greater output powers. As a general rule, most OCT imaging applications need a minimum of 20 mW of laser output power to maintain image quality when operating at faster scan rates. To reach this goal, the MEMS-tunable VCSEL is coupled with a booster optical amplifier (BOA) to achieve greater than 25 mW of power. An additional advantage of this post-amplification scheme is that the BOA reshapes the MEMS-VCSEL output spectrum such that it is much more uniform.

Additional Considerations and Manufacturing Capabilities
A special feature of the MEMS-tunable VCSEL is that it is scalable for different wavelengths. Through innovative combinations of gain materials and dielectric mirrors, a wide wavelength range in the visible or near infrared can be reached, enabling expansion of this new family of light sources.

As we further develop this light source, we look forward to finding new and exciting applications for its use. Please contact us to discuss how a MEMS-tunable VCSEL may advance your research.

Fabrication of a MEMS-Tunable VCSEL

Step 1
Step 1
Click to Enlarge

The VCSEL wafer begins with a multiple quantum well (MQW) active region (A) that is grown on an InP substrate (B) and bonded to a GaAs-based mirror (C) grown on a GaAs substrate (D).

Step 2
Step 2
Click to Enlarge

The InP substrate is chemically etched down to a strategically located stop-etch layer (E). The GaAs-based mirror is oxidized to create a wideband dielectric mirror (F).

Step 3
Step 3
Click to Enlarge

After removal of the stop-etch layer, an AR coating (G) and annular MEMS bottom actuator contact (H) are deposited on top of the MQW active region.

Step 4
Step 4
Click to Enlarge

A sacrificial layer (I) of a specifically designed thickness and composition is deposited.

Step 5
Step 5
Click to Enlarge

A membrane layer (J) and annular top MEMS actuator contact (K) are deposited on top of the sacrificial layer.

Step 6
Step 6
Click to Enlarge

Finally, a dielectric mirror (L) is deposited and patterned. The top MEMS contact is further patterned to complete creation of the actuator. The sacrificial layer is undercut to leave a suspended, moveable top mirror above the MQW structure, producing a VCSEL with a MEMS-based tuning element in a single device.

Optical Coherence Tomography Tutorial

Optical Coherence Tomography (OCT) is a noninvasive optical imaging modality that provides real-time, 1D depth, 2D cross-sectional, and 3D volumetric images with micron-level resolution and millimeters of imaging depth. OCT images consist of structural information from a sample based on light backscattered from different layers of material within the sample. It can provide real-time imaging and is capable of being enhanced using birefringence contrast or functional blood flow imaging with optional extensions to the technology.

Thorlabs has designed a broad range of OCT imaging systems that cover several wavelengths, imaging resolutions, and speeds, while having a compact footprint for easy portability. Also, to increase our ability to provide OCT imaging systems that meet each customer’s unique requirements, we have designed a highly modular technology that can be optimized for varying applications.

Application Examples

Art Conservation
Art Conservation
Drug Coatings
Drug Coatings
3D Profiling
3D Profiling
In Vivo
In Vivo
Small Animal
Small Animal
Biology
Biology
Tissue Birefringence
Tissue Birefringence
Mouse Lung
Mouse Lung
Retina Cone Cells
Retina Cone Cells

OCT is the optical analog of ultrasound, with the tradeoff being lower imaging depth for significantly higher resolution (see Figure 1). With up to 15 mm imaging range and better than 5 micrometers in axial resolution, OCT fills a niche between ultrasound and confocal microscopy.

In addition to high resolution and greater imaging depth, the non-contact, noninvasive advantage of OCT makes it well suited for imaging samples such as biological tissue, small animals, and materials. Recent advances in OCT have led to a new class of technologies called Fourier Domain OCT, which has enabled high-speed imaging at rates greater than 700,000 lines per second.1 

Fourier Domain Optical Coherence Tomography (FD-OCT; Figure 2) is based on low-coherence interferometry, which utilizes the coherent properties of a light source to measure optical path length delays in a sample. In OCT, to obtain cross-sectional images with micron-level resolution, and interferometer is set up to measure optical path length differences between light reflected from the sample and reference arms.

There are two types of FD-OCT systems, each characterized by its light source and detection schemes: Spectral Domain OCT (SD-OCT) and Swept Source OCT (SS-OCT). In both types of systems, light is divided into sample and reference arms of an interferometer setup, as illustrated in Figure 3. SS-OCT uses coherent and narrowband light, whereas SD-OCT systems utilize broadband, low-coherence light sources. Back scattered light, attributed to variations in the index of refraction within a sample, is recoupled into the sample arm fiber and then combined with the light that has traveled a fixed optical path length along the reference arm. A resulting interferogram is measured through the detection arm of the interferometer.

The frequency of the interferogram measured by the sensor is related to depth locations of the reflectors in the sample. As a result, a depth reflectivity profile (A-scan) is produced by taking a Fourier transform of the detected interferogram. 2D cross-sectional images (B-scans) are produced by scanning the OCT sample beam across the sample. As the sample arm beam is scanned across the sample, a series of A-scans are collected to create the 2D image.

Similarly, when the OCT beam is scanned in a second direction, a series of 2D images are collected to produce a 3D volume data set. With FD-OCT, 2D images are collected on a time scale of milliseconds, and 3D images can be collected at rates now below 1 second. 

Spectral Domain OCT vs. Swept Source OCT

Spectral Domain and Swept Source OCT systems are based on the same fundamental principle but incorporate different technical approaches for producing the OCT interferogram. SD-OCT systems have no moving parts and therefore have high mechanical stability and low phase noise. Availability of a broad range of line cameras has also enabled development of SD-OCT systems with varying imaging speeds and sensitivities.

SS-OCT systems utilize a frequency swept light source and photodetector to rapidly generate the same type of interferogram. Due to the rapid sweeping of the swept laser source, high peak powers at each discrete wavelength can be used to illuminate the sample to provide greater sensitivity with little risk of optical damage.

FD-OCT Signal Processing

In Fourier Domain OCT, the interferogram is detected as a function of optical frequency. With a fixed optical delay in the reference arm, light reflected from different sample depths produces interference patterns with the different frequency components. A Fourier transform is used to resolve different depth reflections, thereby generating a depth profile of the sample (A-scan).

1V.Jayaraman, J. Jiang, H.Li, P. Heim, G. Cole, B. Potsaid, J. Fujimoto, and A. Cable, "OCT Imaging up to 760 kHz Axial Scan Rate Using Single-Mode 1310 nm MEMs-Tunable VCSELs with 100 nm Tuning Range," CLEO 2011 - Laser Applications to Photonic Applications, paper PDPB2 (2011).

Brochure and Configuration Chart

The buttons below link to PDFs of printable materials and a graphical customization guide for our Atria® Series OCT Systems.

OCT Systems Brochure

Atria Series Mind Map

To schedule an in-person or virtual demo appointment, please email OCT@thorlabs.com.

Showroom Icon
Contact Us
Lübeck Demo Room
Click to Enlarge

Lübeck Demo Room

Try Our OCT Imaging Systems In Person or Virtually

From our OCT facility in Lüebeck, Germany and offices in Virginia, USA; Tokyo, Japan; and Shanghai, China; Thorlabs' application specialists and sales engineers look forward to helping you determine the best OCT system to meet your specific experimental needs. We can provide tailored recommendations and partner with you to obtain images of your samples, demonstrating the impact of the OCT base unit and probe optics on image quality.

Thorlabs' worldwide network allows us to operate demo rooms in a number of locations where you can see our OCT systems in action. We welcome the opportunity to work with you in person or virtually. A demo can be scheduled at any of our showrooms or virtually by contacting OCT@thorlabs.com.

Demo Rooms and Customer Support Sites
(Click Each Location for More Details)

Customer Support Sites
(Click Each Location for More Details)


Posted Comments:
No Comments Posted

Thorlabs offers a variety of OCT Imaging Systems to meet a range of application requirements. The OCT base unit and scan lens kit are key to OCT system performance. Significant performance characteristics, including axial resolution, A-Scan rate, and imaging depth, are entirely or strongly dependent on the design of the OCT base unit. The choice of scan lens kit determines other parameters, such as lateral resolution and field of view. Thorlabs offers a variety of OCT base units and scan lens kits that provide foundations for systems with a wide range of capabilities. The tables below present key performance parameters of our base units and include links to our other OCT imaging system pages. We encourage you to contact us directly at oct@thorlabs.com or via our online request form to discuss specific imaging requirements.

Swept Source OCT Base Units

Base Unit Item #a ATR206 ATR220 VEG210 VEG220
Series Name (Click for Link) Atria® Vega™
Key Performance Feature(s) Long Imaging Range High Speed Long Imaging Range
High Resolution General Purpose High Speed
Center Wavelength 1060 nm 1300 nm
Imaging Depthb (Air/Water) 20 mm / 15 mm 6.0 mm / 4.5 mm 11 mm / 8.3 mm 8.0 mm / 6.0 mm
Axial Resolutionb (Air/Water) 11 µm / 8.3 µm 14 µm / 10.6 µm
A-Scan Line Rate 60 kHz 200 kHz 100 kHz 200 kHz
Sensitivity (Max)c 102 dB 97 dB 102 dB 98 dB
  • These Item #s are OCT base units that can be customized using a wide selection of OCT scanners, lens kits, and optional accessories.
  • Axial resolution and actual imaging depth are dependent on the optical properties of the sample being imaged.
  • Values measured for the Atria and Vega systems are typical and were measured using a scanner with a dual path setup.

Spectral Domain OCT Base Units

Base Unit Item #a GAN111 GAN312 GAN612 GAN332 GAN632
Series Name Ganymede™
Key Performance Feature(s) High Resolution High Resolution Very High Resolution
High Speed Very High Speed High Speed Very High Speed
Center Wavelength 880 nm
Imaging Depth(Air/Water) 3.4 mm / 2.5 mm 3.4 mm / 2.5 mm 1.6 mm / 1.2 mm
Axial Resolutionb (Air/Water) 6.0 µm / 4.5 µm 6.0 µm / 4.5 µm <3.0 µm / <2.2 µm
A-Scan Line Rate 1.5 kHz to 20 kHz 1.5 kHz to 80 kHz 5 kHz to 248 kHz 1.5 kHz to 80 kHz 5 kHz to 248 kHz
Sensitivity (Max)c 106 dB 106 dB 102 dB 106 dB 102 dB
  • These Item #s are OCT base units that can be customized using a wide selection of OCT scanners, lens kits, and optional accessories.
  • Axial resolution and actual imaging depth are dependent on the optical properties of the sample being imaged.
  • Values for the Ganymede systems are typical and were measured using a scanner with a common reference/sample path and 50% path split.
Base Unit Item #a TEL221 TEL321 TEL411 TEL511 TEL211PS TEL221PS
Series Name (Click for Link) Telesto® Telesto® PS-OCT
Key Performance Feature(s) High Resolution High Imaging Depth High Imaging Depth High Resolution
General Purpose High Speed General Purpose High Speed Polarization Sensitive-Imaging
Center Wavelength 1300 nm 1315 nm 1325 nm 1300 nm
Imaging Depthb (Air/Water) 3.5 mm / 2.6 mm 6.0 mm / 4.5 mm 7.0 mm / 5.3 mm 3.5 mm / 2.6 mm
Axial Resolutionb (Air/Water) 5.5 µm / 4.2 µm 11.0 µm / 8.3 µm 11.0 µm / 8.3 µm 5.5 µm / 4.2 µm
A-Scan Line Rate 5.5 kHz to 76 kHz 10 kHz to 146 kHz 2.0 kHz to 120 kHz 2.0 kHz to 240 kHz 5.5 kHz to 76 kHz 5.5 kHz to 76 kHz
Sensitivity (Max) 111 dBc 109 dBc 114 dBd 109 dBc
  • These Item #s are OCT base units that can be customized using a wide selection of OCT scanners, lens kits, and optional accessories.
  • Axial resolution and actual imaging depth are dependent on the optical properties of the sample being imaged.
  • Values for the TEL2xx(PS) and TEL3xx(PS) Telesto systems are typical and were measured using a scanner with a common sample/reference path and 50% path split.
  • Values for the TEL411 and TEL511 Telesto systems are typical and were measured using a scanner with a common sample/reference path and 70%/30% path split.
Back to Top

Atria® Series Complete Preconfigured Systems

  • Complete Preconfigured 1060 nm OCT Imaging Systems (See Tables Below)
    • Item # ATR206C1(/M): Ultra-Long-Range Imaging
    • Item # ATR220C1(/M): High Speed and Long-Range Imaging
  • Fully Customizable Using other Atria® Series Components

Thorlabs offers complete, preconfigured 1060 nm Atria® OCT systems for ultra-long-range imaging applications with high resolution. The ATR206C1(/M) configuration features an imaging depth of 20 mm with an A-scan rate of 60 kHz. The ATR220C1(/M) configuration features an imaging depth of 6 mm with an A-scan rate of 200 kHz. Both preconfigured systems are fully compatible with all Atria Series OCT components (available below).

This Atria Series OCT system configuration is built completely from components sold in sections located lower on this page. Preconfigured systems include the three essential OCT system core components (the base unit, a scanning system, and a scan lens kit), as well as two optional accessories (scanner stand and translation stage). For more information about a component included in the preconfigured systems, click on the component description in the table to the lower left to navigate down to the related section on this page.

For information about this system or to inquire about custom configurations, please contact oct@thorlabs.com.

Preconfigured System Included Componentsa
System Item # ATR206C1(/M) ATR220C1(/M)
Base Unit ATR206 ATR220
Scanning System OCTG11NR (Standard Scanner)
Scan Lens Kit OCT-LK4-BB
Accessories:
Scanner Stand and
Translation Stage
Imperial OCT-STAND (Stand) and
OCT-XYR1 (Stage)
Metric OCT-STAND/M (Stand) and
OCT-XYR1/M (Stage)
  • Click on the component description to navigate down to the related section on this page.
Preconfigured System Key Specifications
System Item # ATR206C1(/M) ATR220C1(/M)
Imaging Depth (Air/Water) 20 mm / 15 mm 6.0 mm / 4.5 mm
Axial Resolution (Air/Water) 11 µm / 8.3 µm
Lateral Resolution 13 µm
A-Scan/Line Rate 60 kHz 200 kHz
Sensitivity 102 dB 97 dB
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
ATR206C1 Support Documentation
ATR206C1Swept Source OCT Imaging System, 1060 nm, 60 kHz
$93,170.36
Lead Time
ATR220C1 Support Documentation
ATR220C1Swept Source OCT Imaging System, 1060 nm, 200 kHz
$93,170.36
Lead Time
+1 Qty Docs Part Number - Metric Price Available
ATR206C1/M Support Documentation
ATR206C1/MSwept Source OCT Imaging System, 1060 nm, 60 kHz, Metric
$93,170.36
Lead Time
ATR220C1/M Support Documentation
ATR220C1/MSwept Source OCT Imaging System, 1060 nm, 200 kHz, Metric
$93,170.36
Lead Time
Back to Top

OCT Base Units (Required OCT System Component)

Scanning System and Scan Lens Kit Required
To be functional, an OCT system build must include a base unit, a scanning system, and a scan lens kit.
  • 1060 nm Center Wavelength
  • Two A-Scan Rate Options:
    • 60 kHz with 102 dB Sensitivity and 20 mm Imaging Depth in Air
    • 200 kHz with 97 dB Sensitivity and 6 mm Imaging Depth in Air
  • 11 µm Axial Resolution in Air
  • Acquisition Paramters and Reference Arm Path Length Controllable in Included Software
The imaging performance of any OCT system is largely dependent on the design and components incorporated into the base unit. All of Thorlabs' OCT Base Units include an OCT engine, high-performance computer, pre-installed software, and a software development kit (SDK).

The Atria® OCT Base Units use one housing for both the microelectromechanical system based vertical-cavity surface-emitting laser (MEMS-VCSEL) swept source and the imaging module. Integrated into the imaging module are the scanning electronics and an interferometer with a balanced detector. Several key hardware controls can be adjusted using the included ThorImageOCT software, such as polarization controllers, sensor gain, and reference intensity (see the Software tab for more details). The overall dimensions of the housing are 362.0 mm x 305.0 mm x 143.0 mm (14.25" x 12.01" x 5.63"). Please note that, in addition to this base unit, a fully operational OCT system must also include one scanning system and one scan lens kit, both of which are sold separately below. As the dual-path interferometer built into the Atria OCT Base Units includes the reference arm, the Atria OCT system scanners are configured without a beamsplitter or interferometer reference arm.

The integrated MEMS-VCSEL swept-wavelength laser source has been designed to achieve the fast sweep rates of 60 kHz or 200 kHz while providing 100 nm of tuning bandwidth, which enables the high performance of the Atria SS-OCT system. These base units are an ideal choice for acquiring high-resolution images of highly scattering samples in an air or water medium with either ultra-long-range imaging depths (20 mm in air for ATR206) or high-speed scanning (200 kHz for ATR220).

Computer Specificationsa
Base Unit Item # ATR206 ATR220
Operating System Windows® 11
Processor Eight Core, 3.0 GHz
Memory 64 GB 32 GB
Hard Drive 512 GB SSD
Data Acquisition ATS9364
  • Computer Specifications Subject to Change
Base Unit Item # ATR206 ATR220
Description Ultra-Long-Range Imaging Long-Range Imaging
Center Wavelength 1060 nm 1060 nm
Imaging Depth (Air/Water) 20 mm / 15 mm 6.0 mm / 4.5 mm
Axial Resolution (Air/Water) 11 µm / 8.3 µm
A-Scan Line Rate 60 kHz 200 kHz
Sensitivitya 102 dB (at 60 kHz) 97 dB (at 200 kHz)
Minimum Pixels per A-Scan 3328 960
Compatible Scanners OCTP11NR(/M), OCTG11NR
  • Typical Values Measured Using a Scanner with Dual Path Setup and OCT-LK4-BB Scan Lens Kit
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ATR206 Support Documentation
ATR206Atria® OCT Base Unit, 1060 nm, 11 µm Resolution, 60 kHz
$79,893.58
Lead Time
ATR220 Support Documentation
ATR220Atria® OCT Base Unit, 1060 nm, 11 µm Resolution, 200 kHz
$79,893.58
Lead Time
Back to Top

Scanning Systems (Required OCT System Component)


Click to Enlarge
User-Customizable OCT Scanner

Click to Enlarge
Standard OCT Scanner
Scanner Type Item # Compatible
Base Units
Standard Scanner OCTG11NR ATR206
ATR220
User-Customizable Scanner OCTP11NR(/M)
  • Scan an OCT Light Source Beam Across a Sample to Acquire 2D or 3D Images
  • Two Available Options
    • Standard Scanner for High Stability and Ease-of-Use
    • User-Customizable Scanners with Open Construction for Customization of the Optical Beam Path

Thorlabs' OCT Scanning Systems rapidly scan the OCT light beam across the back aperture of the scan lens, which enables 2D cross-sectional and 3D volumetric imaging of the sample. OCT applications can vary widely, from live animal imaging to industrial materials analysis, with each requiring a different set of scanning parameters. We currently offer two types of beam scanning systems for use with our Atria® Base Unit: standard and user-customizable.

In the case of the Atria® OCT systems, the reference interferometer arm is enclosed in the Atria Base Unit, described above. The Atria's beam scanning systems are therefore configured without the reference arm and beamsplitter. Dispersion effects from the sample (e.g., imaging through water or glass) can be compensated for using the included ThorImage OCT software. 

All scanners are equipped with an integrated camera that can obtain real-time en face video of the sample during OCT measurements when used with our ThorImage OCT software (see the Software tab for details). Illumination of the sample is provided by a ring of user-adjustable white light LEDs around the exit aperture of each scanner.

Scanning System and Scan Lens Kit Required
To be functional, an OCT system build must include a base unit, a scanning system, and a scan lens kit.

Standard Scanner
The OCTG11NR Standard Scanner is ideal for imaging applications that require a stable, easy-to-operate setup. The entire design of the standard scanner is contained within a rugged, light-tight housing that minimizes the risk of misalignment. 

User-Customizable Scanner
The OCTP11NR(/M) User-Customizable Scanner is designed with an open construction to enable easy customization of the optical beam path using Thorlabs' standard optomechanical components. This scanner features SM1 (1.035"-40) ports and 4-40 tapped holes at several locations that allow mounting of SM1-threaded or 30 mm cage-compatible components, respectively. The scan lens port is directly compatible with either M25 x 0.75 or SM1-threaded components, and can be converted to other thread standards, such as RMS (0.800"-36), via our selection of thread adapters. Additional scanning and non-scanning optical input/output ports are available for integration of a laser for fluorescence excitation or additional sample illumination.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
OCTP11NR Support Documentation
OCTP11NRUser-Customizable Scanner for 1060 nm SS-OCT Systems, Imperial
$9,317.04
Lead Time
+1 Qty Docs Part Number - Universal Price Available
OCTG11NR Support Documentation
OCTG11NRStandard Scanner for 1060 nm SS-OCT Systems
$8,734.72
Lead Time
+1 Qty Docs Part Number - Metric Price Available
OCTP11NR/M Support Documentation
OCTP11NR/MUser-Customizable Scanner for 1060 nm SS-OCT Systems, Metric
$9,317.04
Lead Time
Back to Top

Scan Lens Kit (Required OCT System Components)

Scanning System and Scan Lens Kit Required
To be functional, an OCT system build must include a base unit, a scanning system, and a scan lens kit.
  • Telecentric Scan Lenses Provide a Flat Imaging Plane
  • Lens AR Coated for 800 - 1100 nm
  • Scan Lens Kits for Standard / User-Customizable Scanners Include
    • Telecentric Scan Lens
    • Illumination Tube (Integrated for OCT-LK5-BB)
    • IR Card
    • Calibration Target

Thorlabs' Scan Lens Kits enable easy exchange of scan lenses in an OCT system, providing the flexibility to tailor imaging resolution or working distance for each application. Based on our line of OCT telecentric scan lenses, these lens kits minimize image distortion without extensive post-image processing and maximize coupling of the light scattered or emitted from the sample surface into the detection system. As seen in the table below, we offer scan lens kits compatible with the standard (Item # OCTG11NR) and user-customizable (Item # OCTP11NR(/M)) scanners.

Each kit includes a telecentric scan lens, illumination tube (integrated for OCT-LK5-BB), IR card, and calibration target. The included illumination tube serves as a light guide that channels light from the LED illumination ring down to the sample area. The IR card and calibration target are provided for calibration of the scanning mirror and lens kit, ensuring the best image quality when swapping between scan lenses.


Click to Enlarge
The illumination tube guides the white light for the live video feed around the scan lens. As the OCT probe beam passes through the scan lens and is not affected by the illumination guide, the use of the illumination guide is optional. Removing the illumination guide can be convenient for accommodating applications with tight space constraints. The illumination tube on the OCT-LK5-BB scan lens kit is not removable.
Scan Lens Kit Item # OCT-LK2-BBa OCT-LK3-BBa OCT-LK4-BBa OCT-LK5-BBa
Click Image to Enlarge
(Images Not to Scale)
Design Wavelength 880 nm / 900 nm / 930 nm / 1060 nm
Compatible Scanner OCTG11NR (Standard) or OCTP11NR(/M) (User-Customizable)
Numerical Apertureb 0.156 0.08 0.053 0.026
Lateral Resolutionb,c 5 µm 9 µm 13 µm 26 µm
Effective Focal Length 18 mm 36 mm 54 mm 110 mm
Working Distance 3.4 mm (with Tube)d
7.5 mm (without Tube)
24.9 mm (with Tube)d
25.1 mm (without Tube)
41.6 mm (with Tube)d
42.3 mm (without Tube)
92.9 mm (with Tube)e
Field of View 6 mm x 6 mm 10 mm x 10 mm 16 mm x 16 mm 30 mm x 30 mm
Lens Threading M25 x 0.75 M25 x 0.75 M25 x 0.75 M25 x 0.75
  • Atria base units sold before November 2022 require a small, user-performable modification to be compatible with newly ordered Scan Lens Kits. Please contact OCT@thorlabs.com prior to ordering for more information. If purchasing a new base unit and new scan lens kit together, no user modification is required.
  • Specified at 1060 nm
  • 1/e2 Beam Diameter at Focus
  • The illumination tube is user-removable.
  • The illumination tube on the OCT-LK5-BB scan lens kit is not user-removable. The working distance with the tube is slightly shorter than the bare LSM05-BB lens. 
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
OCT-LK2-BB Support Documentation
OCT-LK2-BBOCT Scan Lens Kit, 18 mm EFL, 880 nm / 900 nm / 930 nm / 1060 nm
$2,257.05
Lead Time
OCT-LK3-BB Support Documentation
OCT-LK3-BBOCT Scan Lens Kit, 36 mm EFL, 880 nm / 900 nm / 930 nm / 1060 nm
$1,544.30
Lead Time
OCT-LK4-BB Support Documentation
OCT-LK4-BBOCT Scan Lens Kit, 54 mm EFL, 880 nm / 900 nm / 930 nm / 1060 nm
$1,544.30
Lead Time
OCT-LK5-BB Support Documentation
OCT-LK5-BBOCT Scan Lens Kit, 110 mm EFL, 880 nm / 900 nm / 930 nm / 1060 nm
$2,257.05
Lead Time
Back to Top

Sample Z-Spacers (Optional Accessories)


Click to Enlarge
Z-Spacers for the OCTG11NR and OCTP11NR(/M) Scanners
  • Sample Z-Spacers Position Scanner at Optimal Working Distance From Sample
  • Ring (Air) and Immersion (Liquid) Z-Spacers Available

Thorlabs offers both ring and immersion style sample Z-spacers that enable optimal positioning of a scanning system relative to the sample. The OCT-AIR3, OCT-IMM3, and OCT-IMM4 Z-Spacers feature knurled rings that allow the spacing distance to be adjusted and locked in place for increased stability. Several Z-spacer options are available; please see the table below for compatibility with our scanners and lens kits.

Our ring-style Z-spacers provide a distance guide between the scanner and sample. The sample is in contact with the ring-shaped tip of the spacer and should only be used when air is the scanning medium. In contrast, our immersion spacers are equipped with a glass plate that contacts the sample surface within the scanning area. Unlike the ring-style spacers, immersion spacers enable access to samples contained within a liquid environment while also providing sample stabilization. Better index matching and a tilted glass plate also help reduce strong back reflections from the sample surface and enhances the contrast of the image.

Item #a Type Adjustable Adjustment Range Lockable Compatible
Scanner
Compatible
Scan Lens Kit
OCT-AIR3 Ring (Air) Yes +3.5 mm / -1.0 mm Yes OCTG11NR
OCTP11NR(/M)
OCT-LK3-BB
OCT-IMM3 Immersion Yes +3.4 mm / -1.1 mm Yes
OCT-IMM4 Immersion Yes +1.0 mm / -17.0 mm Yes OCT-LK4-BB
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
OCT-AIR3 Support Documentation
OCT-AIR3Ring-Style Sample Z-Spacer for OCT-LK3(-BB) Scan Lens Kit
$848.18
Lead Time
OCT-IMM3 Support Documentation
OCT-IMM3Immersion-Style Sample Z-Spacer for OCT-LK3(-BB) Scan Lens Kit
$1,029.93
Lead Time
OCT-IMM4 Support Documentation
OCT-IMM4Immersion-Style Sample Z-Spacer for OCT-LK4(-BB) Scan Lens Kit
$1,151.09
Lead Time
Back to Top

Scanner Stand (Optional Accessory)


Click for Details

The focus block can be rotated 45° to move the scanner head away from the sample.
  • Recommended Stand for Mounting Standard or User-Customizable Scanners
  • Focus Block with Coarse/Fine Z-Axis Travel on Ø1.5" Stainless Steel Post
  • 12" x 14" (300 mm x 350 mm) Aluminum Breadboard with 1/4"-20 (M6) Tapped Holes

For convenient mounting of our Standard or User-Customizable Scanners, we offer a scanner stand that is ideal for use in vibration-sensitive studies such as angiography. It consists of a post-mounted focus block with knobs that provide both coarse (40 mm/rev) and fine (225 µm/rev) z-axis travel. A rotation and height collar underneath the focus block allows it to rotate 45° in order to move the scanner head away from the sample to make adjustments.

The focus block attaches to a 12" x 14" (300 mm x 350 mm) aluminum breadboard via the included Ø1.5" post. The aluminum breadboard has side grips and rubber feet for easy lifting and transportation. There is an array of 1/4"-20 (M6) tapped holes for mounting optomechanics. Four extra 1/4"-20 (M6) tapped holes allow the mounting of the OCT-XYR1 Translation Stage (sold below) to the OCT-STAND and the OCT-XYR1/M Translation Stage to the OCT-STAND/M directly underneath the scan lens. A 1/4"-20 (M6) counterbore is also provided for securing the Ø1.5" post.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
OCT-STAND Support Documentation
OCT-STANDStand for Standard and User-Customizable OCT Scanning Systems, 1/4"-20 Tapped Holes
$2,375.86
Today
+1 Qty Docs Part Number - Metric Price Available
OCT-STAND/M Support Documentation
OCT-STAND/MStand for Standard and User-Customizable OCT Scanning Systems, M6 Tapped Holes
$2,375.86
Today
Back to Top

Translation Stage (Optional Accessory)


Click to Enlarge
The cover plate is removable for access to tapped holes and the SM1-threaded central hole.
Specifications
Horizontal Load Capacity (Max) 10 lbs (4.5 kg)
Mounting Platform Dimensions Ø4.18" (Ø106 mm)
Stage Height 1.65" (41.8 mm)
Linear Translation Range 1/2" (13 mm)
Travel per Revolution 0.025" (0.5 mm)
Graduation 0.001" (10 µm) per Division
  • Optional Translation Stage with 0.5" (13 mm) of XY Travel and 360° Rotation
  • Includes Cover Plate for Sample Mounting
  • Can Mount Optomechanics by Removing Cover Plate

Precise translation and rotation are often required for optimal positioning of a sample before and during OCT imaging. The OCT-XYR1(/M) is an XY linear translation stage with a rotating platform and solid plate for sample mounting and easy cleaning. The OCT-XYR1 or OCT-XYR1/M stage can be secured to the OCT-STAND or OCT-STAND/M, respectively, using the 1/4" (M6) counterbores at the corners. The top plate is removable for access to 4-40, 8-32 (M4), and 1/4"-20 (M6) tapped holes and an SM1-threaded (1.035"-40) central hole for mounting optomechanical components. The XYR1A Solid Sample Plate can be purchased separately as a direct replacement for the top plate. 

The X and Y micrometers offer 1/2" (13 mm) of travel with graduations every 0.001" (10 µm). The stage's rotation and translation can be freely changed without compromising the stability of attached components. An engraved angular scale along the outer edge of the stage's rotating platform allows the user to set the angular orientation of the stage, which can then be fixed using the 5/64" (2 mm) hex locking setscrew. Locking the rotation of the stage does not prevent XY translation using the actuators. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
OCT-XYR1 Support Documentation
OCT-XYR1XY Stage with Solid Top Plate, 1/2" Travel, 360° Rotation, Imperial Taps
$848.18
Today
+1 Qty Docs Part Number - Metric Price Available
OCT-XYR1/M Support Documentation
OCT-XYR1/MXY Stage with Solid Top Plate, 13 mm Travel, 360° Rotation, Metric Taps
$848.18
Today