Multiphoton Mesoscope
- Subcellular-Level Resolution over a 5 mm x 5 mm Field of View
- High-Speed Functional Imaging Across Several Brain Regions Operating in Concert
Mesoscope
Shown with Objective at -20° Rotation
US Patent 10,295,811 & 10,901,194
With a large field of
view (FOV), our Mesoscope
can simultaneously capture
multiple brain regions;
the black circle represents
a Ø5 mm FOV.*
Please Wait
Click for Details
Random Access Scanning
Our mesoscope creates high-speed images following user-defined scan patterns that translate the field of view laterally and axially. By hopping between regions, coordinated activity across multiple brain regions can be visualized.*
Dual-Plane Imaging Add-On
For the 2p-RAM, we offer the dual-plane imaging add-on, which allows for simultaneous imaging of two independent focal planes in the axial direction. Please see the Configurations and Applications tabs for more information. In Vivo Calcium Imaging with the Dual-Plane Multiphoton Mesoscope: |
Features
- Enables Functional Imaging within a 5 mm x 5 mm Field of View
- Scans can be Configured over Whole Field of View or over Multiple Non-Contiguous Regions
- Microscope Body Enables ±20° Rotation Around Sample and Fine XYZ Motion
- Remote Focusing Mirror for Fast Axial Control over 1 mm Travel Range
- Enclosure Provides Large Working Volume for Specimen and Experimental Apparatus
- Field of View can Move While Specimen Remains Fixed
- Technology Used Under License from HHMI's Janelia Research Campus
- Volume Imaging Technique Using Bessel Beams and Dual-Plane Imaging Add-Ons Available; See the Applications Tab
- -20° to +20° Rotation About the Objective Focus
- 2" of Fine X Motion
- 6" of Fine Y Motion
- 2" of Fine Z Motion
- X, Y, and Z Axes Rotate with the Objective
- Remote Focusing Mirror Enables Fast Focusing Adjustments over 1 mm Range During Scans
Thorlabs' 2-Photon Random Access Mesoscope (2p-RAM, US Patent 10,295,811 and 10,901,194) provides subcellular resolution over an exceptionally large
5 mm x 5 mm field of view. Developed and commercialized in collaboration with Karel Svoboda's research laboratory at HHMI's Janelia Research Campus, this multiphoton mesoscope is designed for in vivo functional imaging of multiple spatially separated brain regions operating in concert. When imaging across user-defined, non-contiguous regions of interest within the field, near-video frame rates are possible; see the video to the right and the Applications tab.
Our 2p-RAM is capable of two-photon random access scanning; see the image to the upper right. This system features a built-in remote focusing unit, which translates the focal plane over a 1 mm range. The remote focusing unit can be coordinated with the lateral scan unit, which is comprised of virtually conjugated mirrors and a resonant scanner, to enable both lateral and axial translation of the field during the measurement. The lateral scan unit can direct the excitation beam from region to region within the 5 mm x 5 mm field of view in ~6 ms. We offer a 2.7 mm or 5.0 mm WD objective, which both provide a large excitation NA of 0.6 and a collection NA of 1.0. The scan path wavelength range of 900 - 1070 nm was chosen for optimal two-photon excitation of green fluorescent protein (GFP) and red fluorescent protein (RFP).
The mesoscope features motion control systems that permit the mesoscope body to move while the specimen remains fixed. The mesoscope body allows -20° to +20° rotation for the objective, as well as 2" of fine X motion, 6" of fine Y motion, and 2" of fine Z motion; just as with Thorlabs' Bergamo® II multiphoton microscope, X, Y, and Z rotate along with the objective. A multi-jointed periscope maintains the laser alignment over the entire range of motion. Since the study of awake, behaving specimens benefits from large working spaces, the mesoscope's enclosure leaves the surface of the optical workstation free for the experimental apparatus.
A Large Field of View Two-Photon Mesoscope with Subcellular Resolution for In Vivo Imaging
Sofroniew, N.J., Flickinger, D., King, J., & Svoboda, K.
*Several images on this webpage are taken from https://elifesciences.org/content/
5/e14472/article-data and used here under a Creative Commons Attribution license.
Mesoscope Specifications | ||||
---|---|---|---|---|
Scan Path Wavelength Range | 900 - 1070 nm | |||
Field of View | 5 mm x 5 mm | |||
Objective |
Excitation NAa | 0.6 | ||
Collection NAa | 1.0 | |||
Working Distance (Minimum)b |
2.7 mm or 5.0 mm | |||
Lateral Scan Unit | 12 kHz Resonant Scanner + Virtually Conjugated Galvo Scanner Set | |||
Scan Speed | Field of View is Divided into 608-µm-Wide Vertical Stripes; Time per Scan Line is 42 µs Scan Speed = 42 µs × Number of Stripes × Number of Scan Lines |
|||
Examples | Low Resolution, Full Field of View: 4.3 Frames per Second at ~9.8 µm/Pixel/Stripe (5 mm × 5 mm Area, 9 Stripes at 512 x 512 Pixels) High Resolution, Multiple Regions of Interestc: 9.5 Frames per Second at ~1.2 µm/Pixel (Four 600 µm × 600 µm Areas, 512 x 512 Pixels) |
|||
Epi-Detection | Two Ultrasensitive GaAsP PMTs | |||
Range of Motion | ||||
Objective Rotation | -20° to +20° Around Objective Focus; 0.1° Encoder Resolution | |||
X | 2" (50.8 mm); 0.5 µm Encoder Resolution | |||
Y | 6" (152.4 mm); 0.5 µm Encoder Resolution | |||
Z | Stepper Motor | 2" (50.8 mm), 0.1 µm Encoder Resolution | ||
Remote Focusing Mirror | 1 mm Travel Range |
Please send questions via our mesoscope contact form or call (703) 651-1700
to discuss this new technology with one of our imaging specialists.
Configurations: 2p-RAM vs 2p-RAM with Dual-Plane Imaging Add-On
The 2p-RAM (lower left) contains many optical systems that are specifically optimized to work together, including a built-in remote focusing mirror, which translates the focal plane over a 1 mm range; a lateral scan unit, which comprises virtually conjugated mirrors and a resonant scanner; a multi-jointed periscope that maintains the laser alignment over the entire range of motion; an ancillary path for one-photon imaging and photostimulation; and a custom large-NA objective. The 2p-RAM equipped with the dual-plane imaging add-on (lower right) includes all the same optical systems in addition to a secondary remote focusing module. For more details on this add-on, please see the Applications tab.
Click to Enlarge
2p-RAM with Dual-Plane Imaging Add-On
Applications
Calcium Imaging
Developed and commercialized in collaboration with Karel Svoboda's research laboratory at HHMI's Janelia Research Campus, our 2-Photon Random Access Mesoscope (2p-RAM) is able to capture the activity of neurons across multiple regions of the brain with calcium imaging. Calcium imaging is a common technique used for tracking populations of neurons with calcium indicators. Unlike widefield microscopy, which has high light scattering and low contrast, two-photon microscopy provides the high resolution and improved contrast needed for in vivo calcium imaging.
A low-magnification image from layer 2/3 cortex expressing GCaMP6f under the thy-1 promoter (GP 5.17 line), followed by four fields of view acquired at a higher resolution and frame rate. (Courtesy of Nicholas James Sofroniew, Daniel Flickinger, Jonathan King, and Karel Svoboda; Janelia Research Campus and Vidrio Technologies, Virginia, USA.) |
Using the 2p-RAM, Svoboda's research team has demonstrated in vivo imaging with a specimen expressing the GCaMP6f calcium indicator. As shown in the video to the right and in the image below, the multiphoton mesoscope can image across user-defined, non-contiguous regions of interest within the field at near-video frame rates. For more details, please see the complete research paper.
Source: Sofroniew NJ, Flickinger D, King J, and Svoboda K. "A large field of view two-photon mesoscope with subcellular resolution for in vivo imaging." ELife. 2016 Jun. 14; 14472.
Click to Enlarge
The mesoscope allows a user-defined number of regions of interest to be tracked within a single scan.
(Courtesy of Karel Svoboda, Janelia Research Campus, Virginia, USA.)
Dual-Plane Imaging
Building upon the work of Karel Svoboda's research laboratory, researchers at the Allen Institute for Brain Science have designed a dual-plane imaging add-on for our multiphoton mesoscope that creates a second excitation path, allowing for simultaneous imaging of two independent focal planes in the axial direction. This module can be added or removed from the system without any adjustments to the original mesoscope. The Allen Institute researchers performed a comparative study between the multiphoton mesoscope with and without the dual-plane imaging add-on, and found that the imaging throughput increased by a factor of 2. The videos below show in vivo calcium imaging with their dual-plane multiphoton mesoscope. For more details on the Allen Institute for Brain Science, please visit their website.
If you are interested in the dual-plane imaging add-on, please fill out our mesoscope contact form or call (703) 651-1700.
Source: Tsyboulski D, Orlova N, Lecoq J, and Saggau P. "MesoScope Upgrade: Dual Plane Remote Focusing Imaging System for Recording of Ca2+ Signals in Neural Ensembles." Biophotonics Congress: Biomedical Optics Congress 2018 (Microscopy/Translational/Brain/OTS), OSA Technical Digest. 2018; JW3A.60.
Click for Details
Remote Focus Units
The primary and secondary remote focus units have an identical design, consisting of a quarter wave plate, custom objective, and a small mirror mounted on a voice coil. A polarizing beamsplitter placed before the remote focus units directs the p-polarized light to the primary unit and the s-polarized light to the secondary unit.
Click to Enlarge
Dual-Plane Imaging Add-On
The dual-plane imaging add-on incorporates a second remote focus unit to the original 2p-RAM system. This unit can added or removed without any adjustments to the original system.
Excitatory Cells of an Slc17a7-IRES2-Cre;CaMkII-tTa;Ai93 Specimen in the Primary Visual Cortex (V1) and Lateromedial (LM) Areas; Imaged at 11 Hz Frame Rate per Plane, 400 µm FOV. |
Vip Inhibitory Cells in the Primary Visual Cortex (V1), Lateromedial (LM), Anterolateral (AL), and Anteromedial (AM) Areas; Imaged at 11 Hz Frame Rate per Plane, 400 µm FOV. |
Volumetric Imaging with Bessel Beams
In partnership with the Howard Hughes Medical Institute and Prof. Na Ji (University of California at Berkeley), Thorlabs offers a Bessel beam module for our multiphoton mesoscope. In vivo volume imaging of neuronal activity requires both submicron spatial resolution and millisecond temporal resolution. While conventional methods create 3D images by serially scanning a diffraction-limited Gaussian beam, Bessel-beam-based multiphoton imaging relies on an axially elongated focus to capture volumetric images. The excitation beam’s extended depth of field creates a 2D projection of a 3D volume, effectively converting the 2D frame rate into a 3D volumetric rate.
As demonstrated in Ji’s pioneering work, this rapid Bessel beam-based imaging technique has synaptic resolution, capturing Ca2+ dynamics and tuning properties of dendritic spines in mouse and ferret visual cortices. The power of this Bessel-beam-based multiphoton imaging technique is illustrated below, which compares a 300 x 300 μm scan of a Thy1-GFP-M mouse brain slice imaged with Bessel (left) and Gaussian (right) scanning. 45 optical slices taken with a Gaussian focus are vertically stacked to generate a volume image, while the same structural features are visible in a single Bessel scan taken with a 45 μm-long focus. This indicates a substantial gain in volume-imaging speed, making this technique suitable for investigating sparsely labeled samples in-vivo.
If you are interested in the Bessel beam add-on, please fill out our mesoscope contact form or call (703) 651-1700.
Source: Lu R, Sun W, Liang Y, Kerlin A, Bierfeld J, Seelig JD, Wilson DE, Scholl B, Mohar B, Tanimoto M, Koyama M, Fitzpatrick D, Orger MB, and Ji N. "Video-rate volumetric functional imaging of the brain at synaptic resolution." Nature Neuroscience. 2017 Feb 27; 20: 620-628.
A single Bessel scan (left) captures the same structural information obtained from a Gaussian volume scan created by stacking 45 optical sections (right), reducing the total scan time by a factor of 45. The images show a brain slice scanned over a 300 μm x 300 μm area. Scan depth for the Gaussian stack is indicated by the scale bar. Sample Courtesy of Qinrong Zhang, PhD and Matthew Jacobs; the Ji Lab, Department of Physics, University of California, Berkeley.
To schedule an in-person or virtual demo appointment, please email ImagingSales@thorlabs.com.
Click to Enlarge
China Demo Room
Try Our Microscopes In Person or Virtually
Thorlabs' sales engineers and field service staff are based out of nine offices across four continents. We look forward to helping you determine the best imaging system to meet your specific experimental needs. Our customers are attempting to solve biology's most important problems; these endeavors require matching systems that drive industry standards for ease of use, reliability, and raw capability.
Thorlabs' worldwide network allows us to operate demo rooms in a number of locations where you can see our systems in action. We welcome the opportunity to work with you in person or virtually. A demo can be scheduled at any of our showrooms or virtually by contacting ImagingSales@thorlabs.com.
Customer Support Sites
(Click Each Location for More Details)
Newton, New Jersey, USA
Thorlabs Headquarters
43 Sparta Avenue
Newton, NJ 07860
Customer Support
- Phone: (973) 300-3000
- E-mail: techsupport@thorlabs.com
Ely, United Kingdom
Thorlabs Ltd.
1 Saint Thomas Place, Ely
Ely CB7 4EX
Customer Support
- Phone: +44 (0)1353-654440
- E-mail: techsupport.uk@thorlabs.com
Bergkirchen, Germany
Thorlabs GmbH
Münchner Weg 1
85232 Bergkirchen
Customer Support
- Phone: +49 (0) 8131-5956-0
- E-mail: europe@thorlabs.com
Le Mesnil-le-Roi, France
Thorlabs SAS
14 rue Gambetta
78600 Le Mesnil-le-Roi
Customer Support
- Phone: +33 (0) 970 440 844
- E-mail: techsupport.fr@thorlabs.com
São Carlos, SP, Brazil
Thorlabs Vendas de Fotônicos Ltda.
Rua Rosalino Bellini, 175
Jardim Santa Paula
São Carlos, SP, 13564-050
Customer Support
- Phone: +55-16-3413 7062
- E-mail: brasil@thorlabs.com
Demo Rooms and Customer Support Sites
(Click Each Location for More Details)
Sterling, Virginia, USA
Thorlabs Imaging Systems HQ
108 Powers Court
Sterling, VA 20166
Customer Support
- Phone: (703) 651-1700
- E-mail: ImagingTechSupport@thorlabs.com
Demo Rooms
- Bergamo® II Series Multiphoton Microscopes
- Veneto® Inverted Microscopes
- Four-Channel Cerna®-Based Confocal Microscopes
- Cerna Hyperspectral Imaging System
- Cerna Birefringence Imaging Microscopes
- Multiphoton Mesoscope
- OCT Systems: Telesto® and Ganymede™
Lübeck, Germany
Thorlabs GmbH
Maria-Goeppert-Straße 9
23562 Lübeck
Customer Support
- Phone: +49 (0) 8131-5956-40840
- Email: oct@thorlabs.com
Demo Rooms
- Ganymede™ Series SD-OCT Systems
- Telesto® Series SD-OCT Systems
- Telesto® Series PS-OCT Systems
- Atria® Series SS-OCT Systems
- Vega™ Series SS-OCT Systems
Nerima-ku, Tokyo, Japan
Thorlabs Japan, Inc.
3-6-3 Kitamachi
Nerima-ku, Tokyo 179-0081
Customer Support
- Phone: +81-3-6915-7701
- Email: sales@thorlabs.jp
Demo Rooms
- Four-Channel Cerna®-Based Confocal Systems
- Cerna® Modular Brightfield Microscopes
- OCT Systems: Ganymede™
Shanghai, China
Thorlabs China
Room A101, No. 100, Lane 2891, South Qilianshan Road
Shanghai 200331
Customer Support
- Phone: +86 (0)21-60561122
- Email: techsupport-cn@thorlabs.com
Demo Rooms
- Bergamo® II Series Multiphoton Microscopes
- Cerna Birefringence Imaging Microscopes
- OCT Systems: Telesto® and Ganymede™
Selected Publications Using Thorlabs' Mesoscope
2024
Manley, J., Demas, J., Kim, H., Martinez Traub, F., & Vaziri, A. (2024). Simultaneous, cortex-wide and cellular-resolution neuronal population dynamics reveal an unbounded scaling of dimensionality with neuron number. bioRxiv, 2024-01.
2023
Ling, D., Moss, E. H., Smith, C. L., Kroeger, R., Reimer, J., Raman, B., & Arenkiel, B. R. (2023). Conserved neural dynamics and computations across species in olfaction. bioRxiv, 2023-02.
Marmor, O., Pollak, Y., Doron, C., Helmchen, F., & Gilad, A. (2023). History information emerges in the cortex during learning. eLife, 12, e83702.
Vickers, E. D., & McCormick, D. A. (2023). Pan-cortical 2-photon mesoscopic imaging and neurobehavioral alignment in awake, behaving mice. bioRxiv, 2023-10.
Chia, X. W., Tan, J. K., Ang, L. F., Kamigaki, T., & Makino, H. (2023). Emergence of cortical network motifs for short-term memory during learning. Nature Communications, 14(1), 6869.
Shin, H., Ogando, M. B., Abdeladim, L., Durand, S., Belski, H., Cabasco, H., & Adesnik, H. (2023). Recurrent pattern completion drives the neocortical representation of sensory inference. bioRxiv, 2023-06.
Capek, E., Ribeiro, T. L., Kells, P., Srinivasan, K., Miller, S. R., Geist, E., & Plenz, D. (2023). Parabolic avalanche scaling in the synchronization of cortical cell assemblies. Nature Communications, 14(1), 2555.
Abdeladim, L., Shin, H., Jagadisan, U., Ogando, M. B., & Adesnik, H. (2023). Probing inter-areal computations with a cellular resolution two-photon holographic mesoscope. bioRxiv, 2023-03.
Makino, H. (2023). Arithmetic value representation for hierarchical behavior composition. Nature Neuroscience, 26(1), 140–149.
Collins, L., Francis, J., Emanuel, B., & McCormick, D. A. (2023). Cholinergic and noradrenergic axonal activity contains a behavioral-state signal that is coordinated across the dorsal cortex. eLife, 12, e81826.
2022
Suhaimi, A., Lim, A. W., Chia, X. W., Li, C., & Makino, H. (2022). Representation learning in the artificial and biological neural networks underlying sensorimotor integration. Science Advances, 8(22), eabn0984.
Yadav, N., Noble, C., Niemeyer, J. E., Terceros, A., Victor, J., Liston, C., & Rajasethupathy, P. (2022). Prefrontal feature representations drive memory recall. Nature, 608(7921), 153-160.
Kanamori, T., & Mrsic-Flogel, T. D. (2022). Independent response modulation of visual cortical neurons by attentional and behavioral states. Neuron, 110(23), 3907-3918.
Liu, J., Li, Y., Lyu, L., Xiao, L., Memon, A. A., Yu, X., ... & Siedlecki, A. (2022). Integrin α5 Is regulated by miR-218-5p in endothelial progenitor cells. Journal of the American Society of Nephrology, 33(3), 565-582.
Takado, Y., Takuwa, H., Sampei, K., Urushihata, T., Takahashi, M., Shimojo, M., ... & Higuchi, M. (2022). MRS-measured glutamate versus GABA reflects excitatory versus inhibitory neural activities in awake mice. Journal of Cerebral Blood Flow & Metabolism, 42(1), 197-212.
2021
Collins, L., Boddington, L., Steffan, P. J., & McCormick, D. (2021). Vagus nerve stimulation induces widespread cortical and behavioral activation. Current Biology, 31(10), 2088-2098.
Demas, J., Manley, J., Tejera, F., Kim, H., Martínez Traub, F., Chen, B., & Vaziri, A. (2021). High-speed, cortex-wide volumetric recording of neuroactivity at cellular resolution using light beads microscopy. Nature Methods, 18(9), 1103-1111.
Nagai, J., Bellafard, A., Qu, Z., Yu, X., Ollivier, M., Gangwani, M. R., ... & Khakh, B. S. (2021). Specific and behaviorally consequential astrocyte Gq GPCR signaling attenuation in vivo with iβARK. Neuron. 109(14), 2256-2274.
Sato, H., Takado, Y., Toyoda, S., Tsukamoto-Yasui, M., Minatohara, K., Takuwa, H., ... & Higuchi, M. (2021). Neurodegenerative processes accelerated by protein malnutrition and decelerated by essential amino acids in a tauopathy mouse model. Science Advances, 7(43), eabd5046.
Kubota, M., Kimura, Y., Shimojo, M., Takado, Y., Duarte, J. M., Takuwa, H., ... & Higuchi, M. (2021). Dynamic alterations in the central glutamatergic status following food and glucose intake: in vivo multimodal assessments in humans and animal models. Journal of Cerebral Blood Flow & Metabolism, 41(11), 2928-2943.
2020
Orlova, N., Najafi, F., Tsyboulski, D., Seid, S., Kivikas, S., Kato, I., ... & Lecoq, J. (2020). Multiplane Mesoscope reveals distinct cortical interactions following expectation violations. bioRxiv, 2020-10.
Froudarakis, E., Cohen, U., Diamantaki, M., Walker, E. Y., Reimer, J., Berens, P., ... & Tolias, A. S. (2020). Object manifold geometry across the mouse cortical visual hierarchy. bioRxiv, 2020-08.
2018
Tsyboulski, D., Orlova, N., Lecoq, J., & Saggau, P. (2018). MesoScope Upgrade: Dual Plane Remote Focusing Imaging System for Recording of Ca2+ Signals in Neural Ensembles. Biophotonics Congress: Biomedical Optics Congress 2018 (Microscopy/Translational/Brain/OTS), OSA Technical Digest, JW3A.60.
2017
Lu, R., Sun, W., Liang, Y., Kerlin, A., Bierfeld, J., Seelig, J. D., ... & Ji, N. (2017). Video-rate volumetric functional imaging of the brain at synaptic resolution. Nature Neuroscience, 20(4), 620-628.
2016
Sofroniew, N.J., Flickinger, D., King, J., & Svoboda, K. (2016). A large field of view two-photon mesoscope with subcellular resolution for in vivo imaging. eLife, 5, e14472.
Posted Comments: | |
CHI LIU
 (posted 2021-03-31 11:16:09.39) Hello, is it possible to buy the objective alone? YLohia
 (posted 2021-03-31 11:24:23.0) Hello, we will reach out to you directly. gregory.gauvain
 (posted 2017-05-30 17:01:41.7) Hello,
is it possible to buy the objective alone?
Thanks.
Gregory nbayconich
 (posted 2017-06-13 04:58:47.0) Thank you for contacting Thorlabs. At the moment we are only selling the Multiphoton Mesoscope as a whole system. I will contact you directly with more information. heuckerothr
 (posted 2017-05-02 18:31:31.16) I recognize that the multiphoton mesoscope is a new device. Any idea what it will cost?
Thanks.
Robert O. Heuckeroth tfrisch
 (posted 2017-05-03 11:21:07.0) Hello, thank you for contacting Thorlabs. I have asked a Sales Representative to reach out to you with information about a quote. |