Optical Tables with Sealed Holes, 210 mm (8.3") Thick


  • 210 mm (8.3″) Thickness
  • Sealed Mounting Holes
  • Superior Flatness, Compliance, and Construction Quality
  • Machined Matte Finish with Holes to Edge of Table
  • Each Table Individually Tested

(Table Legs Not Included)

Related Items


Please Wait
Optical Table Manufacturing
Vibration Isolation Tutorial
Optical Tables Capabilities

Features

  • Thickness: 210 mm (8.3")
  • Sizes from 3' x 6' (1 m x 2 m) to 4.8' x 8' (1.5 m x 2.5 m) Available
  • Every Table Individually Optimized, Tested, and Shipped with Test Data Certificate
  • 1/2" (12.5 mm) Hole Border for Maximum Usable Area
  • Sealed Mounting Holes for Liquid Spill Management
  • Top Skin: ±0.1 mm (±0.004") Surface Flatness over any 1 m² (11 ft²) Area
  • 5 mm Stainless Steel Top and Bottom Skins with All-Steel Side Panels
  • Steel-to-Steel Bonding Throughout Increases Thermal Stability
  • For Use with Earthquake Restraints, Custom Order a Modified Table (Contact Tech Support)

Nexus® Optical Tables and Breadboards

One High Quality Level
Nexus is a single high-quality grade of tables and breadboards manufactured in various sizes by Thorlabs. They are suitable for photonics, imaging, and microscopy applications. Each size is individually optimized, and each table ships with a unique test data certificate. See the Table Vibration Isolation and Construction tabs for more details.

More Options
See the Nexus Guide tab for a complete overview of our optical tables product line.

Thorlabs' 210 mm (8.3") thick Nexus® optical tables are offered in a variety of lengths and widths from 3' x 6' (1 m x 2 m) to 4.8' x 8' (1.5 m x 2.5 m). They feature all-steel construction, excellent thermal stability, and broadband damping optimized for each table size. The 5 mm thick stainless steel top and bottom skins have a matte finish and the top skin is precision-machined with a surface flatness of ±0.1 mm over any 1 m2 area. The table has sealed 1/4"-20 (M6) mounting holes on 1" (25 mm) centers with a 0.5" (12.5 mm) border at the edge of the table.

Popular imperial and metric table sizes are stocked in our US and UK warehouses, respectively, for immediate shipment. Other sizes listed below are built to order and typically available to ship from our UK facility within 4 - 6 weeks of order placement. Custom sizes and options are also available upon request by contacting technical support or filling out our custom optical tables form. See the Nexus Guide tab for a complete overview of the Nexus optical tables product line.

Support Options
Our optical tables require table legs (sold separately). We sell rigid table legs as well as legs with either active or passive isolators. We also offer earthquake restraints for lab safety in earthquake zones and a selection of other optical table accessories.

Please note: All tables require modification to accept earthquake restraints prior to shipment. Please contact Tech Support to order an optical table equipped with the necessary alterations. Tables, once they are manufactured and shipped, cannot be retrofitted to accept earthquake restraints.

Nexus Optical Tables Selection Guide
All Nexus Breadboards
Optical Table and Leg Kits
210 mm (8.3") Thick Tables
Unsealed Mounting Holes Sealed Mounting Holes
Two Through Ports 304L Nonmagnetic Steel
310 mm (12.2") Thick Tables
Unsealed Mounting Holes Sealed Mounting Holes
460 mm (18.1") Thick Tables
Unsealed Mounting Holes Sealed Mounting Holes
Specifications
Construction
Table Thickness 210 mm (8.3")
Flatness of Top Skin ±0.1 mm (±0.004") Over Any 1 m2
Construction Symmetrical Isotropic Construction in All Axes
Top and Bottom Plates 5 mm (0.20") Thick Ferromagnetic Stainless Steel
Core Construction High-Density Plated Steel Honeycomb, 0.26 mm Thick
Damping Proprietary Optimized Broadband Damping
Side Panels Rigid Steel Box Section
Side Trim Finish Matte Black Linoleum, 2 mm Inset from Table Surface
Top Surface Finish Machined Matte Finish
Compatible Mounting Legs Rigid Legs, Passive Isolators, Active Isolators
Mounting Holes Imperial Metric
Threads and Spacing 1/4"-20 Tapped Holes on 1" Centers M6 Tapped Holes on 25 mm Centers
Distance from Edge to First Holes 0.5" from Table Edge on all Sides 12.5 mm from Table Edge on all Sides
Maximum Screw Depth 25.4 mm (23.5 mm for Outer Border Holes)
Sealed Holes Individual Nylon Cups Provide Sealed Mounting Holes for Liquid Spill Management
Performancea
Dynamic Deflection Coefficientb <0.4 x 10-3
Relative Tabletop Motionb <0.14 nm (5.5 x 10-9 in.)
Deflection Under Load (Stiffness)b <1.7 μm for a 150 kg (330 lb) Load
  • Measured on a 3' x 6' x 8.3" (W x L x H) table, load placed centrally, load footprint 300 mm x 300 mm (11.8" x 11.8").
    Complete performance test data is available on the Vibration Isolation tab.
  • See below for definitions.
Imperial Breadboard Dimensions and Weights
Item # Dimensions
(W x L x H)
Unpacked
Weight
Packed
Shipping
Weight
Packed Dimensions
T36V 3' x 6' x 8.3" 516.78 lbs 697.18 lbs 6.4' x 3.6' x 19.2"
T38V 3' x 8' x 8.3" 724.02 lbs 948.42 lbs 8.4' x 3.6' x 19.2"
T46V 4' x 6' x8.3" 685.30 lbs 900.90 lbs 6.4' x 4.5' x 19.2"
T48V 4' x 8' x 8.3" 935.44 lbs 1236.84 lbs 8.4' x 4.5' x 19.2"
T58V 4.8' x 8' x 8.3" 1111.60 lbs 1450.46 lbs 8.4' x 5.3' x 19.2"
Metric Breadboard Dimensions and Weights
Item # Dimensions
(W x L x H)
Unpacked
Weight
Packed
Shipping
Weight
Packed Dimensions
T1020P 1 m x 2 m x 210 mm 279.20 kg 370.20 kg 2.1 m x 1.1 m x 490 mm
T1025P 1 m x 2.5 m x 210 mm 366.00 kg 501.00 kg 2.6 m x 1.1 m x 490 mm
T1220P 1.2 m x 2 m x 210 mm 331.40 kg 443.40 kg 2.1 m x 1.3 m x 490 mm
T1225P 1.2 m x 2.5 m x 210 mm 431.00 kg 562.00 kg 2.6 m x 1.3 m x 490 mm
T1525P 1.5 m x 2.5 m x 210 mm 528.50 kg 701.50 kg 2.6 m x 1.6 m x 490 mm

Dynamic Deflection Coefficient

The dynamic deflection coefficient is a figure of merit for optical tables that is derived from the measurement of the optical table's compliance. Physically, the dynamic deflection coefficient can be interpreted as a measure of the table's motion when subjected to vibrations.

Dynamic Deflection Coefficient

where Q is the amplification of the tables response to a vibrational source at a specific frequency (f) of the optic table. Q is calculated by dividing the compliance at the optical table resonance frequency by the theoretical compliance of an ideal rigid body. The maximum dynamic deflection coefficient is usually due to the response of the optical table at its first natural resonance frequency. Nexus® optical tables feature proprietary optimized damping mechanisms to limit the value of Q at the table's natural resonances.

Relative Tabletop Motion

The relative tabletop motion is the relative displacement of any two points on the optical table surface due to environmental vibrations transmitted through the optical table supports. The maximum relative tabletop motion is the worst case relative displacement; for a rectangular optical table, the two points that produce the worst case results are generally located at the corners of the optical table. The measurement reported in the specifications table was taken in a quiet laboratory environment (PSD <10-9 g2/Hz). The optical table supports used to support the optical table had a transmissibility less than 0.01 for frequencies greater than 10 Hz.

Deflection Under Load

The deflection under load is a measure of the stiffness of the optical table. The stiffness of an optical table can be quantified by placing a load at the center of the optical table and measuring the deflection of the optical table surface, which will have a parabolic shape. The specification reported in the table is the relative vertical displacement between the center and edge of the optical table.

Optimized Damping

Broadband Damping
The most important feature of an optical table or breadboard is its resonant frequency. Since resonant frequency and vibration amplitude are inversely related, the resonant frequency should be as high as possible to minimize vibration intensity. Nexus tables and breadboards are broadband damped over a specific range of frequencies. For improved performance, the damping is optimized for each size of table and breadboard offered.

We have performed extensive testing to optimize the thickness/size ratio of our tables. Larger sized tables (at least 10' or 3 m long) are offered with a standard 12.2" (310 mm) or 18.1" (460 mm) thickness for stability. Smaller sizes are available in both 8.3" (210 mm) and 12.2" (310 mm) thicknesses; they can be custom ordered in larger sizes.

Compliance

The most widely used transfer function for the vibrational response of an optical table is compliance. In the case of a constant (static) force, compliance is defined as the ratio of the linear or angular displacement to the magnitude of the applied force. In the case of a dynamically varying force (vibration), compliance is defined as the ratio of the excited vibrational amplitude (angular or linear displacement) to the amplitude of the force causing the vibration. Any deflection of the tabletop is evident by the change in relative position of the components mounted on the table surface. Therefore, by definition, the lower the compliance value is, the closer the optical table is to meeting the primary goal of optical table design: minimized deflection. Compliance is frequency dependent and is measured in units of displacement per unit force (meters per Newton).

Compliance Test Procedure
Click to Enlarge

Compliance Test Schematic

See the Vibration Isolation Tutorial for more information on compliance.

Compliance Measurement Procedure
An impulse hammer is used to apply a measured force to the top surface of the table or breadboard, and transducers attached to the surface detect the resultant vibrations (see diagram to the right). The signals from the transducers are interpreted by the analyzer and used to produce a frequency response spectrum (i.e., a compliance curve). During the development phase of an optical table, compliance curves are recorded at many points on the tabletop; however, the compliance is always greatest at the corners. The compliance curves and data published by Thorlabs are taken with the sensor located approximately 6" (150 mm) from the corner of the tabletop (closer to the edge for small breadboards), with the point of impact just inboard of the sensor. This test location represents the worst case data.

Unique Test Data Certificate
Each individual Nexus product is tested and shipped with a unique test data certificate and compliance curve. This provides more accurate data compared to the industry standard of using a single size-specific compliance curve to represent the entire product line. The compliance curves and data published by Thorlabs are from sensors located on the corner of the table and therefore represent the worst case data.

Nexus Compliance Testing
Click to Enlarge

Nexus Table Compliance Testing

Test Results

210 mm Thick Tables
Item # Table Size
(W x L)
Compliance
Curve
(Click to View)a
T36H / T36HH / T36V 3' x 6' Compliance Curve
T38H / T38V 3' x 8' Compliance Curve
T46H / T46HH / T46V 4' x 6' Compliance Curve
T48H / T48HH / T48HN /
T48V
4' x 8' Compliance Curve
T58H / T58V 4.8' x 8' Compliance Curve
T1020C / T1020CH / T1020P 1 m x 2 m Compliance Curve
T1025C / T1025P 1 m x 2.5 m Compliance Curve
T1220C / T1220CH / T1220P 1.2 m x 2 m Compliance Curve
T1225C / T1225CH / T1225CN /
T1225P
1.2 m x 2.5 m Compliance Curve
T1525C / T1525P 1.5 m x 2.5 m Compliance Curve
310 mm Thick Tables
Item # Table Size
(W x L)
Compliance
Curve
(Click to View)a
T36J / T36W 3' x 6' Compliance Curve
T38J / T38W 3' x 8'
T46J / T46W 4' x 6' Compliance Curve
T48J / T48W 4' x 8' Compliance Curve
T410J / T410W 4' x 10' Compliance Curve
T58J / T58W 4.8' x 8'
T510J / T510W 4.8' x 10' Compliance Curve
T514J / T514W 4.8' x 14' Data Available Soon
T1020D / T1020Q 1 m x 2 m Compliance Curve
T1025D / T1025Q 1 m x 2.5 m Compliance Curve
T1220D / T1220Q 1.2 m x 2 m Compliance Curve
T1225D / T1225Q 1.2 m x 2.5 m Compliance Curve
T1230D / T1230Q 1.2 m x 3 m
T1525D / T1525Q 1.5 m x 2.5 m Compliance Curve
T1530D / T1530Q 1.5 m x 3 m Compliance Curve
T1540D / T1540Q 1.5 m x 4 m
460 mm Thick Tables
Item # Table Size
(W x L)
Compliance
Curve
(Click to View)a
T46K / T46X 4' x 6'
T48K / T48X 4' x 8'
T58K / T58X 4.8' x 8'
T510K / T510X 4.8' x 10' Compliance Curve
T514K / T514X 4.8' x 14' Compliance Curve
T1220E / T1220R 1.2 m x 2 m Compliance Curve
T1225E / T1225R 1.2 m x 2.5 m Compliance Curve
T1525E / T1525R 1.5 m x 2.5 m Compliance Curve
T1530E / T1530R 1.5 m x 3 m Compliance Curve
T1540E / T1540R 1.5 m x 4 m Compliance Curve
  • The compliance curves here are typical, and slight variations may occur between individual tables. Each table is individually tested before shipment and includes a certificate with the individual test data and compliance curve (see Unique Test Data Certificate section, above).

Note: Compliance data will be available soon for models with a greyed out plot icon. Compliance data is measured for each table, and thus will be included with these models upon purchase.

Simplified Nexus Table Construction

Note: For Illustrative Purposes Only. Not a Representation of the Nexus Tables Construction Sequence

Nexus® Optical Tables and Breadboard Manufacturing

  • Experienced In-House Design Engineers Create Models and Production Drawings
  • Dedicated Tables Manufacturing Facilities for Repeatable and Consistent Production
  • In-House Vibration Transmissibility and Compliance Testing 
  • In-House Welding and Fabrication
  • Custom Design Capabilities for Unique Optical Table and Breadboard Solutions
  • Lean Manufacturing:
    • Cross-Training Allows Staff to Meet Production Demands
    • Use of Current Technology Leads to Increased Quality
    • Efficient Organization Leads to Time Savings for Customers

Our team has over 25 years of experience designing optical tables, breadboards, and related accessories. We leverage this experience to ensure that our Nexus® honeycomb optical tables and breadboards always meet two basic design goals: the natural resonances of the table should be as high as possible (well above the frequency of ambient environmental vibrations) and the table should be well damped (to quickly damp vibrations caused by equipment on the surface). To meet these goals, our engineers use a variety of tools to refine their designs, such as finite element analysis (FEA) and SolidWorks. FEA allows our engineers to evaluate various materials and to identify possible unwanted material stresses. SolidWorks is employed to build 3D models of every design.

Nexus Breadboard Cross Section
Click to Enlarge

Nexus Table / Breadboard Cross Section, showing the (1) Top Skin, (2) Bottom Skin, (3) Side Panels, (4) Side Rails, and (5) Honeycomb Core
Nexus Table Honeycomb Core
Click to Enlarge

Honeycomb Core of a Nexus Table During Manufacturing

Every Nexus optical table and breadboard is designed to be isotropic and symetrical in X, Y, and Z. For optimal thermal stability, only steel components are used in construction; no wood or plastic is used. Each table includes precision machined top and bottom mounting skins, an uninterrupted honeycomb core, and four side panels with finishing trim. See the animation to the right for a simplified illustration of how our tables are assembled. For more details on each step in the process, read below.

Optical Tables Capabilities

Precision Steel Construction for Thermal Stability

 

Thorlabs' Nexus tables and breadboards feature all-steel construction, including 5 mm thick top and bottom skins and a 0.26 mm thick precision formed and welded steel honeycomb core. The core is geometrically formed using accurate pressing tools, and geometric pitch is retained by using welded flat shims. The honeycomb core in our Nexus tables and breadboards extends from the top skin to the bottom skin without intermediate layers, leading to a stiffer, more thermally stable product.

The key aspect of the thermally stable Nexus design is symmetrical isotropic steel construction in all axes. Steel components expand and contract similarly, maintaining flatness during changes in temperature. The steel core extends from top to bottom skin without intermediate plastic or aluminum spill management structures that reduce the overall stiffness of the product and introduce a higher coefficient of thermal expansion. Steel side panels are used rather than wood, which can introduce environmental instability due to susceptibility to moisture.

Optical Table Packaging
Click to Enlarge

Heat-Shrink Packaging Being Applied Over a
Nexus Optical Table Prior to Shipment

Machined Finish with Minimized Contamination Packaging

 

Automated Finishing Process
Our Nexus tables and breadboards feature an automated orbital machined matte finish that is significantly smoother and flatter than our previous product line. The improved surface finish achieves ±0.1 mm (±0.004") flatness over any 600 mm x 600 mm area. Large radius corners are incorporated into the design, resulting in less pointed edges for lab safety.

Nexus Tabletop Closeup
Click to Enlarge

Diagram showing the location of the honeycomb core and side panels, which do not intersect with any screw holes.

Sealed Edges with Anti-Static Packaging
All optical tables ship with a heat-shrink film that protects the table from most contaminants, such as dust, from entering the product during shipment. For additional protection, we offer an optional finishing and packaging service that is suitable for customers that want to minimize the presence of airborne contaminants on the interior and exterior surfaces of the table or breadboard. This includes anti-static packaging, which has a metallic foil inner layer protected by a heat shrink film outer cover, and gap-free edge panel construction to reduce static charge and prevent dust from entering the product.

Mounting Hole Options and Pattern

 

Individually Tapped, Countersunk Mounting Holes
Prior to bonding the components of the table, each mounting hole in the top surface is tapped and slightly countersunk to ensure that components mounted to the table sit flat. The mounting holes are then cleaned and sealed on the bottom with vinyl film discs (non-sealed models) or sealing cups (sealed hole models, see Sealed Mounting Holes below). The vinyl film is easily punctured when using a hole for the first time. Cap screws can be finger tightened into the mounting holes of all Nexus tables and breadboards.

Reduced Hole Pattern Border
Our top surface hole patterns extend to the edge of the table or breadboard with only a 12.5 mm (0.5”) border, equal to half of a hole-to-hole spacing. This increases the usable area of the table and improves mounting option flexibility.

Sealing Cups Installation
Click to Enlarge

Nylon Sealing Cups Installation During Manufacturing

Increased Screw Depth and Optional Sealed Holes
Our custom-designed core maker produces precision formed and welded honeycomb core strips. The core is shaped and installed so that it does not intersect with any screw holes (see photo to the right), allowing screws to be inserted far into the table, all the way to the bottom skin (for non-sealed-hole models). See the Specs tab for specific screw depth specifications, including outer border holes.

Sealed Mounting Holes
Tables and breadboards can be manufactured with nylon sealing cups glued to the underside of the top skin (see photo to the left) for liquid spill management. Sealed hole tables are available in all sizes and thicknesses, and the maximum screw depth is 1" (25.4 mm).

Mounting Holes on the Bottom Skin
Our breadboards feature at least four mounting holes in the base skin, permitting the secure attachment of standard or vibration isolating feet and allowing more flexibility for integrating breadboards onto tables or into setups in addition to using breadboard stands.

Precision Dilling of Optical Table Mounting Taps
Click to Enlarge

Optical tables and breadboards are tapped using a high-speed
drilling machine.
Machine Finish
Click to Enlarge

The surfaces of our tables and breadboards are sanded in our finishing machine.
Pressure Bonding
Click to Enlarge

Tables and breadboards are bonded under pressure in our hot press.


Posted Comments:
Benzun Wisely Babu  (posted 2019-12-18 21:21:39.92)
Hi, We are part of Bosch research and development team. I am looking for mounting accessories and calibration process for the Nexus Optical Table. Could you please guide me in the right direction. Regards, Benzun
cwright  (posted 2019-12-20 07:35:47.0)
Response from Charles at Thorlabs: Hello Benzun. Thank you for contacting us. I will reach out to you directly to discuss your application and how we can help you.

Standard Nexus® Tables and Breadboards - Sizes Available

Thorlabs' Nexus line of optical tables and breadboards is the result of our vision to supply a single, high-end-grade line of optical tables for photonics, imaging, and microscopy applications. Our Nexus tables and breadboards incorporate enhanced damping, a precision-machined matte top and bottom finish, and holes to the edge of the tabletop. Each product is individually tested and includes a unique test data certificate.

Our tables and breadboards are available in many different sizes (see the tables below). Many of these sizes are stocked in our warehouses for same-day shipment, as indicated by green icons in the tables below. Other sizes are available as build-to-order products that can be shipped within 4 - 6 weeks of ordering and are indicated by blue icons below. We also provide a custom table and breadboard service. Common custom sizes are listed by yellow icons in the tables below. Use our Custom Tables and Breadboards Request Form to request a quote on these products.

Many table and breadboard sizes are available in two thicknesses, with or without sealed holes. Nonmagnetic steel tables and breadboards, plus table and leg kits, and breadboards with no holes are also available. Click on the green and blue icons below to see the stock and make-to-order tables available in each size.


Nexus Optical Tables

Metric

Width

Length
 1 m1.2 m1.5 m
2 mStocked Item

T1020C: 210 mm Thick
T1020P: 210 mm Thick, Sealed Holes
T1020D: 310 mm Thick
T1020CK: 210 mm Thick, Kit with 700 mm Active Legs
T1020Q: 310 mm Thick, Sealed Holes

Build to Order Item

T1020CH: 210 mm Thick, Two Through Ports

Stocked Item

T1220C: 210 mm Thick
T1220P: 210 mm Thick, Sealed Holes
T1220CK: 210 mm Thick, Kit with 700 mm Active Legs
T1220D: 310 mm Thick
T1220CH: 210 mm Thick, Two Through Ports

Build to Order

T1220E: 460 mm Thick
T1220R: 460 mm Thick, Sealed Holes
T1220Q: 310 mm Thick, Sealed Holes

Custom
2.5 mBuild to Order

T1025C: 210 mm Thick
T1025P: 210 mm Thick, Sealed Holes
T1025D: 310 mm Thick
T1025Q: 310 mm Thick, Sealed Holes

Stocked Item

T1225C: 210 mm Thick
T1225P: 210 mm Thick, Sealed Holes
T1225D: 310 mm Thick
T1225Q: 310 mm Thick, Sealed Holes
T1225QK: 310 mm Thick, Sealed Holes, Kit with 600 mm Active Legs

Build to Order

T1225CN: 210 mm Thick, 304L Grade Non-Magnetic Steel
T1225CH: 210 mm Thick, Two Through Holes
T1225E: 460 mm Thick
T1225R: 460 mm Thick, Sealed Holes

Stocked Item

T1525C: 210 mm Thick
T1525D: 310 mm Thick
T1525Q: 310 mm Thick, Sealed Holes

Build to Order Item

T1525P: 210 mm Thick, Sealed Holes
T1525E: 460 mm Thick
T1525R: 460 mm Thick, Sealed Holes

3 mCustomBuild to Order

T1230D: 310 mm Thick
T1230Q: 310 mm Thick, Sealed Holes

Stocked Item

T1530D: 310 mm Thick

Build to Order

T1530Q: 310 mm Thick, Sealed Holes
T1530QK: 310 mm Thick, Sealed Holes, Kit with 600 mm Active Legs
T1530E: 460 mm Thick
T1530R: 460 mm Thick, Sealed Holes

4 mCustomCustomBuild to Order

T1540D: 310 mm Thick
T1540Q: 310 mm Thick, Sealed Holes
T1540E: 460 mm Thick
T1540R: 460 mm Thick, Sealed Holes

Imperial

Width

Length
 3'4'4.8'
6'Stocked Item

T36H: 8.3" Thick
T36V: 8.3" Thick, Sealed Holes
T36J: 12.2" Thick
T36W: 12.2" Thick, Sealed Holes

Build to Order

T36HH: 8.3" Thick, Two Through Holes

Stocked Item

T46H: 8.3" Thick
T46V: 8.3" Thick, Sealed Holes
T46J: 12.2" Thick
T46W: 12.2" Thick, Sealed Holes

Stocked Item

T46HH: 8.3" Thick, Two Through Holes
T46HK: 8.3" Thick, Kit with 700 mm Active Legs
T46K: 18.1" Thick
T46X: 18.1" Thick, Sealed Holes

Custom
8'Build to Order

T38H: 8.3" Thick
T38V: 8.3" Thick, Sealed Holes
T38J: 12.2" Thick
T38W: 12.2" Thick, Sealed Holes

Stocked Item

T48H: 8.3" Thick
T48V: 8.3" Thick, Sealed Holes
T48J: 12.2" Thick
T48W: 12.2" Thick, Sealed Holes
T48WK: 12.2" Thick, Sealed Holes, Kit with 600 mm Active Legs

Build to Order

T48K: 18.1" Thick
T48X: 18.1" Thick, Sealed Holes
T48HH: 8.3" Thick, Two Through Holes
T48HK: 8.3" Thick, Kit with 700 mm Active Legs
T48HN: 8.3" Thick, 304L Grade Non-Magnetic Steel

Build to Order

T58H: 8.3" Thick
T58V: 8.3" Thick, Sealed Holes
T58J: 12.2" Thick
T58W: 12.2" Thick, Sealed Holes
T58K: 18/1" Thick
T58X: 18.1" Thick, Sealed Holes

10'CustomBuild to Order

T410J: 12.2" Thick
T410W: 12.2" Thick, Sealed Holes

Build to Order

T510J: 12.2" Thick
T510W: 12.2" Thick, Sealed Holes
T510WK: 12.2" Thick, Sealed Holes, Kit with 600 mm Active Legs
T510K: 18.1" Thick
T510X: 18.1" Thick, Sealed Holes

14'CustomCustomBuild to Order

T514J: 12.2" Thick
T514W: 12.2" Thick, Sealed Holes
T514K: 18.1" Thick
T514X: 18.1" Thick, Sealed Holes

Legend

IconAvailabilityTypical Lead Timea
Stocked ItemStocked ItemSame Day
Built to OrderBuild to Order4 - 6 Weeks
CustomCustom Build6 - 8 Weeks
  • Exact lead times may vary across our product line. Check each individual item for exact lead times.

Nexus Breadboards

Metric

Width

Length
 300 mm450 mm600 mm750 mm900 mm1200 mm
300 mmBuild to Order

B3030A: 60 mm Thick

Build to Order

B3030L: 60 mm Thick, Sealed Holes

-----
450 mmBuild to Order

B3045A: 60 mm Thick
B3045L: 60 mm Thick, Sealed Holes

Build to Order

B4545A: 60 mm Thick
B4545L: 60 mm Thick, Sealed Holes

----
600 mmStocked Item

B3060A: 60 mm Thick
B3060L: 60 mm Thick, Sealed Holes

Build to Order Item

B4560A: 60 mm Thick
B4560L: 60 mm Thick, Sealed Holes

Stocked Item

B6060A: 60 mm Thick
B6060L: 60 mm Thick, Sealed Holes

---
750 mmCustomCustomCustomStocked Item

B7575A: 60 mm Thick
B7575L: 60 mm Thick, Sealed Holes

--
900 mmBuild to Order

B3090A: 60 mm Thick
B3090L: 60 mm Thick, Sealed Holes

CustomStocked Item

B6090A: 60 mm Thick
B6090L: 60 mm Thick, Sealed Holes
B6090Z: 60 mm Thick, Untapped Top Skin
B6090B: 110 mm Thick

Build to Order

B6090AN: 60 mm Thick, 304L Grade Non-Magnetic Steel
B6090N: 110 mm Thick, Sealed Holes

Stocked Item

B7590A: 60 mm Thick
B7590L: 60 mm Thick, Sealed Holes
B7590Z: 60 mm Thick, Untapped Top Skin

Build to Order

B7590AN: 60 mm Thick, 304L Grade Non-Magnetic Steel
B7590B: 110 mm Thick
B7590N: 110 mm Thick, Sealed Holes

Stocked Item

B9090A: 60 mm Thick
B9090L: 60 mm Thick, Sealed Holes

Build to Order

B9090B: 110 mm Thick
B9090N: 110 mm Thick, Sealed Holes

-
1200 mmCustomCustomStocked Item

B60120A: 60 mm Thick
B60120L: 60 mm Thick, Sealed Holes

Build to Order

B60120B: 110 mm Thick
B60120N: 110 mm Thick, Sealed Holes

Stocked Item

B75120A: 60 mm Thick
B75120L: 60 mm Thick, Sealed Holes
B75120Z: 60 mm Thick, Untapped Top Skin
B75120B: 110 mm Thick

Build to Order

B75120AN: 60 mm Thick, 304L Grade Non-Magnetic Steel
B75120N: 110 mm Thick, Sealed Holes

Stocked Item

B90120A: 60 mm Thick
B90120L: 60 mm Thick, Sealed Holes
B90120Z: 60 mm Thick, Untapped Top Skin
B90120AN: 60 mm Thick, 304L Grade Non-Magnetic Steel
B90120B: 110 mm Thick
B90120N: 110 mm Thick, Sealed Holes

Custom
1500 mmCustomCustomBuild to Order

B60150B: 110 mm Thick
B60150N: 110 mm Thick, Sealed Holes

Stocked Item

B75150B: 110 mm Thick
B75150N: 110 mm Thick, Sealed Holes

Stocked Item

B90150B: 110 mm Thick
B90150N: 110 mm Thick, Sealed Holes

Build to Order Item

B120150B: 110 mm Thick
B120150N: 110 mm Thick, Sealed Holes

1800 mmCustomCustomCustomCustomStocked Item

B90180B: 110 mm Thick
B90180N: 110 mm Thick, Sealed Holes

Stocked Item

B120180B: 110 mm Thick

Build to Order Item

B120180N: 110 mm Thick, Sealed Holes

Imperial

Width

Length
 12"18"24"30"36"48"
12"Stocked Item

B1212F: 2.4" Thick

Build to Order

B1212T: 2.4" Thick, Sealed Holes

-----
18"Stocked Item

B1218F: 2.4" Thick
B1218T: 2.4" Thick, Sealed Holes

Stocked Item

B1818F: 2.4" Thick
B1818T: 2.4" Thick, Sealed Holes

----
24"Stocked Item

B1224F: 2.4" Thick
B1224T: 2.4" Thick, Sealed Holes

Stocked Item

B1824F: 2.4" Thick
B1824T: 2.4" Thick, Sealed Holes

Stocked Item

B2424F: 2.4" Thick
B2424T: 2.4" Thick, Sealed Holes

---
30"CustomCustomCustomStocked Item

B3030F: 2.4" Thick

Build to Order Item

B3030T: 2.4" Thick, Sealed Holes

--
36"Stocked Item

B1236F: 2.4" Thick

Build to Order

B1236T: 2.4" Thick, Sealed Holes

CustomStocked Item

B2436F: 2.4" Thick
B2436Y: 2.4" Thick, No Holes
B2436T: 2.4" Thick, Sealed Holes
B2436FN: 2.4" Thick, 304L Grade Non-Magnetic Steel
B2436G: 4.3" Thick

Build to Order

B2436U: 4.3" Thick, Sealed Holes

Stocked Item

B3036F: 2.4" Thick
B3036Y: 2.4" Thick, No Holes
B3036T: 2.4" Thick, Sealed Holes
B3036G: 4.3" Thick

Build to Order

B3036FN: 2.4" Thick, 304L Grade Non-Magnetic Steel
B3036U: 4.3" Thick, Sealed Holes

Stocked Item

B3636F: 2.4" Thick
B3636T: 2.4" Thick, Sealed Holes

Build to Order

B3636G: 4.3" Thick
B3636U: 4.3" Thick, Sealed Holes

-
48"CustomCustomStocked Item

B2448F: 2.4" Thick
B2448T: 2.4" Thick, Sealed Holes

Build to Order

B2448G: 4.3" Thick
B2448U: 4.3" Thick, Sealed Holes

Stocked Item

B3048F: 2.4" Thick
B3048Y: 2.4" Thick, No Holes
B3048T: 2.4" Thick, Sealed Holes

Build to Order

B3048FN: 2.4" Thick, 304L Grade Non-Magnetic Steel
B3048G: 4.3" Thick
B3048U: 4.3" Thick, Sealed Holes

Stocked Item

B3648F: 2.4" Thick
B3648Y: 2.4" Thick, No Holes
B3648T: 2.4" Thick, Sealed Holes
B3648G: 4.3" Thick
B3648U: 4.3" Thick, Sealed Holes

Build to Order

B3648FN: 2.4" Thick, 304L Grade Non-Magnetic Steel

Custom
60"CustomCustomBuild to Order

B2460G: 4.3" Thick
B2460U: 4.3" Thick, Sealed Holes

Stocked Item

B3060G: 4.3" Thick

Build to Order Item

B3060U: 4.3" Thick, Sealed Holes

Stocked Item

B3660G: 4.3" Thick
B3660U: 4.3" Thick, Sealed Holes

Build to Order

B4860G: 4.3" Thick
B4860U: 4.3" Thick, Sealed Holes

72"CustomCustomCustomCustomStocked Item

B3672G: 4.3" Thick

Build to Order Item

B3672U: 4.3" Thick, Sealed Holes

Stocked Item

B4872G: 4.3" Thick

Build to Order Item

B4872U: 4.3" Thick, Sealed Holes

Back to Top

Imperial Optical Tables, Stocked in USA

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
T36V Support Documentation
T36VNexus Optical Table, 3' x 6' x 8.3", Sealed 1/4"-20 Mounting Holes
$4,430.71
Today
T46V Support Documentation
T46VNexus Optical Table, 4' x 6' x 8.3", Sealed 1/4"-20 Mounting Holes
$5,360.00
Today
T48V Support Documentation
T48VNexus Optical Table, 4' x 8' x 8.3", Sealed 1/4"-20 Mounting Holes
$6,761.78
Today

* All tables require modification to accept earthquake restraints. Please contact tech support to order an optical table equipped with the necessary alterations.

Back to Top

Imperial Optical Tables, Built to Order, Shipped from UK

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
T38V Support Documentation
T38VNexus Optical Table, 3' x 8' x 8.3", Sealed 1/4"-20 Mounting Holes
$5,592.61
Lead Time
T58V Support Documentation
T58VNexus Optical Table, 4.8' x 8' x 8.3", Sealed 1/4"-20 Mounting Holes
$8,509.47
Lead Time

* All tables require modification to accept earthquake restraints. Please contact tech support to order an optical table equipped with the necessary alterations.

Back to Top

Metric Optical Tables, Stocked in UK

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
T1020P Support Documentation
T1020PNexus Optical Table, 1 m x 2 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
$4,430.71
Today
T1220P Support Documentation
T1220PNexus Optical Table, 1.2 m x 2 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
$5,360.00
Lead Time
T1225P Support Documentation
T1225PNexus Optical Table, 1.2 m x 2.5 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
$6,761.78
Lead Time

* All tables require modification to accept earthquake restraints. Please contact tech support to order an optical table equipped with the necessary alterations.

Back to Top

Metric Optical Tables, Built to Order, Shipped from UK

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
T1025P Support Documentation
T1025PNexus Optical Table, 1 m x 2.5 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
$5,592.61
Lead Time
T1525P Support Documentation
T1525PNexus Optical Table, 1.5 m x 2.5 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
$8,509.47
Lead Time

* All tables require modification to accept earthquake restraints. Please contact tech support to order an optical table equipped with the necessary alterations.

Last Edited: Jul 01, 2013 Author: David Gardner