Temperature-Controlled Mini-Series Breadboard


  • Integrated Temperature Controller, 5 to 45 °C Range
  • TEC and Active-Air Cooling for up to 18 W Heat Load
  • 8-32 (M4) and 1/4"-20 (M6) Mounting Holes

PTC1

Temperature-Controlled 5" x 4" Breadboard

The unit can be operated via the intuitive front panel controls or using the included software GUI.

Related Items


Please Wait

Features

  • Compact Size: 5.00" x 4.00" x 2.46" (127.0 mm x 101.6 mm x 62.5 mm)
  • Double-Density 1/4"-20 (M6) and 8-32 (M4) Tapped Hole Pattern
  • Integrated TEC Element, Thermistor, Centrifugal Fan, and Heat Sink
  • Temperature Setting Range: 15 - 45 °C (Using Front Panel) or 5 - 45 °C (Using Software GUI)
  • Can be Used with TSP-TH External Temperature Probe
  • DS12 Power Supply with Region-Specific AC Cable Included

The PTC1(/M) Temperature-Controlled Breadboard uses thermoelectric elements and active-air cooling to maintain a temperature selected by the user. The unit includes a TEC, controller, thermistor, centrifugal fan, and heat sink for thermal management within a compact 5.00" x 4.00" x 2.46" housing. The internal TEC element features bi-polar operation, meaning it can be used to heat or cool components on the surface. It can handle a maximum heat load of 18 W when the breadboard is set to the ambient temperature.

The breadboard temperature can be controlled using the knob on the front panel. In this mode, the temperature can be set between 15 °C and 45 °C, and the unit will stabilize when it reaches within 0.1 °C of the target temperature. Alternatively, when the unit is connected to a PC by the included USB cable, the user can toggle a switch on the front panel and operate the unit using the PTC1(/M) software, which is available for download on the Software tab. This allows the user to set the temperature between 5 °C and 45 °C at 0.1 °C increments; the temperature of the thermistor will be displayed with 0.001 °C precision. The user can also set the temperature stabilization window and individually adjust the PID settings of the device. The front panel controls will not work while the unit is being controlled via the software.

The TEC controller used in the PTC1(/M) is the MTD1020T. By connecting the USB to a PC, the user has the option to operate the PTC1(/M) via a command line interface, or write their own program to control the unit. While operating in this way, the breadboard can be set to temperatures from 5 °C to 45 °C. Prior to running the command line interface, the included drivers should be installed, the unit should be powered on, and a USB cable should be connected between the device and the host PC. While using the command line interface, do not use the software GUI.

The unit includes an internal thermistor for monitoring temperature. However, the TSP-TH (sold separately) external temperature probe can be connected to the 2.5 mm stereo jack on the front panel. This allows users to place the temperature sensor at a particular location within the system, rather than measuring the temperature underneath the breadboard surface.

The top surface is 5.00" x 4.00" and features an array of twenty 1/4"-20 (M6) tapped holes and forty-three 8-32 (M4) tapped holes. The tapped hole pattern is the same as that of our Mini-Series breadboards, where the 1/4"-20 (M6) holes are on 1" (25 mm) centers and the 8-32 (M4) holes are on 1/2" (12.5 mm) centers. The bottom of the unit includes four rubber feet, as well as four 1/4"-20 (M6) tapped holes for securing the unit to an optical table using Ø1" posts, Ø1.5" posts, or other optomechanical components. The breadboard also features eleven 8-32 (M4) tapped holes along the sides, allowing the unit to be mounted to a table with the breadboard surface in a vertical orientation.

The unit is powered by a 12 VDC, 4 A input. The power adapter, a region-specific AC cable, and a USB cable are included. A replacement power supply is available below.

For other cooled breadboard options, including our liquid-cooled cold plates, see the Cooled BB Selection Guide tab.

Temperature Control Specifications
Maximum Cooling Powera 18 W
Temperature Setting Rangeb 15 °C to 45 °C (Using Front Panel)
5 °C to 45 °C (Using Software GUI)
Temperature Readout Resolution ±0.001 °C (Using Software GUI)
Temperature Stability 0.1 °C
Internal Thermistor TH10K
  • Maximum cooling power is specified when the breadboard temperature is set to the ambient temperature. See the graph below for details.
  • The actual achievable temperature range depends on the thermal load and ambient temperature.
Breadboard Specifications
Item # PTC1 PTC1/M
Hole Sizes and Spacings 8-32 Taps with 1/2" Spacing
1/4"-20 Taps with 1" Spacing
M4 Taps with 12.5 mm Spacing
M6 Taps with 25 mm Spacing
Distance from Edge to First Hole 0.5" on All Sides 13.5 mm from Front & Back
13.3 mm from Left & Right
Dimensions 5.00" x 4.00" x 0.31"
(127.0 mm x 101.6 mm x 8.0 mm) 
Material Aluminum (Al-6063-T5)
Finish Matte Black Anodized
Flatness ±0.15 mm
General Specifications
Power Supply 100 - 240 VAC, 50 - 60 Hz
Power Consumption 28 W (Max)
Operating Temperature 0 °C to 45 °C
Storage Temperature -15 °C to 70 °C
Overall Dimensions 127.0 mm x 101.6 mm x 62.5 mm
Weight 1.3 kg

Click for Details

The PTC1 mechanical drawing is shown here. Dimensions and threading types for the PTC1/M are given in parentheses.

Click to Enlarge

Given a stabilized temperature (i.e. temperature of the breadboard after it has been achieved and stabilized by the TEC), this graph shows the maximum heat load that the unit can dissipate. Alternatively, given a known heat load, this graph shows the minimum temperature that the unit can achieve and stabilize at. This data was measured at a 25 °C ambient temperature.

PC Connection

USB 2.0 Mini-B

USB 2.0 Mini-B

Power

4-Pin Male Connector

External Sensor

2.5 mm Stereo Jack for TSP-TH

Stereo Jack

PTC Software
Click to Enlarge

The Temperature-Controlled Breadboard GUI Interface

Software for Temperature-Controlled Mini-Series Breadboard

The button below provides a link to download the software that allows the unit to be controlled via PC with a Windows® operating system.

Software

Version 1.1.0 (November 16, 2018) 
This is a software package with a GUI and drivers for Thorlabs' Temperature-Controlled Mini-Series Breadboard.

Software Download
PTC1 Shipping ListClick to Enlarge
Items Included with the PTC1(/M) (North American Power Cord Shown)

Shipping List

Each Temperature-Controlled Breadboard Includes:

  • PTC1(/M) Breadboard with Integrated TEC Element, Thermistor, Centrifugal Fan, and Heat Sink
  • DS12 Power Supply with Region-Specific Cable
  • USB Cable
  • USB Drive with Operation Software and Manual (Not Shown)

Posted Comments:
Dmitry Kovba  (posted 2024-07-24 23:24:04.67)
The provided software doesn't see PTC1 in Windows 11 in Parallels 19.4.1. I can provide screenshots demonstrating the issue.
cdolbashian  (posted 2024-08-06 04:00:12.0)
Thank you for contacting Thorlabs. Considering your requirement about PTC1 software on ARM CPUs with Win 11, we currently don't have compatible versions and we will keep your requirement in mind as we make future software updates and releases.
洲生 沈  (posted 2024-07-25 22:30:59.797)
您好,我想买一套加热器件,加热离体猪血样品,可以水浴也可以不水浴,要求主要是它加热快慢可调,温度能够在25-45°C内能够缓慢上升(可以达到0.05°C/s的上升速率甚至更低)。 还需要一个电子温度计,能够和FPGA通信,随时读取它的读数,精度要高(小于0.05°C).另外,电子温度计每次到达预设温度时反馈给FPGA,用于控制其它部件。
cdolbashian  (posted 2024-07-29 11:18:38.0)
Thank you for reaching out to us with the following request: Hello, I want to buy a set of heating devices to heat isolated pig blood samples. It can be used in a water bath or not. The main requirement is that the heating speed is adjustable and the temperature can rise slowly within 25-45°C (can reach 0.05 °C/s rise rate is even lower). An electronic thermometer is also needed that can communicate with the FPGA and read its reading at any time with high accuracy (less than 0.05°C). In addition, the electronic thermometer feeds back to the FPGA every time it reaches the preset temperature for controlling other components." Answer: The PTC1 has temperature setting range 5 °C to 45 °C (Using Software GUI). Heating rate depends on many factors such as the mass of the load placed on the breadboard, ambient temperature of the room, material of the sample, thermal conductivity of the sample, etc. We will reach out to you directly to discuss this further.
Dmitry Kovba  (posted 2024-07-17 15:41:10.057)
What weight can this breadboard (PTC1) hold?
cdolbashian  (posted 2024-07-29 01:54:07.0)
Thank you for contacting Thorlabs. The supporting structure of PTC1 is made of machined aluminum and sheet metal. It should be able to take tens of kilograms without any problem. However, that amount of mass comes with very high thermal capacity and a quite large surface area that exchanges heat with the environment. PTC1 has limited heating or cooling power, for example, it can handle a maximum heat load of 18 W when the breadboard is set to the ambient temperature. It simply will not have enough power to stabilize such a heat load. It is more suitable for small loads like a couple of mirror mounts.
user  (posted 2023-05-19 13:12:41.117)
I am interested in the PTC1, but I would like to go to a higher temperature. Up to 80-90C would be ideal, but even 50-60C would be very useful. Is this possible?
cdolbashian  (posted 2023-05-26 12:03:59.0)
Thank you for contacting Thorlabs. The PTC1 is based on the MDT1020T TEC controller which has a setting range 5°C to 45°C. The temperature range you are interested in is beyond our current capacity of device.
Mengzhen Sun  (posted 2021-06-26 01:20:44.227)
We have just bought a PTC1/M but have encountered a problem. We intended to cool the board to about 5℃, but when using the GUI, we kept getting the alert that "TEC current was no more too long time on the limit without influence on the temperature" and the lowest achievable temperature seemed to be 15℃. What is going wrong?
YLohia  (posted 2021-06-28 11:23:55.0)
Thank you for contacting Thorlabs. The actual achievable temperature range depends on the thermal load, ambient temperature, and thermal conductivity of the sample. Please see the "PTC1(/M) Thermal Management" curve on the "Specs" tab. If you still have issues, please contact your local Thorlabs Tech Support team in China directly (techsupport-cn@thorlabs.com) and we will be happy to assist.
Edawrd Miles  (posted 2020-05-27 20:19:05.64)
Recently purchased one of theses, and the initial setup and test looks great. However, we need a letter of volitiity to fully initegrate the device into our setup. If you could email me this file. Or better yet, have it downloadable from your web site. Thank you.
YLohia  (posted 2020-05-29 08:48:02.0)
Thank you for contacting Thorlabs. We will reach out to you directly with this information.
Obaej Tareq  (posted 2020-04-14 14:23:35.48)
Hi, I am interested to buy this product. I have few questions about this though. Is it UL/CSA certified? And i am looking for a flatbed instead of screw holes. Do you have this option available with this product?
YLohia  (posted 2020-04-15 08:26:00.0)
Hello, thank you for contacting Thorlabs. The PTC1 is CE and FCC compliant. The power supply (DS12) used with the PTC1 is UL & CSA certified. Custom options can be requested by emailing techsupport@thorlabs.com. We will reach out to you directly to discuss this further.
Cooled Breadboard Selection Guide
Water-Cooled Breadboards Liquid-Cooled Cold Plates Temperature-Controlled Mini-Series Breadboard
Representative Photos (Click to Enlarge)
Tapped Holes 1/4"-20 (Imperial)
M6 (Metric)
1/4"-20, 8-32, 6-32, and 4-40 (Imperial)
M6, M4, and 4-40 (Metric)
1/4"-20 and 8-32 (Imperial)
M6 and M4 (Metric)
Available Sizes
(L x W x H)
12" x 12" x 1/2" to 18" x 24" x 1/2" (Imperial)
300 x 300 x 12.7 mm to 450 x 600 x 12.7 mm (Metric)
2" x 2" x 0.87" or 4" x 6" x 0.87" (Imperial)
50.8 x 50.8 x 22 mm or 101.6 x 152.4 x 22 mm (Metric)
4" x 5" x 2.46" (Imperial)
101.6 x 127.0 x 62.5 mm (Metric)
Cooling External Water or CDTX Coolant External Water or CDTX Coolant Internal Thermoelectric Cooler with Temperature Settable from 5 °C to 45 °C
Operating Temperature Range 0 °C to 60 °C -15 °C to 60 °C 0 °C to 45 °C
Temperature Readout None TH10K Thermistor Readout Via 2.5 mm Stereo Jack Automatic Temperature Control with TH10K Thermistor Readout to Software GUI Via USB
Mounting Options 1/4" or 6 mm Counterbored Through Holes Threaded Mounting Holes for Posts on Bottom and Sides, and Side Slots for Clamping to Table Threaded Mounting Holes for Posts on Bottom and Sides, and Rubber Feet on Bottom
Back to Top

Temperature-Controlled Mini-Series Breadboard

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PTC1 Support Documentation
PTC1Temperature-Controlled Breadboard, 4.00" x 5.00", 1/4"-20 and 8-32 Tapped Holes
$640.55
Lead Time
+1 Qty Docs Part Number - Metric Price Available
PTC1/M Support Documentation
PTC1/MTemperature-Controlled Breadboard, 101.6 x 127.0 mm, M6 and M4 Tapped Holes
$640.55
Today